您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA26 - Union
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma2620-20union.prj},{NB=A0160090},{CODE=A0160090},{TYPE=MA26 16 16},{MAT=Brass Nickel Plated},{DTUBO=16},{DTUBO2=16},{D1=24},{D1IN=.945},{D2=24},{D2IN=.945},{D3=},{D3IN=},{L1=47},{L1IN=1.850},{L2=},{L2IN=},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=},{CH2=},{G=63,2},{OZ=2.229},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0160090},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA26 - Union\\MA26.csv},{NNCUSTOM=MA26},{NTCUSTOM=Union},{LINACUSTOM=A0160090},{STEPFILE=A0160090},{PNGFILE=MA26},{DWGFILE=MA26},{PRJNAME=MA26 - Union}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
DTUBO2
Øe Tube2
ⁿ/ₐ
D1
[mm]
D1IN
[Inch]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0160000
A0160000
MA26 03 03
Brass Nickel Plated
3
3
6,5
.256
6,5
.256
22,5
.886
2,7
.095
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160010
A0160010
MA26 04 04
Brass Nickel Plated
4
4
9
.354
9
.354
28
1.102
6,8
.240
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160030
A0160030
MA26 06 06
Brass Nickel Plated
6
6
12
.472
12
.472
33,6
1.323
15
.529
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160040
A0160040
MA26 08 08
Brass Nickel Plated
8
8
14
.551
14
.551
34
1.339
18
.635
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160050
A0160050
MA26 10 10
Brass Nickel Plated
10
10
16
.630
16
.630
38,6
1.520
22,5
.794
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160060
A0160060
MA26 12 12
Brass Nickel Plated
12
12
19
.748
19
.748
41
1.614
37
1.305
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160070
A0160070
MA26 14 14
Brass Nickel Plated
14
14
22
.866
22
.866
47
1.850
47,4
1.672
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0160090
A0160090
MA26 16 16
Brass Nickel Plated
16
16
24
.945
24
.945
47
1.850
63,2
2.229
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0163010
A0163010
MA26 06 04
Brass Nickel Plated
6
4
12
.472
12
.472
31
1.220
14,7
.519
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0164030
A0164030
MA26 08 06
Brass Nickel Plated
8
6
14
.551
14
.551
34
1.339
21
.741
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0165040
A0165040
MA26 10 08
Brass Nickel Plated
10
8
16
.630
16
.630
36,5
1.437
25,2
.889
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0166040
A0166040
MA26 12 08
Brass Nickel Plated
12
8
19
.748
14
.551
39
1.535
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0166050
A0166050
MA26 12 10
Brass Nickel Plated
12
10
19
.748
16
.630
40,5
1.594
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0167060
A0167060
MA26 14 12
Brass Nickel Plated
14
12
22
.866
19
.748
44,5
1.752
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0169060
A0169060
MA26 16 12
Brass Nickel Plated
16
12
24
.945
19
.748
44,5
1.752
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0169070
A0169070
MA26 16 14
Brass Nickel Plated
16
14
24
.945
22
.866
47
1.850
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表