您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
L, LX & LA - Ceramic Bearings - Ceramic Coated Aluminum Housing - Pin Hub Style
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi46.prj},{NB=LX20SA},{PN=LX20SA},{TYP=2.0000},{DES=Ceramic Self Aligning Bearing-Style \"LX\"},{CN=Master Inch/Metric Catalog},{CP=I46},{A=20},{ATOL=.047-.074},{B=32},{C=45},{D=28},{W=1.60},{SD=20},{HB=32},{E=10.8},{F=60},{G=MIN},{PER=Infitext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A
Working Bore
[mm]
ATOL
Working Bore Tolerance -.000/+
[mm]
B
Outside Diameter h7 Tol.
[mm]
C
Length
[mm]
D
Retaining Ring
[mm]
W
Retaining Ring
[mm]
SD
Max. Shaft Diameter (h6 or h7)
[mm]
HB
Housing Bore Diameter (H7)
[mm]
E
Open (LX) Slot Width
[mm]
F
Open (LX) Slot Width Angle
[°]
G
Adj (LA) Slot Width
[mm]
L5SA
L5SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
5
.038-.065
12
22
12
1.10
5
12
L8SA
L8SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
8
.038-.065
16
25
14
1.10
8
16
L12SA
L12SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
12
.038-.065
22
32
20
1.30
12
22
L16SA
L16SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
16
.038-.065
26
36
22
1.30
16
26
L20SA
L20SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
20
.047-.074
32
45
28
1.60
20
32
L25SA
L25SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
25
.047-.074
40
58
40
1.85
25
40
L30SA
L30SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
30
.047-.074
47
68
48
1.85
30
47
L40SA
L40SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
40
.049-.089
62
80
56
2.15
40
62
L50SA
L50SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
50
.049-.089
75
100
72
2.65
50
75
LX12SA
LX12SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
12
.038-.065
22
32
20
1.30
12
22
7.6
78
LX16SA
LX16SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
16
.038-.065
26
36
22
1.30
16
26
10.8
78
LX20SA
LX20SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
20
.047-.074
32
45
28
1.60
20
32
10.8
60
LX25SA
LX25SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
25
.047-.074
40
58
40
1.85
25
40
13.2
60
LX30SA
LX30SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
30
.047-.074
47
68
48
1.85
30
47
14.2
50
LX40SA
LX40SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
40
.049-.089
62
80
56
2.15
40
62
18.7
50
LX50SA
LX50SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
50
.049-.089
75
100
72
2.65
50
75
23.6
50
LA5SA
LA5SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
5
.038-.065
12
22
12
1.10
5
12
2.0
LA8SA
LA8SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
8
.038-.065
16
25
14
1.10
8
16
2.0
LA12SA
LA12SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
12
.038-.065
22
32
20
1.30
12
22
2.5
LA16SA
LA16SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
16
.038-.065
26
36
22
1.30
16
26
3.0
LA20SA
LA20SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
20
.047-.074
32
45
28
1.60
20
32
3.5
LA25SA
LA25SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
25
.047-.074
40
58
40
1.85
25
40
4.5
LA30SA
LA30SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
30
.047-.074
47
68
48
1.85
30
47
5.0
LA40SA
LA40SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
40
.049-.089
62
80
56
2.15
40
62
7.0
LA50SA
LA50SA
Ceramic Self Aligning Bea...
Master Inch/Metric Catalo...
50
.049-.089
75
100
72
2.65
50
75
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表