您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
MMU EMV - EMV locknuts, MMU-EMV, brass nickel-plated, PG
WISKA
EMC cable glands and accessories, brass / stainless steel
Powered by
CAD模型選擇
{wiska/emv_kabelver_zubehoer/mmu_emv.prj},{NB=MMU-EMV 16 10063222},{CNSORDERNO=10063222},{TL=4.7},{SW=26},{E1=29.0},{WEIGHT=0.006},{MP=0.84},{NDM=22.500},{S1=4.200},{TYP=MMU-EMV 16},{D=PG16},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=100},{INFO=HTML},{AAS481=PG},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{W=0.006},{TC=MMU-EMV 16},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063222/mmu-emv-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063222/mmu-emv-16.html},{AAS460=PG16},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10063222/mmu-emv-16.html},{AAO676=10063222},{CNS_ELECTRO_MATERIAL=brass nickel-plated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA MMU-EMV 7 10063218
10063218
MMU-EMV 7
PG7
4.7
15
16.5
Brass nickel-plated
100
0.002
WISKA MMU-EMV 9 10063219
10063219
MMU-EMV 9
PG9
4.7
18
20.0
Brass nickel-plated
100
0.003
WISKA MMU-EMV 11 10063220
10063220
MMU-EMV 11
PG11
4.7
21
24.0
Brass nickel-plated
100
0.004
WISKA MMU-EMV 13.5 100632...
10063221
MMU-EMV 13.5
PG13,5
4.7
23
26.0
Brass nickel-plated
100
0.004
WISKA MMU-EMV 16 10063222
10063222
MMU-EMV 16
PG16
4.7
26
29.0
Brass nickel-plated
100
0.006
WISKA MMU-EMV 21 10063223
10063223
MMU-EMV 21
PG21
5.2
32
36.0
Brass nickel-plated
50
0.009
WISKA MMU-EMV 29 10063224
10063224
MMU-EMV 29
PG29
5.7
41
45.0
Brass nickel-plated
50
0.015
WISKA MMU-EMV 36 10063225
10063225
MMU-EMV 36
PG36
6.5
51
56.0
Brass nickel-plated
50
0.025
WISKA MMU-EMV 42 10063226
10063226
MMU-EMV 42
PG42
7.0
60
65.0
Brass nickel-plated
50
0.039
WISKA MMU-EMV 48 10063227
10063227
MMU-EMV 48
PG48
7.0
64
69.0
Brass nickel-plated
50
0.039
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS - SPRINT blind plugs, BS
WISKA
18.12.2023
PMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, PMSKV ...
WISKA
18.12.2023
KRM - Reduction adaptors, KRM, metric-metric
WISKA
18.12.2023
MRM - Reduction adaptors, MRM, metric-metric
WISKA
18.12.2023
Model 5225 - Hexagon nut - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
ALNPB Nickel plate brass locknuts
HellermannTyton
24.10.2022
EMMU-EMV - EMC locknuts, EMMU-EMV, brass nickel-plated, metric
WISKA
29.05.2024
SN2912 - Counternut
STRACK
28.11.2022
I.2CVT9 - HOSE CLIPS 316 TI hose clips upon request Stainless steel 304
FG INOX
16.02.2017
SO - Mounting nut
SMC
10.11.2021
P.PCCR_I - ISO CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
Hexagonal nuts, ISO 8434-1-LN - For bulkhead couplings
VOSS
11.04.2023
DIN 431 A - Pipe nuts with thread, form A
Fabory
13.02.2023
DIN 70852 - Slotted locknuts, flat design
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表