您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series 2200 - Tkn 6,3 kNm – 80 kNm
VULKAN Couplings
RATO DS
Powered by
CAD模型選擇
{vulkan/rato_ds/ds_2200.prj},{NB=RDS-21-1-Z-2200-000-A-0-N-C(6.3160H71185P9140)},{ARTICLENUMBER=RDS-21-1-Z-2200-000-A-0-N-C},{TKN=6.3},{TKMAX1=7.5},{TKMAX2=28.0},{TMAX=9.0},{TKW=2.40},{PKV50=0.36},{NKMAX=2100},{DKA=7.7},{DKR=1.4},{CRDYN=1.9},{CTDYN=32},{PSI=0.90},{D1=645},{L1STANDARD=325},{D2=223},{D14=635},{D15=608},{D16=13.5},{T=16},{F1=1.6},{L3=140},{L4=12},{L6=205},{L7=100},{D3MIN=80},{D3MAX=160},{FAX1=0.5},{J1BASIS=4.50},{J2BASIS=1.50},{J3BASIS=0.00},{J4BASIS=0.00},{M1BASIS=50.00},{M2BASIS=98.00},{M3BASIS=0.00},{M4BASIS=0.00},{S1BASIS=57.00},{S2BASIS=153.00},{INTERES=Bitte auswaehlen},{AN= },{TN=6.3},{D3=160},{D3TOL=H7},{NSL2=1},{L2=185},{PFBTOL=P9},{PFBSB=1},{PFB=40},{PASSUNGSART=Fester Sitz},{D12TOL=H7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENUMBER
Product key
ⁿ/ₐ
CNSORDERNO
Size
ⁿ/ₐ
GR
Dimension Group
ⁿ/ₐ
TYP
Stiffness
ⁿ/ₐ
TKN
Norminal Torque
[kNm]
TKMAX1
Max. Torque 1
[kNm]
TKMAX2
Max. Torque 2
[kNm]
TMAX
Max. Torque Range
[kNm]
TKW
Perm. Vibratory Torque
[kNm]
PKV50
Perm. Power Loss
[kW]
NKMAX
Perm. Rotational Speed
[1/min]
DKA
Permissible axial shaft offset
[mm]
DKR
Permissible radial shaft offset
[mm]
CRDYN
Radial Stiffness
[kN/mm]
CTDYN
Dynamic Torsional Stiffness
[kNm/rad]
PSI
Relative Damping
ⁿ/ₐ
D1
Maximum diameter of the clutch (output side)
[mm]
L1
Installation Length of the Coupling
[mm]
L1STANDARD
Installation Length of the Coupling
[mm]
D2
Outer diameter of the hub (output side)
[mm]
D14
Centering on flywheel connection for the element
[mm]
D15
Bolt circle diameter for fixing screws to the flywheel
[mm]
D16
Bore diameter for D15
[mm]
T
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
ⁿ/ₐ
F1
Bevel on the inside diameter of the finished bore in the hub (output side)
[mm]
L3
Installation length for the flexible element
[mm]
L4
Length of the fit on the element / connection ring
[mm]
L6
Maximum length of the coupling from the face of the flywheel to the maximum outer diameter of the coupling
[mm]
L7
Clamping length of the element on the flywheel (input side)
[mm]
D3MIN
Diameter of the pilot hole in the hub (output side)
[mm]
D3MAX
Maximum swing the finished bore in the hub (output side)
[mm]
D3INFO
Note Bore (output side)
ⁿ/ₐ
L2INFO
Note Hub length (output side)
ⁿ/ₐ
PFH
Groove height for groove to DIN (output side)
[mm]
PFHTOL
Tolerance of the feather key height (output side)
[mm]
SINFO
Security Passport (output side)
ⁿ/ₐ
J1
Mass Moment of Inertia
[kgm^2]
J2
Mass Moment of Inertia
[kgm^2]
M1
Weight
[kg]
M2
Weight
[kg]
S1
Distance to center of gravity
[mm]
S2
Distance to center of gravity
[mm]
RDS-21-1-Z-2200-000-A-0-N...
RDS-21-1-Z-2200-000-A-0-N...
A 211Z
A 2110
Z
6.3
7.5
28.0
9.0
2.40
0.36
2100
7.7
1.4
1.9
32
0.90
645
325.0
325
223
635
608
13.5
16
1.6
140
12
205
100
80
160
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
4.50
1.41
50.00
75.48
57.00
171.05
RDS-21-1-1-2200-000-A-0-N...
RDS-21-1-1-2200-000-A-0-N...
A 2111
A 2110
1
8.8
8.5
36.0
10.5
2.40
0.36
2100
7.7
1.4
2.4
40
1.13
645
325.0
325
223
635
608
13.5
16
1.6
140
12
205
100
80
160
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
4.50
1.41
50.00
75.48
57.00
171.05
RDS-21-1-5-2200-000-A-0-N...
RDS-21-1-5-2200-000-A-0-N...
A 2115
A 2110
5
10.0
11.0
45.0
13.5
3.00
0.36
2100
5.9
1.1
3.2
53
1.13
645
325.0
325
223
635
608
13.5
16
1.6
140
12
205
100
80
160
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
4.50
1.41
50.00
75.48
57.00
171.05
RDS-21-1-6-2200-000-A-0-N...
RDS-21-1-6-2200-000-A-0-N...
A 2116
A 2110
6
10.0
13.5
45.0
16.5
3.00
0.36
2100
3.9
0.7
4.8
80
1.13
645
325.0
325
223
635
608
13.5
16
1.6
140
12
205
100
80
160
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
4.50
1.41
50.00
75.48
57.00
171.05
RDS-23-1-Z-2200-000-A-0-N...
RDS-23-1-Z-2200-000-A-0-N...
A 231Z
A 2310
Z
8.0
9.5
36.0
11.5
3.00
0.37
2050
8.4
1.5
2.1
40
0.90
690
350.0
350
238
680
650
15.5
16
1.6
155
12
205
110
110
170
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
6.70
1.99
67.00
91.15
62.00
185.35
RDS-23-1-1-2200-000-A-0-N...
RDS-23-1-1-2200-000-A-0-N...
A 2311
A 2310
1
10.0
10.5
45.0
13.0
3.00
0.37
2050
8.4
1.5
2.6
50
1.13
690
350.0
350
238
680
650
15.5
16
1.6
155
12
205
110
110
170
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
6.70
1.99
67.00
91.15
62.00
185.35
RDS-23-1-5-2200-000-A-0-N...
RDS-23-1-5-2200-000-A-0-N...
A 2315
A 2310
5
12.5
14.0
56.5
16.5
3.75
0.37
2050
6.4
1.1
3.4
66
1.13
690
350.0
350
238
680
650
15.5
16
1.6
155
12
205
110
110
170
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
6.70
1.99
67.00
91.15
62.00
185.35
RDS-23-1-6-2200-000-A-0-N...
RDS-23-1-6-2200-000-A-0-N...
A 2316
A 2310
6
12.5
17.0
56.5
20.5
3.75
0.37
2050
4.2
0.8
5.2
100
1.13
690
350.0
350
238
680
650
15.5
16
1.6
155
12
205
110
110
170
Attention! D3 must be gre...
Standard length of the hu...
9.4
0.3
Security OK
6.70
1.99
67.00
91.15
62.00
185.35
RDS-25-1-Z-2200-000-A-0-N...
RDS-25-1-Z-2200-000-A-0-N...
A 251Z
A 2510
Z
10.0
12.0
45.0
14.0
3.75
0.41
1800
9.1
1.7
2.2
50
0.90
740
385.0
385
258
730
700
15.5
16
2.0
160
12
205
115
110
185
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
8.90
3.01
75.00
116.37
65.00
203.43
RDS-25-1-1-2200-000-A-0-N...
RDS-25-1-1-2200-000-A-0-N...
A 2511
A 2510
1
12.5
13.5
56.5
16.0
3.75
0.41
1800
9.1
1.7
2.8
63
1.13
740
385.0
385
258
730
700
15.5
16
2.0
160
12
205
115
110
185
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
8.90
3.01
75.00
116.37
65.00
203.43
RDS-25-1-5-2200-000-A-0-N...
RDS-25-1-5-2200-000-A-0-N...
A 2515
A 2510
5
16.0
18.0
71.0
21.5
4.73
0.41
1800
6.9
1.3
3.7
83
1.13
740
385.0
385
258
730
700
15.5
16
2.0
160
12
205
115
110
185
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
8.90
3.01
75.00
116.37
65.00
203.43
RDS-25-1-6-2200-000-A-0-N...
RDS-25-1-6-2200-000-A-0-N...
A 2516
A 2510
6
16.0
22.0
71.0
26.5
4.73
0.41
1800
4.6
0.8
5.6
125
1.13
740
385.0
385
258
730
700
15.5
16
2.0
160
12
205
115
110
185
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
8.90
3.01
75.00
116.37
65.00
203.43
RDS-27-1-Z-2200-000-A-0-N...
RDS-27-1-Z-2200-000-A-0-N...
A 271Z
A 2710
Z
12.5
15.0
56.5
18.0
4.73
0.44
1700
9.8
1.8
2.4
63
0.90
800
410.0
410
278
790
755
17.5
16
2.0
175
12
205
125
100
200
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
13.50
4.22
98.00
142.57
70.00
215.22
RDS-27-1-1-2200-000-A-0-N...
RDS-27-1-1-2200-000-A-0-N...
A 2711
A 2710
1
16.0
17.0
71.0
20.5
4.73
0.44
1700
9.8
1.8
3.0
79
1.13
800
410.0
410
278
790
755
17.5
16
2.0
175
12
205
125
100
200
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
13.50
4.22
98.00
142.57
70.00
215.22
RDS-27-1-5-2200-000-A-0-N...
RDS-27-1-5-2200-000-A-0-N...
A 2715
A 2710
5
20.0
22.0
90.0
26.5
6.00
0.44
1700
7.5
1.4
4.0
105
1.13
800
410.0
410
278
790
755
17.5
16
2.0
175
12
205
125
100
200
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
13.50
4.22
98.00
142.57
70.00
215.22
RDS-27-1-6-2200-000-A-0-N...
RDS-27-1-6-2200-000-A-0-N...
A 2716
A 2710
6
20.0
27.5
90.0
33.0
6.00
0.44
1700
4.9
0.9
6.0
158
1.13
800
410.0
410
278
790
755
17.5
16
2.0
175
12
205
125
100
200
Attention! D3 must be gre...
Standard length of the hu...
10.4
0.3
Security OK
13.50
4.22
98.00
142.57
70.00
215.22
RDS-29-1-Z-2200-000-A-0-N...
RDS-29-1-Z-2200-000-A-0-N...
A 291Z
A 2910
Z
16.0
19.0
71.0
22.5
6.00
0.47
1600
10.7
2.0
2.5
80
0.90
870
440.0
440
306
860
820
20.0
16
2.0
190
12
205
135
110
220
Attention! D3 must be gre...
Standard length of the hu...
11.4
0.3
Security OK
21.00
6.36
128.00
180.79
75.00
229.00
RDS-29-1-1-2200-000-A-0-N...
RDS-29-1-1-2200-000-A-0-N...
A 2911
A 2910
1
20.0
21.5
90.0
25.5
6.00
0.47
1600
10.7
2.0
3.2
100
1.13
870
440.0
440
306
860
820
20.0
16
2.0
190
12
205
135
110
220
Attention! D3 must be gre...
Standard length of the hu...
11.4
0.3
Security OK
21.00
6.36
128.00
180.79
75.00
229.00
RDS-29-1-5-2200-000-A-0-N...
RDS-29-1-5-2200-000-A-0-N...
A 2915
A 2910
5
25.0
28.0
112.5
33.5
7.50
0.47
1600
8.2
1.5
4.2
132
1.13
870
440.0
440
306
860
820
20.0
16
2.0
190
12
205
135
110
220
Attention! D3 must be gre...
Standard length of the hu...
11.4
0.3
Security OK
21.00
6.36
128.00
180.79
75.00
229.00
RDS-29-1-6-2200-000-A-0-N...
RDS-29-1-6-2200-000-A-0-N...
A 2916
A 2910
6
25.0
34.0
112.5
41.0
7.50
0.47
1600
5.4
1.0
6.5
200
1.13
870
440.0
440
306
860
820
20.0
16
2.0
190
12
205
135
110
220
Attention! D3 must be gre...
Standard length of the hu...
11.4
0.3
Security OK
21.00
6.36
128.00
180.79
75.00
229.00
RDS-31-1-Z-2200-000-A-0-N...
RDS-31-1-Z-2200-000-A-0-N...
A 311Z
A 3110
Z
20.0
23.5
90.0
28.5
7.50
0.50
1410
11.2
2.0
2.8
100
0.90
935
475.0
475
325
920
880
20.0
16
3.0
190
16
205
140
115
235
Attention! D3 must be gre...
Standard length of the hu...
12.4
0.3
Security OK
28.10
9.34
151.00
230.44
78.00
252.05
RDS-31-1-1-2200-000-A-0-N...
RDS-31-1-1-2200-000-A-0-N...
A 3111
A 3110
1
25.0
27.0
112.5
32.0
7.50
0.50
1410
11.2
2.0
3.6
125
1.13
935
475.0
475
325
920
880
20.0
16
3.0
190
16
205
140
115
235
Attention! D3 must be gre...
Standard length of the hu...
12.4
0.3
Security OK
28.10
9.34
151.00
230.44
78.00
252.05
RDS-31-1-5-2200-000-A-0-N...
RDS-31-1-5-2200-000-A-0-N...
A 3115
A 3110
5
31.5
35.0
142.0
42.0
9.45
0.50
1410
8.5
1.5
4.8
166
1.13
935
475.0
475
325
920
880
20.0
16
3.0
190
16
205
140
115
235
Attention! D3 must be gre...
Standard length of the hu...
12.4
0.3
Security OK
28.10
9.34
151.00
230.44
78.00
252.05
RDS-31-1-6-2200-000-A-0-N...
RDS-31-1-6-2200-000-A-0-N...
A 3116
A 3110
6
31.5
43.0
142.0
51.5
9.45
0.50
1410
5.6
1.0
7.1
250
1.13
935
475.0
475
325
920
880
20.0
16
3.0
190
16
205
140
115
235
Attention! D3 must be gre...
Standard length of the hu...
12.4
0.3
Security OK
28.10
9.34
151.00
230.44
78.00
252.05
RDS-33-1-Z-2200-000-A-0-N...
RDS-33-1-Z-2200-000-A-0-N...
A 331Z
A 3310
Z
25.0
29.5
112.5
35.5
9.45
0.57
1350
12.5
2.3
3.0
126
0.90
1010
495.0
495
357
995
950
22.0
16
3.0
195
16
205
150
150
255
Attention! D3 must be gre...
Standard length of the hu...
12.4
0.3
Security OK
39.80
13.31
182.00
282.51
84.00
260.50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 2300 - Tkn 6,3 kNm – 80 kNm
VULKAN Couplings
17.06.2022
Series 2201 - Tkn 6,3 kNm – 80 kNm
VULKAN Couplings
17.06.2022
Series 4000 Image 1 to 3 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
Series 4111 Image 1 to 2 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
Series 4110 Image 1 to 2 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
Series 2400 - Tkn 22 kNm – 55 kNm
VULKAN Couplings
17.06.2022
Series 4400 Image 1 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
BXW - Safty Brakes, 0,12-5,2Nm, DC12V-180V, d1= 5-16mm
Miki Pulley Group
30.10.2023
HEICO-LOCK® Wheel Nuts HLM-7/8"-11 BSF Steel (flZnnc)
HEICO GROUP
27.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表