您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
13.6 - Cam bottom plates WF 750/1A with lubricant
voestalpine
13. Cam bottom plates
Powered by
CAD模型選擇
{voest/13_prismenfuehrungen/13_06.prj},{NB=VA_Prismen_64420},{IDENTNR=64420},{WF=WF 750/1A},{STH=},{TEIL=A},{B=65},{L=350},{H=35},{L1=250},{L2=50},{L3=25},{L4=50},{H1=47},{H2=18},{H3=15},{H4=3},{H5=20},{H6=8},{HKOM=65},{B1=10},{STK=7 x M10},{V=9.000},{D1=11},{D2=17.5},{D3=10},{D4=12},{GEWICHT=5.02},{CTN=84833080},{FIBRO1=},{GSB=},{OPEL=},{DAIMLER1=},{SANKYO2=},{VW2=},{SANKYO1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
B
Width b ± 0.05
[mm]
L
Length L -0.4
[mm]
H
Height h
[mm]
L1
Length L1 ± 0.01
[mm]
L2
Length L2 ± 0.1
[mm]
L3
Length L3 ± 0.2
[mm]
L4
Length L4 ± 0.1
[mm]
H2
Height theor. h2 +0.025
[mm]
H3
Height h3
[mm]
H6
Height h6
[mm]
HKOM
Height H +0.05
[mm]
B1
Width b1
[mm]
STK
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
D1
H13
[mm]
D2
H13
[mm]
D3
H7
[mm]
D4
H13
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
15603
15603
65
100
35
20
60
20
40
18
15
8
65
10
2 x M10
11
17.5
10
12
1.20
84833080
17280
17280
65
150
35
50
50
25
50
18
15
8
65
10
3 x M10
11
17.5
10
12
2.10
84833080
17282
17282
65
200
35
100
50
25
50
18
15
8
65
10
4 x M10
11
17.5
10
12
2.90
84833080
17284
17284
65
250
35
150
50
25
50
18
15
8
65
10
5 x M10
11
17.5
10
12
3.60
84833080
17286
17286
65
300
35
200
50
25
50
18
15
8
65
10
6 x M10
11
17.5
10
12
4.30
84833080
64420
64420
65
350
35
250
50
25
50
18
15
8
65
10
7 x M10
11
17.5
10
12
5.02
84833080
64421
64421
65
400
35
300
50
25
50
18
15
8
65
10
8 x M10
11
17.5
10
12
5.80
84833080
15587
15587
65
100
37
20
60
20
40
20
20
10
50
13
2 x M10
11
17.5
10
12
1.50
84833080
14763
14763
65
125
37
25
75
25
50
20
20
10
50
13
2 x M10
11
17.5
10
12
1.90
84833080
15463
15463
65
150
37
50
100
25
50
20
20
10
50
13
2 x M10
11
17.5
10
12
2.20
84833080
14324
14324
65
200
37
100
75
25
50
20
20
10
50
13
3 x M10
11
17.5
10
12
2.90
84833080
17276
17276
65
250
37
150
100
25
50
20
20
10
50
13
3 x M10
11
17.5
10
12
3.50
84833080
17278
17278
65
300
37
200
125
25
50
20
20
10
50
13
3 x M10
11
17.5
10
12
4.10
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.2 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
13.6 - Cam bottom plates Steel hardened without lubricant
voestalpine
15.06.2023
13.1 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
12.7 - Cam stroke plates with roller / horizontal
voestalpine
15.06.2023
13.2 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
7.16 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
13.7 - Cam bottom plates (sim. VDI 3357) WF 750/1A with lubricant
voestalpine
15.06.2023
7.18 - Wear plates, thickness = 5 mm
voestalpine
15.06.2023
9.1 - Plain wearstrips, thickness = 4 mm; 5mm; 6 mm; 8 mm; 10mm; 12 mm; 16 ...
voestalpine
15.06.2023
EH 23470. - Screw Jacks, Holders, Caps / V-Cap
Halder
22.12.2022
EH 1548. - V-Block Elements, right/left
Halder
15.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表