您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.12 - Wear plates / WF 750/1A with lubricant, without oil groove, thickness = 20mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_12.prj},{NB=VA_Platte_18646},{IDENTNR=18646},{WERKSTOFF=WF 750/1A},{WFCU=},{V=19},{VERS=10},{B=100},{L=250},{S=20},{B1=75},{B2=},{B3=},{L1=70},{L2=120},{L3=170},{L4=220},{L5=},{B2X=0},{B3X=0},{L2X=120},{L3X=170},{L4X=220},{L5X=0},{B4=0},{L6=0.0},{FORM=E},{STK=5 x M10},{D1=11},{D2=20},{S1=14},{R=2},{R1=10},{GEWICHT=3.40},{CTN=84833080},{COLOR=voest_brass_2019_10_22},{PSA=E24.52.504.G-Z000166225},{RENAULT=EM24.52.300-R100092885},{FIBRO1=2960.74.100.250},{SANKYO1=RWPW100-250},{GSB=G224-08-100-250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
B
Width 0/-2
[mm]
L
Length ±0.1
[mm]
S
Thickness ±0.01
[mm]
B1
±0.1
[mm]
B2
±0.1
[mm]
B3
±0.1
[mm]
L1
±0.1
[mm]
L2
±0.1
[mm]
L3
±0.1
[mm]
L4
±0.1
[mm]
L5
±0.1
[mm]
FORM
Style
ⁿ/ₐ
STK
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18640
18640
WF 750/1A
70
100
20
45
70
A
2 x M10
0.92
84833080
18641
18641
WF 750/1A
70
150
20
35
45
70
120
B
3 x M10
1.40
84833080
18642
18642
WF 750/1A
70
200
20
45
70
120
170
D
4 x M10
2.20
84833080
18643
18643
WF 750/1A
100
100
20
55
75
45
70
I
3 x M10
1.32
84833080
18644
18644
WF 750/1A
100
150
20
75
45
95
120
C
4 x M10
2.40
84833080
18645
18645
WF 750/1A
100
200
20
75
70
120
170
D
4 x M10
2.70
84833080
18646
18646
WF 750/1A
100
250
20
75
70
120
170
220
E
5 x M10
3.40
84833080
18647
18647
WF 750/1A
100
300
20
75
70
120
170
220
270
F
6 x M10
4.08
84833080
18648
18648
WF 750/1A
150
100
20
50
100
125
70
G
4 x M10
1.98
84833080
18649
18649
WF 750/1A
150
150
20
50
100
125
45
95
120
H
4 x M10
3.60
84833080
18650
18650
WF 750/1A
150
200
20
125
70
120
170
D
4 x M10
4.80
84833080
18651
18651
WF 750/1A
150
250
20
125
70
120
170
220
E
5 x M10
5.16
84833080
18652
18652
WF 750/1A
150
300
20
125
70
120
170
220
270
F
6 x M10
6.22
84833080
18653
18653
WF 750/1A
200
100
20
75
125
175
70
G
4 x M10
3.20
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
7.11 - Guide plates / WF750/1A with lubricant/ thickness = 40mm; 50mm
voestalpine
15.06.2023
2.1 - Bushings without flange
voestalpine
14.06.2023
9.2 - Plain wearstrips, thickness = 4 mm; 6 mm
voestalpine
15.06.2023
ZE38HA - Oil-free linear skateboard, size selection type, taper hole type, ...
HEFA
01.06.2024
RBP-20 - Self-lubricating plate
Rigon
28.05.2024
7.2 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.1 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.18 - Wear plates, thickness = 5 mm
voestalpine
15.06.2023
SN4176 - Wear plate, self-lubricating
STRACK
25.10.2022
Z4165 - Flat guide strip
STRACK
20.09.2022
RBP-06 - Self-lubricating plate
Rigon
28.05.2024
2960.70. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
2962.75. - Guide bar with two sliding surfaces, Bronze with solid lubricant...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表