您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ventaflex
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ventaflex
LAVANTUS Luftleitung - T-Stück 90°
Ventaflex
Erdverlegung
Powered by
CAD模型選擇
{ventaflex/erdverlegung/t_stueck_90_erd.prj},{NB=L707105005002 T-Stuck 90_710_500(350)},{ARTNR=L707105005002},{BILD=t_stueck_90_rund.png},{LODLEVEL=350},{BR=710},{DI=710},{DA=810},{WA=50},{DI3=500},{DA3=600},{WA2=50},{L=950},{L3=175},{A2=0.0},{GE=0},{G=-},{OF=0.00},{QS=0.00},{SBS=-},{INFOTEXT=-},{PDFINFO=PDF Info},{VAR=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikel-Nr.
ⁿ/ₐ
BR
Baureihe
ⁿ/ₐ
DI
Innendurchmesser
[mm]
DA
Außendurchmesser
[mm]
WA
Wandung
[mm]
DI3
Innendurchmesser (Abgang)
[mm]
DA3
Außendurchmesser (Abgang)
[mm]
WA2
Wandung
[mm]
L
Länge (T-Stück)
[mm]
L3
Länge (Abgang)
[mm]
G
Gewicht
[kg]
OF
Oberfläche innen
[m^2]
QS
Querschnitt
[m^2]
L702003502 T-Stück 90°_20...
L702003502
200
200
270
35
200
270
35
620
175
-
0.58
0.03
L702503502 T-Stück 90°_25...
L702503502
250
250
320
35
250
320
35
670
175
-
0.79
0.05
L700003502 T-Stück 90°_30...
L700003502
300
300
370
35
300
370
35
720
175
-
1.02
0.07
L702003505 T-Stück 90°_35...
L702003505
355
355
455
50
355
455
50
805
175
-
1.35
0.10
L704005002 T-Stück 90°_40...
L704005002
400
400
500
50
400
500
50
850
175
-
1.60
0.13
L705005002 T-Stück 90°_50...
L705005002
500
500
600
50
500
600
50
950
175
-
2.24
0.20
L706005002 T-Stück 90°_60...
L706005002
600
600
700
50
600
700
50
1050
175
-
2.97
0.28
L707105002 T-Stück 90°_71...
L707105002
710
710
810
50
710
810
50
1160
175
-
3.88
0.40
L708005002 T-Stück 90°_80...
L708005002
800
800
900
50
800
900
50
1250
175
-
4.71
0.50
L709005002 T-Stück 90°_90...
L709005002
900
900
1000
50
900
1000
50
1350
175
-
5.73
0.64
L7010005002 T-Stück 90°_1...
L7010005002
1000
1000
1100
50
1000
1100
50
1460
175
-
6.86
0.79
L7012506002 T-Stück 90°_1...
L7012506002
1250
1250
1370
60
1250
1370
60
1700
175
-
10.01
1.23
L702502003502 T-Stück 90°...
L702502003502
200
250
320
35
200
270
35
620
175
-
0.00
0.00
L703002003502 T-Stück 90°...
L703002003502
250
300
370
35
200
270
35
620
175
-
0.00
0.00
L703002503502 T-Stück 90°...
L703002503502
250
300
370
35
250
320
35
670
175
-
0.00
0.00
L703552003502 T-Stück 90°...
L703552003502
355
355
455
50
200
270
35
620
175
-
0.00
0.00
L703552503502 T-Stück 90°...
L703552503502
355
355
455
50
250
320
35
670
175
-
0.00
0.00
L703553003502 T-Stück 90°...
L703553003502
355
355
455
50
300
370
35
720
175
-
0.00
0.00
L704002003502 T-Stück 90°...
L704002003502
400
400
500
50
200
270
35
620
175
-
0.00
0.00
L704002503502 T-Stück 90°...
L704002503502
400
400
500
50
250
320
35
670
175
-
0.00
0.00
L704003003502 T-Stück 90°...
L704003003502
400
400
500
50
300
370
35
720
175
-
0.00
0.00
L704003555002 T-Stück 90°...
L704003555002
400
400
500
50
355
455
50
805
175
-
0.00
0.00
L705002003502 T-Stück 90°...
L705002003502
500
500
600
50
200
270
35
620
175
-
0.00
0.00
L705002503502 T-Stück 90°...
L705002503502
500
500
600
50
250
320
35
670
175
-
0.00
0.00
L705003003502 T-Stück 90°...
L705003003502
500
500
600
50
300
370
35
720
175
-
0.00
0.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LAVANTUS - red piece
Ventaflex
08.03.2024
LAVANTUS - curve 45°
Ventaflex
08.03.2024
LAVANTUS - air duct
Ventaflex
08.03.2024
Tee 90° short - ICS 25
Schiedel
13.10.2021
2.25/2.27 inch - ELBOW 90°
VDL
23.02.2023
LAVANTUS - curve 90°
Ventaflex
08.03.2024
LAVANTUS - T-piece 45°
Ventaflex
08.03.2024
Model 63436 - Equal clamp tee
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Tee 90° - IC5K50
Schiedel
13.10.2021
Reducing Coupling
SEKISUI
07.10.2019
Tee 85° - ICS 50
Schiedel
13.10.2021
311057 - UNION TEE FEMALE BSPP PORTS
FOR Fittings
06.06.2024
Tee 85° - ICS 25
Schiedel
13.10.2021
Tee-Piece, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, sim. to DI...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表