您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
6.51 - PP CLAMP SADDLE
VDL
PP clamp saddle program
Powered by
CAD模型選擇
{vdl/4_pp_clamp_sadle/651_pp_clamp_sadle.prj},{NB=6.51.090_(mechanical=high)},{CNSORDERNO=6.51.090},{LODDEST=mechanical},{LODLEVEL=high},{D1=90},{D2=1/2\" (F)},{D3=14},{L=98},{Z=53},{C=18},{ORING=F},{N=4xT},{B=6},{CNSQUANTITY=25},{CNSMASSEXACT=408},{INFO=PDF},{WAND=10.0},{NDM=8.000},{KDM=6.446},{NDM2=20.955},{KDM2=18.631},{DD=22.5},{BB=7.2},{RR=0.4},{B1=140.000},{S=13.000},{M=14.380},{H=6.500},{A=31.22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Thread
[Inch]
D3
Diameter
[mm]
L
Length
[mm]
Z
Height
[mm]
C
Height
[mm]
ORING
ⁿ/ₐ
N
ⁿ/ₐ
B
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
6.51.020
6.51.020
20
1/2" (F)
10
44
16
18
A
2xR
2
100
112
6.51.025
6.51.025
25
1/2" (F)
12
50
19
18
B
2xR
2
100
116
6.51.032
6.51.032
32
1/2" (F)
14
58
23
18
C
2xS
2
100
146
6.51.033
6.51.033
32
3/4" (F)
18
58
23
19
E
2xS
2
100
154
6.51.034
6.51.034
32
1" (F)
23
58
23
22
E
2xS
2
100
160
6.51.040
6.51.040
40
1/2" (F)
14
60
27
18
C
4xS
4
80
210
6.51.041
6.51.041
40
3/4" (F)
18
60
27
19
E
4xS
4
80
214
6.51.042
6.51.042
40
1" (F)
23
60
27
22
G
4xS
4
80
224
6.51.050
6.51.050
50
1/2" (F)
14
70
32
18
C
4xS
4
60
236
6.51.051
6.51.051
50
3/4" (F)
18
70
32
19
E
4xS
4
60
242
6.51.052
6.51.052
50
1" (F)
23
70
32
22
G
4xS
4
60
248
6.51.053
6.51.053
50
1 1/4" (F)
26
70
32
24
I
4xS
4
60
266
6.51.063
6.51.063
63
1/2" (F)
14
80
39
18
F
4xS
4
40
276
6.51.064
6.51.064
63
3/4" (F)
18
80
39
19
H
4xS
4
40
284
6.51.065
6.51.065
63
1" (F)
23
80
39
22
J
4xS
4
40
288
6.51.066
6.51.066
63
1 1/4" (F)
26
80
39
24
K
4xS
4
30
304
6.51.067
6.51.067
63
1 1/2" (F)
33
80
39
24
K
4xS
4
30
312
6.51.075
6.51.075
75
1/2" (F)
14
92
46
18
F
4xT
6
25
362
6.51.076
6.51.076
75
3/4" (F)
18
92
46
19
H
4xT
6
25
368
6.51.077
6.51.077
75
1" (F)
23
92
46
22
J
4xT
6
25
374
6.51.078
6.51.078
75
1 1/4" (F)
26
92
46
24
K
4xT
6
25
386
6.51.079
6.51.079
75
1 1/2" (F)
33
92
46
24
L
4xT
6
25
396
6.51.080
6.51.080
75
2" (F)
42
92
46
28
L
4xT
6
25
432
6.51.090
6.51.090
90
1/2" (F)
14
98
53
18
F
4xT
6
25
408
6.51.091
6.51.091
90
3/4" (F)
18
98
53
19
H
4xT
6
25
414
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6.55 - PP CLAMP SADDLE
VDL
23.02.2023
6.50 - PP CLAMP SADDLE
VDL
08.03.2023
7.36 - PE COUPLING
VDL
23.02.2023
7.16 - PE TEE
VDL
23.02.2023
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
3.72 A - BACKING FLANGE
VDL
08.03.2023
2.29 - ELBOW 90°
VDL
23.02.2023
70206 - ADAPTOR UNION
VDL
23.02.2023
7019 - FLANGE ADAPTOR
VDL
23.02.2023
3.72 C - FLANGE ADAPTOR
VDL
08.03.2023
Unions 341, taper seat, female/male
Riegler
02.03.2015
Model 5349 - Tee SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
330B - ENDPLUG
ELYSEE
25.03.2024
I.4RBRF - MONOBLOC BSP FEMALE / FEMALE REDUCE BORE 800 LBS NP 55 Stainless ...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表