您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: UGA
Created: 19.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
UGA
RRD - Annular Sealing RRD
UGA
Sealing inserts GPD and RRD
Sealing inserts for pipes
Powered by
CAD模型選擇
{uga/annular_sealing_rrd/sealing_inserts_for_pipes/rrd.prj},{NB=482015008324(Architecture3002083)},{RT=20},{LODDEST=Architecture},{ML=83},{LODLEVEL=300},{RT1=20,40,60},{X=150},{ML1=83,92,110},{D=DN150},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
ARTNR
Artikel Nr.
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
D
Diameter
[mm]
482010003424
RRD100/20/V2A/EPDM/1x34
482010003424
Architecture
DN100
482012506324
RRD125/20/V2A/EPDM/1x63
482012506324
Architecture
DN125
482015008324
RRD150/20/V2A/EPDM/1x83
482015008324
Architecture
DN150
482020011024
RRD200/20/V2A/EPDM/1x110
482020011024
Architecture
DN200
484025016024
RRD250/40/V2A/EPDM/1x160
484025016024
Architecture
DN250
484030020024
RRD300/40/V2A/EPDM/1x200
484030020024
Architecture
DN300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RRD-WR - Annular Sealing RRD
UGA
28.09.2022
HSD b40 EPDM - Standard annular space seal
HAUFF
12.09.2022
HSD SSG - Standard press seal
HAUFF
21.07.2022
Wall sealing
BRUGG Pipes
21.08.2023
GN 1582 - Stainless Steel Screws, Hygienic Design, Low-Profile Head, with R...
Elesa+Ganter
21.06.2024
23380 - Shrink discs, Form A
norelem
26.06.2024
AMF 6616 - Support screw with nut
AMF - ANDREAS MAIER Fellbach
17.04.2024
LAVANTUS ring seal
Ventaflex
08.03.2024
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
KBS 19 - Shrink Disc
KBK Antriebstechnik
26.11.2019
VONROLL/DUKTUS flanged socket - Flanged socket piece
vonRoll hydro
20.03.2024
BKD150-E-ZS - Multilayer insert
UGA
28.09.2022
4000E3 - E3 valve with flanges, short, PN 10 I PN 16
HAWLE
23.02.2024
Figure 2877b - VONROLL flanged socket ECOFIT HYDROTIGHT Push-on flanged soc...
vonRoll hydro
20.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表