您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Varilip® PDR Type A - Rotary Seals from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Varilip® PDR
Type A
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_varilip_pdr/typ_a/turcon_varilip_pdr_typ_a_asmtab.prj},{NB=TJA4A0360-T251 (0)},{IDNR=},{D1=36},{D2=62},{B=7},{B1=7.3},{D4=40},{D5=39.6},{NUT=0},{LD=A},{MC=T25},{WG=Edelstahl AISI 304 },{DX1=0360},{BH=4},{PPATH=turcon_varilip_pdr_typ_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove width min.
[mm]
D4
Hole diameter max.
[mm]
D5
Bore diameter min.
[mm]
DRUCK
Pressure in MPa
ⁿ/ₐ
WG
Case Material
ⁿ/ₐ
TJA1A0060-T251
TJA1A0060
6
16
7
7.3
10
9.6
2 MPa
Stainless steel AISI 304
TJA2A0060-T251
TJA2A0060
6
22
7
7.3
10
9.6
2 MPa
Stainless steel AISI 304
TJA1A0070-T251
TJA1A0070
7
22
7
7.3
11
10.6
2 MPa
Stainless steel AISI 304
TJA1A0080-T251
TJA1A0080
8
22
7
7.3
12
11.6
2 MPa
Stainless steel AISI 304
TJA2A0080-T251
TJA2A0080
8
24
7
7.3
12
11.6
2 MPa
Stainless steel AISI 304
TJA1A0090-T251
TJA1A0090
9
22
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJA2A0090-T251
TJA2A0090
9
24
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJA3A0090-T251
TJA3A0090
9
26
7
7.3
13
12.6
2 MPa
Stainless steel AISI 304
TJA1A0100-T251
TJA1A0100
10
22
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJA2A0100-T251
TJA2A0100
10
24
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJA3A0100-T251
TJA3A0100
10
25
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJA4A0100-T251
TJA4A0100
10
26
7
7.3
14
13.6
2 MPa
Stainless steel AISI 304
TJA1A0110-T251
TJA1A0110
11
22
7
7.3
15
14.6
2 MPa
Stainless steel AISI 304
TJA2A0110-T251
TJA2A0110
11
26
7
7.3
15
14.6
2 MPa
Stainless steel AISI 304
TJA1A0120-T251
TJA1A0120
12
22
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJA2A0120-T251
TJA2A0120
12
24
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJA3A0120-T251
TJA3A0120
12
25
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJA4A0120-T251
TJA4A0120
12
28
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJA5A0120-T251
TJA5A0120
12
30
7
7.3
16
15.6
2 MPa
Stainless steel AISI 304
TJA1A0140-T251
TJA1A0140
14
24
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJA2A0140-T251
TJA2A0140
14
28
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJA3A0140-T251
TJA3A0140
14
30
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJA4A0140-T251
TJA4A0140
14
35
7
7.3
18
17.6
2 MPa
Stainless steel AISI 304
TJA1A0150-T251
TJA1A0150
15
26
7
7.3
19
18.6
2 MPa
Stainless steel AISI 304
TJA2A0150-T251
TJA2A0150
15
30
7
7.3
19
18.6
2 MPa
Stainless steel AISI 304
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Varilip® PDR Type C - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
Turcon® Varilip® PDR Type D - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
Turcon® Varilip® Type A - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
Single
NTN Corporation
17.10.2023
Turcon® Varilip® PDR Type G - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
Quad-Ring® Seal - Quad-Ring® Seal and Back-up Ring (uncut) for Rotary Appli...
Trelleborg
01.02.2018
FZ 250 - Flanged Cylinder
AHP Merkle
31.03.2024
Turcon® Varilip® PDR Type B - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
Turcon® Varilip® Type B - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
Turcon® Varilip® Type F - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
Turcon® Varilip® Type C - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
4A200 - Air Valve
AirTAC
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表