您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
LDF+ - Ceiling Sensor Luminosity
Thermokon
Room Climate Control
Room Sensors
Light & Motion
Powered by
CAD模型選擇
{thermokon/room_climate_control/room_sensors/light_and_motion/ldf_plus_asmtab.prj},{NB=700870 LDF+ Dual AA 2xL1500 schrages Prisma (300)},{ARTNR=700870},{EL=0},{IDPIM3=5201},{BEZ=LDF+ Dual AA 2xL1500 schrages Prisma},{GGEO=},{GEOV=},{REF3D=LDF+ USE M},{BILD=ldf_plus_dual_schraeg.png},{INFOWWW=link zur Website},{MESSG= Helligkeit},{AT= Deckenfühler},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, Jumper, DIP-Schalter},{S= Umgebungslichtsensor mit präziser, dem menschlichen Auge entsprechender optischer Filterung},{AGSPA=---},{AGST= 2x 4..20 mA, max. Bürde 500 Ω},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-25 - +65},{GKT=0},{TEB1=0},{AST=0},{TEBG=0},{EBF= max. 85% rH nicht kondensierend},{EBD=0},{MBF=0},{GKF=0},{MBCO2=0},{GKCO2=0},{MVOCM=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
MBL
Measuring range light
ⁿ/ₐ
GKL
Accuracy light
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
662604 LDF+ V L1500 gerad...
LDF+ V L1500 straight pri...
662604
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
662628 LDF+ V L1500 schra...
LDF+ V L1500 diagonal pri...
662628
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
662635 LDF+ A L1500 gerad...
LDF+ A L1500 straight pri...
662635
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
---
4..20 mA, max. load 500 Ω
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV
A max. 20 mA
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
662642 LDF+ A L1500 schra...
LDF+ A L1500 diagonal pri...
662642
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
---
4..20 mA, max. load 500 Ω
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV
A max. 20 mA
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
707336 LDF+ V L1500 gerad...
LDF+ V L1500 straight pri...
707336
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
2x floating contact NO fo...
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
707350 LDF+ V L1500 schra...
LDF+ V L1500 diagonal pri...
707350
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
2x floating contact NO fo...
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700849 LDF+ Dual VV 2xL15...
LDF+ Dual VV 2xL1500 stra...
700849
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700856 LDF+ Dual VV 2xL15...
LDF+ Dual VV 2xL1500 diag...
700856
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700863 LDF+ Dual AA 2xL15...
LDF+ Dual AA 2xL1500 stra...
700863
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
---
2x 4..20 mA, max. load 50...
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV
AA max. 40 mA
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700870 LDF+ Dual AA 2xL15...
LDF+ Dual AA 2xL1500 diag...
700870
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
---
2x 4..20 mA, max. load 50...
---
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV
AA max. 40 mA
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
707374 LDF+ Dual VV 2xL15...
LDF+ Dual VV 2xL1500 stra...
707374
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
707381 LDF+ Dual VV 2xL15...
LDF+ Dual VV 2xL1500 diag...
707381
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700887 LDF+ RS485 Modbus ...
LDF+ RS485 Modbus L1500 s...
700887
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700894 LDF+ RS485 Modbus ...
LDF+ RS485 Modbus L1500 d...
700894
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700900 LDF+ RS485 BACnet ...
LDF+ RS485 BACnet (MS/TP)...
700900
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
RS485 BACnet (MS/TP)
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700917 LDF+ RS485 BACnet ...
LDF+ RS485 BACnet (MS/TP)...
700917
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
0..10 V or 0..5 V, adjust...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700924 LDF+ Dual RS485 Mo...
LDF+ Dual RS485 Modbus 2x...
700924
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700931 LDF+ Dual RS485 Mo...
LDF+ Dual RS485 Modbus 2x...
700931
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 Modbus
RTU, half-duplex, baud ra...
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700948 LDF+ Dual RS485 BA...
LDF+ Dual RS485 BACnet (M...
700948
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 BACnet (MS/TP)
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
700955 LDF+ Dual RS485 BA...
LDF+ Dual RS485 BACnet (M...
700955
luminosity
Ceiling sensor
Thermokon app, uConfig, ...
ambient light sensor with...
2x 0..10 V or 0..5 V, adj...
---
---
RS485 BACnet (MS/TP)
---
-25 - +65
max. 85% rH non-condensin...
selectable from 6 ranges ...
±5% of measuring range, c...
15..35 V = SELV, 19..29...
typ. 0,6 W (24 V =), 1,...
prism: acrylic glass clea...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
2x patch cable, RJ45 plug
1,5
146 x 128 x 91
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LK+ - Duct Sensor Air Quality
Thermokon
06.05.2021
MWF+ - Duct averaging Sensor
Thermokon
06.05.2021
Li65+ - Outdoor Sensor Luminosity
Thermokon
06.05.2021
NOVOS 3 - Room sensor
Thermokon
06.05.2021
NOVOS 3 SR - Room Sensor Radio
Thermokon
06.05.2021
NOVOS 3 SR x - Room Operating Unit Radio
Thermokon
06.05.2021
NOVOS 5 - Room sensor
Thermokon
06.05.2021
FTK+ - Duct Sensor temperature/Humidity
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表