您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP - Rubber wheels, polyamide centre with threadguards, swivel top plate bracket
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber institutional wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_r_s/srp_asmtab.prj},{NB=374102},{COD=374102},{D=60},{F=24},{H=83},{AXB=60x60},{AAXBB=48x48},{EE=6},{E=21},{LC=50},{W=0.25},{INFO=Technical description},{BR=1},{PPATH=37_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
374100
374100
40
18
59
42x42
30x30
5
24
30
0.12
374101
374101
50
18
66
55x55
44x44
6
21
35
0.13
374102
374102
60
24
83
60x60
48x48
6
21
50
0.25
374303
374303
75
24
101
60x60
48x48
6
30
55
0.32
374103
374103
80
24
104
60x60
48x48
6
30
55
0.34
374104
374104
100
24
121
60x60
48x48
6
33
55
0.42
374105
374105
125
30
152
77x67
61x51
8
37
80
0.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SF - Rubber wheels, polyamide centre with threadguards, fixed bracket
Tellurerota
06.05.2024
SRP FR - Rubber wheels, polyamide centre with threadguards, swivel top plat...
Tellurerota
06.05.2024
SRC - Rubber wheels, polyamide centre with threadguards, swivel bracket wit...
Tellurerota
06.05.2024
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plate...
Tellurerota
06.05.2024
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zin...
Tellurerota
06.05.2024
SRP/2R - Grey rubber paired wheels, polyamide centre with threadguards, swi...
Tellurerota
06.05.2024
SRFP - Rubber wheels, polyamide centre with threadguards, swivel bracket wi...
Tellurerota
06.05.2024
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
SRC FR - Rubber wheels, polyamide centre with threadguards, swivel bracket ...
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SRP - Black polyamide 6 institutional wheels, swivel top plate bracket
Tellurerota
06.05.2024
TCM
Nansin
19.03.2019
RE.F7-N-HT - ELESA-Duroplast wheels
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表