您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Time Delay Relays
TE Connectivity
Relays Contactors and Switches
Relays_new
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/time_delay_relays.prj},{NB=2-1423157-0},{PN=2-1423157-0},{SHA256=H4aaEaVYvc2YRWytQy6F8CnbfgkxCxyawmaKUQakLjY=},{INAME=22d14231572d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2-1423157-0.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2-1423157-0},{TEINTERNALDESCRIPTION=7012AH=RLY,STD,ON,2P,120VAC,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MAGNETICBLOWOUTDEVICE
Magnetic Blow-Out Device
ⁿ/ₐ
PRODUCTCATEGORY
Product Category
ⁿ/ₐ
RELAYTYPE
Relay Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
ENCLOSURETYPE
Enclosure Type
ⁿ/ₐ
STATUSINDICATOR
Status Indicator
ⁿ/ₐ
MULTIPLETIMINGRANGES
Multiple Timing Ranges
ⁿ/ₐ
INPUTVOLTAGEVDC
Input Voltage
[VDC]
ACTUATINGSYSTEM
Actuating System
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
TYPEOFCONTROL
Type of Control
ⁿ/ₐ
CONTACTCURRENTRATINGA
Contact Current Rating
[A]
DELAYTIME
Delay Time
ⁿ/ₐ
CONTACTARRANGEMENT
Contact Arrangement
ⁿ/ₐ
TERMINATIONTYPE
Termination Type
ⁿ/ₐ
MOUNTINGTYPE
Mounting Type
ⁿ/ₐ
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
[Approximate]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
MODEOFOPERATION
Mode of Operation
ⁿ/ₐ
REPEATABILITYMAX
Repeatability
[Max]
TIMINGRANGEOFFTIMESECONDS
Timing Range Off-Time
[seconds]
INPUTVOLTAGEVAC
Input Voltage
[VAC]
1-1617806-5
1-1617806-5
1-1617806-5
TD229-6002P=TDFR 60 SEC
Without
Electromechanical Relays
Time Delay
Relay
Hermetic Sealed Metallic
None
Without
28
DC
Silver Cadmium Oxide
Fixed
10A@28VDC, 115VAC
60 seconds
2 Form C, DPDT, 2 CO
Solder Pin Terminal
Raised Vertical Flange Mo...
25.79 x 25.79 x 25.4 mm [...
-55 - 125
Delay on Release
+/-10%
N/A
N/A
1-1617807-3
1-1617807-3
1-1617807-3
TD228-3003P=TDFO 300 SEC ...
Without
Electromechanical Relays
Time Delay
Relay
Hermetic Sealed Metallic
None
Without
28
DC
Silver Cadmium Oxide
Fixed
10A@28VDC, 115VAC
300 seconds
2 Form C, DPDT, 2 CO
Solder Pin Terminal
Raised Vertical Flange Mo...
25.79 x 25.79 x 25.4 mm [...
-55 - 125
Delay on Operate
+/-10%
N/A
N/A
2-1423157-0
2-1423157-0
2-1423157-0
7012AH=RLY,STD,ON,2P,120V...
Without
Electromechanical Relays
Time Delay
Relay
N/A
N/A
Without
N/A
AC
N/A
Knob
10A@240VAC
3 - 30 minutes
2 Form C, DPDT, 2 CO
Screw Terminals
Mounting Bracket
114.8 x 65.3 x 71.9 mm [ ...
-30 - 75
On-Delay
+/-10%
N/A
120 - 110
2-1423164-0
2-1423164-0
2-1423164-0
7022PC=RLY,STD,OFF,2P,125...
Without
Electromechanical Relays
Time Delay
Relay
N/A
N/A
Without
125
DC
N/A
Knob
10A@240VAC
N/A
2 Form C, DPDT, 2 CO
Screw Terminals
Mounting Bracket
114.8 x 65.3 x 71.9 mm [ ...
-30 - 75
Off-Delay
+/-5%
1.5 - 15
N/A
2-1617805-9
2-1617805-9
2-1617805-9
TD229-3001P=TDFR 3 SEC M8...
Without
Electromechanical Relays
Time Delay
Relay
Hermetic Sealed Metallic
None
Without
28
DC
Silver Cadmium Oxide
Fixed
10A@28VDC, 115VAC
3 seconds
2 Form C, DPDT, 2 CO
Solder Pin Terminal
Raised Vertical Flange Mo...
25.79 x 25.79 x 25.4 mm [...
-55 - 125
Delay on Release
+/-10%
N/A
N/A
6-1617805-3
6-1617805-3
6-1617805-3
TD229-1402P= TDFR 14 SEC ...
Without
Electromechanical Relays
Time Delay
Relay
Hermetic Sealed Metallic
None
Without
28
DC
Silver Cadmium Oxide
Fixed
10A@28VDC, 115VAC
14 seconds
2 Form C, DPDT, 2 CO
Solder Pin Terminal
Raised Vertical Flange Mo...
25.79 x 25.79 x 25.4 mm [...
-55 - 125
Delay on Release
+/-10%
N/A
N/A
7-1617805-1
7-1617805-1
7-1617805-1
TD229-3002P=TDFR 30 SEC M...
Without
Electromechanical Relays
Time Delay
Relay
Hermetic Sealed Metallic
None
Without
28
DC
Silver Cadmium Oxide
Fixed
10A@28VDC, 115VAC
30 seconds
2 Form C, DPDT, 2 CO
Solder Pin Terminal
Raised Vertical Flange Mo...
25.79 x 25.79 x 25.4 mm [...
-55 - 125
Delay on Release
+/-10%
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N-730 MRO Switches Push-Button Switches Momentary Push-Button Switches - Sw...
Essentra Components
14.08.2014
Time Delay Relays
TE Connectivity
03.06.2020
Timed relay
SIEMENS
04.05.2022
Relay Accessories, Sockets & Clips
TE Connectivity
03.06.2020
TN - Twin-Rod Cylinder
AirTAC
17.01.2024
700-HR Multi-Function Multi-Range Timing Relay - 700-HR
Rockwell Automation
21.06.2023
05 - Timer relay
eaton_qs
04.12.2023
85 Series - Miniature plug-in timers
Finder
27.05.2022
88 Series - Plug-in timers
Finder
27.05.2022
2697250000 - TFIS 12-240VUC 1CO M7C
Weidmüller
22.01.2024
SB50W
ORIENTALMOTOR Co.,Ltd.
10.04.2024
14 Series - Modular electronic staircase timers
Finder
27.05.2022
700-HT Single Range Tube Base Timing Relay - 700-HT
Rockwell Automation
21.06.2023
2907714 - ETD-BL-2T-I-230-PT
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表