您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Relay Accessories Sockets & Clips
TE Connectivity
Relays Contactors and Switches
Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays/relay_accessories_sockets_and_clips.prj},{NB=2-1419106-2},{PN=2-1419106-2},{SHA256=wO6z4xGcTyO/thfrHIjzQpF3N0KbyA/CnHUvyvIpbzE=},{INAME=00059__c2d22d14191062d22da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-1419106-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=27E867=SOCKET,KU,,ASSY,4 POLE,},{ALIAS=27E867},{TC=Screw}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
TC
Terminal Configuration
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
GP
Grounding Provision
ⁿ/ₐ
LT
Logic Terminals
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
ST
Socket Type
ⁿ/ₐ
PC
Pole Configuration
ⁿ/ₐ
CPM
Contact Plating Material
ⁿ/ₐ
TLMM
Terminal Length
[mm]
TLINCH
Terminal Length
[in]
NP
Number of Pins
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1393143-1
1-1393143-1
27E128=SOCKET,R10,10,PC,P...
PTMT00L0, F92806-000, MT7...
PC Stag
Socket
Socket
With
N/A
Polyester
Spring Brass
Printed Circuit Board
2
Tin
4.57
.18
10
Printed Circuit Board
R10 Relays
Strip Grounding
1-1393143-2
1-1393143-2
27E129=SOCKET,R10,16,PC,P...
27E129
PC Stag
Socket
Socket
With
N/A
Polyester
Spring Brass
Printed Circuit Board
4
Tin
4.57
.18
16
Printed Circuit Board
R10 Relays
Strip Grounding
1-1393143-3
1-1393143-3
27E130=SOCKET,R10,22,PC,P...
N/A
PC Stag
Socket
Socket
With
N/A
Phenolic
Spring Brass
Printed Circuit Board
6
Tin
4.57
.18
22
Printed Circuit Board
R10 Relays
Strip Grounding
1-1393143-6
1-1393143-6
27E162=SOCKET,R10,10,SLG,...
N/A
Solder
Socket
Socket
Without
N/A
Polyester
Spring Brass
Solder
2
Tin
5.33
.21
10
Printed Circuit Board
R10 Relays
N/A
1-1393143-9
1-1393143-9
27E166=SOCKET,KH,14,SCW,P...
27E166
Screw
Socket
Socket
With
N/A
Glass-Filled Polyester
Spring Brass
Track Mount, Panel
4
Tin
5.33
.21
14
Chassis Mount
KHA Relays
N/A
1-1393161-7
1-1393161-7
RP16100 HALTEBUEGEL
RP16100
N/A
Accessory
Plastic Retaining Clip
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393161-9
1-1393161-9
RP28500-RETAINING CLIP
N/A
N/A
Accessory
Metal Retaining Clip
Without
N/A
Stainless Steel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Sockets
N/A
1-1415526-1
1-1415526-1
PT78742
D51265-000, PT78742, AMPS...
N/A
Socket
DIN Rail Socket
Without
N/A
N/A
N/A
DIN Rail Mount
4
N/A
N/A
N/A
N/A
DIN Rail Snap Mount
N/A
N/A
1-1419106-9
1-1419106-9
27E487=SOCKET,K10,8,SCW,P...
N/A
Screw
Socket
Socket
Without
N/A
Glass-Filled Polyester
Spring Brass
DIN Rail Mount
2
Tin
28.7
N/A
8
DIN Rail Snap Mount
K10 Relays
N/A
1393143-1
1393143-1
27E043=SOCKET,KU,11,SLG,N...
N/A
Solder
Socket
Socket
Without
N/A
Nylon
Spring Brass
Chassis Mount
3
Tin
5.33
.21
11
Hard Mount
KUP Relays
N/A
1393143-2
1393143-2
27E067=SOCKET,KU,11,QC.18...
N/A
4.75 [.187] Quick Connect
Socket
Socket
Without
N/A
Nylon
Spring Brass
Chassis Mount
3
Tin
5.33
.21
11
Hard Mount
KUP Relays
N/A
1393143-5
1393143-5
27E121=SOCKET,KUP,11,SCW,...
27E121
Screw
Socket
Socket
Without
N/A
Nylon
Spring Brass
Track Mount
3
Tin
5.33
.21
11
Panel, Rail
KUP Relays
N/A
1393143-6
1393143-6
27E122=SOCKET,KRP,8,SCW,P...
27E122
Screw
Socket
Socket
Without
N/A
Glass-Filled Polyester
Spring Brass
Track Mount
N/A
Tin
5.33
.21
8
Rail, Panel
KRPA Relays
N/A
1393143-7
1393143-7
27E123=SOCKET,KRP,11,SCW,...
27E123
Screw
Socket
Socket
Without
N/A
Glass-Filled Polyester
Spring Brass
Track Mount
N/A
Tin
5.33
.21
11
Rail, Panel
KRPA Relays
N/A
1393143-8
1393143-8
27E125=SOCKET,R10,10,SLG,...
N/A
Solder
Socket
Socket
With
N/A
Polyester
Spring Brass
Solder
2
Tin
5.33
.21
10
Printed Circuit Board
R10 Relays
Strip Grounding
1393143-9
1393143-9
27E126=SOCKET,R10,16,SLG,...
N/A
Solder
Socket
Socket
With
N/A
Polyester
Spring Brass
Solder
4
Tin
5.33
.21
16
Printed Circuit Board
R10 Relays
Strip Grounding
1393162-1
1393162-1
PT28802
N/A
N/A
Accessory
Metal Retaining Clip
N/A
N/A
Retaining Clip
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Sockets
N/A
1393162-5
1393162-5
PT78603
PT78603-
PC
Socket
Socket
Without
N/A
N/A
N/A
Printed Circuit Board
3
N/A
5
.197
15
Printed Circuit Board
Miniature Relays PT
N/A
1393837-1
1393837-1
27E460=SOCKET,R10,,ASSY,2...
27E460
Screw
Socket
Socket
Without
N/A
Polyester
Spring Brass
Track Mount
2
Tin
5.33
.21
10
Chassis Mount
R10 Relays
N/A
1415044-1
1415044-1
MT78603
MT78603
N/A
Socket
Socket
Without
N/A
N/A
N/A
Printed Circuit Board
3
N/A
N/A
N/A
N/A
Printed Circuit Board
N/A
N/A
1415526-1
1415526-1
PT78722
PT78722
N/A
Socket
DIN Rail Socket
Without
N/A
N/A
N/A
DIN Rail Mount
2
N/A
N/A
N/A
N/A
DIN Rail Snap Mount
N/A
N/A
1419106-1
1419106-1
27E006=SOCKET,KH,14,SLG,G...
27E006
Solder
Socket
Socket
With
N/A
Nylon
Spring Brass
Solder
4
Tin
9.53
.375
14
Chassis Mount
KHA Relays
N/A
1419106-2
1419106-2
27E007=SOCKET,KH,14,PC,PH...
N/A
PC
Socket
Socket
With
N/A
Nylon
Spring Brass
Printed Circuit Board
4
Tin
5.54
.218
14
Printed Circuit Board
KHA Relays
N/A
1419106-3
1419106-3
27E023=SOCKET,KH,14,PC,PH...
27E023
PC
Socket
Socket
Without
N/A
Nylon
Spring Brass
Printed Circuit Board
4
Tin
5.54
.218
14
Printed Circuit Board
KHA Relays
N/A
1419106-4
1419106-4
27E046=SOCKET,KU,11,PC,NY...
N/A
PC
Socket
Socket
Without
N/A
Nylon
Spring Brass
Printed Circuit Board
3
Tin
3.66
.144
11
Hard Mount
KUP Relays
N/A
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表