您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Other Rack & Panel Accessories
TE Connectivity
Connectors
PCB Connectors
Backplane Connectors
Rack & Panel Backplane
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/backplane_connectors/rack_and_panel_backplane/other_rack_and_panel_accessories.prj},{NB=2226783-3},{PN=2226783-3},{NP=9},{SHA256=8AFvUxbsmLktErKx3UhO6RLaSMOdbF/5NUwn35q7fCo=},{INAME=00006__c2d22267832d32da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2226783-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FORTIS LRM, DAUGHTER CARD, 9 BAY SHELL},{AT=Louvertec Band}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
CD
Connector Design
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PC
Preloaded Contacts
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
1996373-1
1996373-1
KIT,BACKSHELL,12 POS,RCPT
Backshell
Receptacle
Rectangular
Accessory
12
No
Package
2226783-1
2226783-1
FORTIS LRM, DAUGHTER CARD...
Louvertec Band
Plug
N/A
Rugged Shell
3
N/A
N/A
2226783-3
2226783-3
FORTIS LRM, DAUGHTER CARD...
Louvertec Band
Plug
N/A
Rugged Shell
9
N/A
N/A
2226783-4
2226783-4
FORTIS LRM, DAUGHTER CARD...
Louvertec Band
Plug
N/A
Rugged Shell
8
N/A
N/A
2226784-1
2226784-1
FORTIS LRM, BACKPLANE, 3 ...
N/A
Receptacle
N/A
Rugged Shell
3
N/A
N/A
2226784-3
2226784-3
FORTIS LRM, BACKPLANE, 9 ...
N/A
Receptacle
N/A
Rugged Shell
9
N/A
N/A
2226784-4
2226784-4
FORTIS LRM, BACKPLANE, 8 ...
N/A
Receptacle
N/A
Rugged Shell
8
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rack & Panel Connectors
TE Connectivity
10.12.2019
GD202 - Roller Rack Series General
SATA
10.05.2023
Positioning system ELZQ 60, 80, 80S - Rack and pinion driven positioning sy...
Bahr Modultechnik
27.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表