您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd05_mit_bolzen_und_schlitz_asmtab.prj},{NB=FD05.324},{BESTNR=FD05.324},{INFO=Online PDF},{AUS=Automatenstahl, verstärkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=34},{S=8.0},{F1=91.0},{F2=223},{G=70.0},{A=6.2000},{B=3.0000},{T=4.0000},{C=5.9929},{DD=6.5000},{D=8.5400},{SI=14.8000},{VI=15.0000},{MS=1.200},{SK=13.000},{BR=16.000},{PPATH=assemblies/fd05_mit_bolzen_und_schlitz_asmtpl.prj},{S1=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
S
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
FD05.104
FD05.104
Automatenstahl, Standard-...
M4
1.8
9
1.5
4.5
13
0.6
FD05.105
FD05.105
Automatenstahl, Standard-...
M5
2.4
12
2.0
5.0
13
0.9
FD05.106
FD05.106
Automatenstahl, Standard-...
M6
2.7
14
2.0
6.0
17
1.5
FD05.108
FD05.108
Automatenstahl, Standard-...
M8
3.8
16
2.0
16.0
33
3.5
FD05.110
FD05.110
Automatenstahl, Standard-...
M10
4.5
19
2.5
19.0
42
7.0
FD05.112
FD05.112
Automatenstahl, Standard-...
M12
6.2
22
3.5
22.0
57
10.0
FD05.116
FD05.116
Automatenstahl, Standard-...
M16
8.5
24
4.5
38.0
78
24.0
FD05.120
FD05.120
Automatenstahl, Standard-...
M20
10.0
30
6.5
39.0
81
43.0
FD05.124
FD05.124
Automatenstahl, Standard-...
M24
13.0
34
8.0
72.0
155
70.0
FD05.306
FD05.306
Automatenstahl, verstärkt...
M6
2.7
14
2.0
11.0
25
1.5
FD05.308
FD05.308
Automatenstahl, verstärkt...
M8
3.8
16
2.0
23.0
59
3.5
FD05.310
FD05.310
Automatenstahl, verstärkt...
M10
4.5
19
2.5
20.0
54
7.0
FD05.312
FD05.312
Automatenstahl, verstärkt...
M12
6.2
22
3.5
38.0
96
10.0
FD05.316
FD05.316
Automatenstahl, verstärkt...
M16
8.5
24
4.5
50.0
100
24.0
FD05.320
FD05.320
Automatenstahl, verstärkt...
M20
10.0
30
6.5
52.0
133
43.0
FD05.324
FD05.324
Automatenstahl, verstärkt...
M24
13.0
34
8.0
91.0
223
70.0
FD05.504
FD05.504
rostfreier Stahl, Standar...
M4
1.8
9
1.5
4.5
12
0.6
FD05.505
FD05.505
rostfreier Stahl, Standar...
M5
2.4
12
2.0
5.0
13
0.9
FD05.506
FD05.506
rostfreier Stahl, Standar...
M6
2.7
14
2.0
6.0
17
1.5
FD05.508
FD05.508
rostfreier Stahl, Standar...
M8
3.8
16
2.0
16.0
33
3.5
FD05.510
FD05.510
rostfreier Stahl, Standar...
M10
4.5
19
2.5
19.0
42
7.0
FD05.512
FD05.512
rostfreier Stahl, Standar...
M12
6.2
22
3.5
22.0
57
10.0
FD05.516
FD05.516
rostfreier Stahl, Standar...
M16
8.5
24
4.5
38.0
78
24.0
FD05.520
FD05.520
rostfreier Stahl, Standar...
M20
10.0
30
6.5
39.0
81
43.0
FD05.524
FD05.524
rostfreier Stahl, Standar...
M24
13.0
34
8.0
72.0
155
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FD05. Spring Plungers with ball and slot - Spring elements
Tecnorm
08.08.2016
HP - High Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
LH - Low Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
IHP - Metric High Pressure Hydraulic Cylinders
Peninsular Cylinder
22.03.2024
C8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
499. Precisional countersink - Cutting element
Tecnorm
19.09.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
FD10-530 Compressor pin with pressure screw spring - Springs
Tecnorm
08.08.2016
N 251. PU bead breaker - Springs
Tecnorm
08.08.2016
5131. Sliding plate - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表