您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0028020 - Hard Lock Nut (Semi-thin shape H-2) (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0028020_hard_lock_nut.prj},{NB=N0-02-8020-03000000},{IDNR=},{CNSORDERNO=N0-02-8020-03000000},{S=M30},{NDM=30},{P=3.50},{H=24},{TH=±1.0},{H1=18},{TH1=0 -1.4},{B=46},{TB=0 -1.0},{C=53.1},{L=35.9},{C100=53.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
H1
Height
[mm]
TH1
Tolerance Height
[mm]
H2
Height
[mm]
B
Width across flats
[mm]
TB
Tolerance Width across flats
[mm]
C
Width across corners
[mm]
L
Height
[mm]
N0-02-8020-01800000
N0-02-8020-01800000
M18
2.50
15
±0.9
11
0 -0.9
11.8
27
0 -0.8
31.2
22.8
N0-02-8020-02000000
N0-02-8020-02000000
M20
2.50
16
±0.9
12
0 -0.9
12.3
30
0 -0.8
34.6
24.3
N0-02-8020-02200000
N0-02-8020-02200000
M22
2.50
18
±0.9
13
0 -0.9
14.4
32
0 -1.0
37.0
27.4
N0-02-8020-02400000
N0-02-8020-02400000
M24
3.00
19
±1.0
14
0 -0.9
14.9
36
0 -1.0
41.6
28.9
N0-02-8020-02700000
N0-02-8020-02700000
M27
3.00
22
±1.0
16
0 -1.4
15.9
41
0 -1.0
47.3
31.9
N0-02-8020-03000000
N0-02-8020-03000000
M30
3.50
24
±1.0
18
0 -1.4
17.9
46
0 -1.0
53.1
35.9
N0-02-8020-03300000
N0-02-8020-03300000
M33
3.50
25
±1.0
20
0 -1.5
19.4
50
0 -1.0
57.7
39.4
N0-02-8020-03600000
N0-02-8020-03600000
M36
4.00
28
±1.0
21
0 -1.5
20.9
55
0 -1.2
63.5
41.9
N0-02-8020-03900000
N0-02-8020-03900000
M39
4.00
30
±1.2
23
0 -1.5
22.7
60
0 -1.2
69.3
45.7
N0-02-8020-04200000
N0-02-8020-04200000
M42
4.50
33
±1.2
25
0 -1.5
25.2
65
0 -1.2
75.0
50.2
N0-02-8020-04500000
N0-02-8020-04500000
M45
4.50
35
±1.2
27
0 -1.5
27.2
70
0 -1.2
80.8
54.2
N0-02-8020-04800000
N0-02-8020-04800000
M48
5.00
37
±1.2
29
0 -1.5
29.2
75
0 -1.2
86.5
58.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0020860 - Idaring
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020730 - Spring Nut (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0028200 - Hyper Rod Nut (SUSHP)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Tuk-Rivet®-MB - Punches rivet, self riveting
Kerb-Konus
28.03.2024
Type OC - Oldham Flexibile Shaft Couplings
OEP Couplings
03.10.2013
N0028111 - Hard Lock Nut with Rim (H-1) (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
valve connectors with cable entry
SVS Automation
09.06.2022
N0020206 - U-Nut (UNC) (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020256 - Nylon Nut (one) (UNC) (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0029005 - Wedge Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0088111 - Hard Lock Nut with Rim (H-1) (45C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0118010 - Hard Lock Nut (H-1) (SUS316)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
SVS Automation
09.06.2022
N0000G60 - Disc spring Nut (OPG)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表