您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1768 - Gleitführungsbuchse (~DIN 9831-1/ ISO 9448-2)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn060177.prj},{NB=SN1768-32-45-A Gleitfuehrungsbuchse (DIN 9831-1/ ISO 9448-2) VAR=0},{PDF=PDF},{D1=32},{L2=45},{T=A},{VAR=0},{D2=48},{D3=72},{D4=58},{L1=30},{L4=7.5},{K=28},{D6=10},{D5=5.5},{T1=5.7},{TYP=B},{PPATH=sn06017702.prj},{SNPR=MIN},{ARTNR=176689}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L2
(L2)
[mm]
T
(T)
ⁿ/ₐ
D2
(d2)
[mm]
D3
(d3)
[mm]
D4
(d4)
[mm]
L1
(L1)
[mm]
L4
(L4)
[mm]
K
(K)
[mm]
D6
(d6)
[mm]
D5
(d5)
[mm]
T1
(t1)
[mm]
TYP
(TYP)
ⁿ/ₐ
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1768-15-29-A VAR=0
15
29
A
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
176655
SN1768-15-29-B VAR=0
15
29
B
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
125175
SN1768-15-29-C VAR=0
15
29
C
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
176656
SN1768-15-36-A VAR=0
15
36
A
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
176659
SN1768-15-36-B VAR=0
15
36
B
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
125177
SN1768-15-36-C VAR=0
15
36
C
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
176660
SN1768-16-29-A VAR=0
16
29
A
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
176657
SN1768-16-29-B VAR=0
16
29
B
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
125176
SN1768-16-29-C VAR=0
16
29
C
28
45
35
23
3.0
15
8
4.5
3.5
A
sn06017701.prj
176658
SN1768-16-36-A VAR=0
16
36
A
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
176661
SN1768-16-36-B VAR=0
16
36
B
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
125178
SN1768-16-36-C VAR=0
16
36
C
28
45
35
30
3.0
15
8
4.5
3.5
A
sn06017701.prj
176662
SN1768-19-38-A VAR=0
19
38
A
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
176663
SN1768-19-38-B VAR=0
19
38
B
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
125179
SN1768-19-38-C VAR=0
19
38
C
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
176664
SN1768-19-45-A VAR=0
19
45
A
32
50
40
30
7.5
18
8
4.5
4.6
B
sn06017702.prj
176667
SN1768-19-45-B VAR=0
19
45
B
32
50
40
30
7.5
18
8
4.5
4.6
B
sn06017702.prj
125181
SN1768-19-45-C VAR=0
19
45
C
32
50
40
30
7.5
18
8
4.5
4.6
B
sn06017702.prj
176668
SN1768-19-52-A VAR=0
19
52
A
32
50
40
37
7.5
18
8
4.5
4.6
B
sn06017702.prj
176671
SN1768-19-52-B VAR=0
19
52
B
32
50
40
37
7.5
18
8
4.5
4.6
B
sn06017702.prj
125183
SN1768-19-52-C VAR=0
19
52
C
32
50
40
37
7.5
18
8
4.5
4.6
B
sn06017702.prj
176672
SN1768-20-38-A VAR=0
20
38
A
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
176665
SN1768-20-38-B VAR=0
20
38
B
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
125180
SN1768-20-38-C VAR=0
20
38
C
32
50
40
23
7.5
18
8
4.5
4.6
B
sn06017702.prj
176666
SN1768-20-45-A VAR=0
20
45
A
32
50
40
30
7.5
18
8
4.5
4.6
B
sn06017702.prj
176669
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1843-HSS - Punch with trombone collar
STRACK
13.10.2022
SN1765 - Guide bush
STRACK
02.11.2023
C-MFM - Economy OIL Free Bushings Housing Type - Ircular Flange
Misumi
29.05.2023
Z4491 - Guide bush (~DIN 9831-1/ ISO 9448-2)
STRACK
02.11.2023
SN2520 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.07.2022
SN2580 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
SN1707 - Retaining plate
STRACK
21.07.2022
SN1770-SNS - Guide bush
STRACK
02.11.2023
SN1776SR - Ball guide bush
STRACK
02.11.2023
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
STRACK
02.11.2023
Z4279 - Mini-Slide unit
STRACK
04.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表