您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 8740 (DIN 1473) - FN 582 - blank - Cylindrical grooved pins with chamfer
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
konische_stifte_kerbstifte
ISO 8740
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/konische_stifte_kerbstifte/iso_8740/st/iso_8740_bl_fn582.prj},{NB=SFS FN 582 125756 Kerbstift ISO 8740 Automatenstahl blank 5x16},{ARTNR=125756},{WERKSTOFF=Automatenstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=582},{D=5.0},{L=16},{A1=0.500},{F=1.700},{A2=0.630},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
A1
Crest height in the front
[mm]
F
Chamfer
[mm]
A2
Crest height in the back
[mm]
SFS FN 582 150002 Kerbsti...
150002
Automatenstahl
blank
250
582
3.0
6
0.300
1.200
0.400
SFS FN 582 150003 Kerbsti...
150003
Automatenstahl
blank
250
582
3.0
8
0.300
1.200
0.400
SFS FN 582 139545 Kerbsti...
139545
Automatenstahl
blank
250
582
3.0
10
0.300
1.200
0.400
SFS FN 582 125752 Kerbsti...
125752
Automatenstahl
blank
250
582
3.0
12
0.300
1.200
0.400
SFS FN 582 150004 Kerbsti...
150004
Automatenstahl
blank
250
582
3.0
16
0.300
1.200
0.400
SFS FN 582 125753 Kerbsti...
125753
Automatenstahl
blank
250
582
3.0
20
0.300
1.200
0.400
SFS FN 582 150006 Kerbsti...
150006
Automatenstahl
blank
100
582
4.0
6
0.400
1.400
0.500
SFS FN 582 150007 Kerbsti...
150007
Automatenstahl
blank
100
582
4.0
8
0.400
1.400
0.500
SFS FN 582 150008 Kerbsti...
150008
Automatenstahl
blank
100
582
4.0
10
0.400
1.400
0.500
SFS FN 582 139541 Kerbsti...
139541
Automatenstahl
blank
100
582
4.0
12
0.400
1.400
0.500
SFS FN 582 125754 Kerbsti...
125754
Automatenstahl
blank
100
582
4.0
16
0.400
1.400
0.500
SFS FN 582 150009 Kerbsti...
150009
Automatenstahl
blank
100
582
4.0
20
0.400
1.400
0.500
SFS FN 582 150012 Kerbsti...
150012
Automatenstahl
blank
100
582
5.0
8
0.500
1.700
0.630
SFS FN 582 125755 Kerbsti...
125755
Automatenstahl
blank
100
582
5.0
10
0.500
1.700
0.630
SFS FN 582 150013 Kerbsti...
150013
Automatenstahl
blank
100
582
5.0
12
0.500
1.700
0.630
SFS FN 582 125756 Kerbsti...
125756
Automatenstahl
blank
100
582
5.0
16
0.500
1.700
0.630
SFS FN 582 150014 Kerbsti...
150014
Automatenstahl
blank
100
582
5.0
20
0.500
1.700
0.630
SFS FN 582 150015 Kerbsti...
150015
Automatenstahl
blank
100
582
5.0
30
0.500
1.700
0.630
SFS FN 582 150019 Kerbsti...
150019
Automatenstahl
blank
100
582
6.0
12
0.600
2.100
0.800
SFS FN 582 150021 Kerbsti...
150021
Automatenstahl
blank
100
582
6.0
16
0.600
2.100
0.800
SFS FN 582 125758 Kerbsti...
125758
Automatenstahl
blank
100
582
6.0
20
0.600
2.100
0.800
SFS FN 582 140860 Kerbsti...
140860
Automatenstahl
blank
100
582
6.0
30
0.600
2.100
0.800
SFS FN 582 150023 Kerbsti...
150023
Automatenstahl
blank
100
582
6.0
40
0.600
2.100
0.800
SFS FN 582 141854 Kerbsti...
141854
Automatenstahl
blank
100
582
6.0
50
0.600
2.100
0.800
SFS FN 582 150026 Kerbsti...
150026
Automatenstahl
blank
100
582
8.0
20
0.800
2.600
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1473 - Steel
Böllhoff
26.10.2021
DIN 1473 - Stainless steel 1.4305
Böllhoff
26.10.2021
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), st...
Bossard Catalog
31.10.2023
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745),...
Bossard Catalog
31.10.2023
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Fabory
13.02.2023
DIN 912 - Cylinder head screws cap screws
Roehm
18.10.2023
ISO 8745 (DIN 1472) - FN 577 - blank - Feather grooved pins
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 8230 - blank - Zylinderstifte, Toleranzfeld h8, mit L...
SFS Group Schweiz AG
17.06.2024
Modèle 218712 - Full-length parallel grooved pin with chamfer - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
GRP - SPLINED pin ISO8740, ISO8741 and ISO8745 - Steel
HPC
03.08.2023
Reference 79040 - Grooved pin full length parallel grooved - ISO 8740 - Pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Recherche par - ISO
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表