DIN 935-1 - FN 146 - 6, verzinkt blau - Hexagon slotted and castle nuts; metric coarse and fine pitch thread, product grades A and B
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 935
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_935/st/din_935_1_a2k_fn146.prj},{NB=SFS FN 146 123804 Kronenmutter DIN 935-1 Stahl 6 verzinkt blau M10},{ARTNR=123804},{WERKSTOFF=Stahl},{GUETE=6},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=146},{BEZ=M10},{D=10.000},{D1=8.376},{P=1.500},{DA=10.800},{DE=0.000},{DW=14.300},{E=17.770},{M=12.000},{M1=6.100},{N=3.050},{S=16.000},{W=8.000},{A=6.000},{SPLINT=2.5 x 20},{VERS=0.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Transition diameter
[mm]
DE
Castle diameter
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
M1
Minimal height for the clef
[mm]
N
Width of slot
[mm]
S
Width accross flats
[mm]
W
Bootom thickness
[mm]
A
Number of the slots
ⁿ/ₐ
SPLINT
Cotter pin to DIN 94
[mm]
SFS FN 146 289771 Kronenm...
289771
Stahl
6
verzinkt blau
1000
146
5.000
4.134
0.800
5.750
0.000
6.800
8.790
5.700
3.000
1.650
8.000
4.000
6.000
1.2 x 12
SFS FN 146 279745 Kronenm...
279745
Stahl
6
verzinkt blau
100
146
6.000
4.917
1.000
6.750
0.000
8.800
11.050
7.500
3.800
2.250
10.000
5.000
6.000
1.6 x 14
SFS FN 146 308906 Kronenm...
308906
Stahl
6
verzinkt blau
1000
146
6.000
4.917
1.000
6.750
0.000
8.800
11.050
7.500
3.800
2.250
10.000
5.000
6.000
1.6 x 14
SFS FN 146 123803 Kronenm...
123803
Stahl
6
verzinkt blau
100
146
8.000
6.647
1.250
8.750
0.000
11.300
14.380
9.500
4.900
2.750
13.000
6.500
6.000
2 x 16
SFS FN 146 308907 Kronenm...
308907
Stahl
6
verzinkt blau
1000
146
8.000
6.647
1.250
8.750
0.000
11.300
14.380
9.500
4.900
2.750
13.000
6.500
6.000
2 x 16
SFS FN 146 123804 Kronenm...
123804
Stahl
6
verzinkt blau
100
146
10.000
8.376
1.500
10.800
0.000
14.300
17.770
12.000
6.100
3.050
16.000
8.000
6.000
2.5 x 20
SFS FN 146 308908 Kronenm...
308908
Stahl
6
verzinkt blau
500
146
10.000
8.376
1.500
10.800
0.000
14.300
17.770
12.000
6.100
3.050
16.000
8.000
6.000
2.5 x 20
SFS FN 146 123805 Kronenm...
123805
Stahl
6
verzinkt blau
100
146
12.000
10.106
1.750
13.000
16.000
16.200
20.030
15.000
7.700
3.800
18.000
10.000
6.000
3.2 x 22
SFS FN 146 123806 Kronenm...
123806
Stahl
6
verzinkt blau
250
146
12.000
10.106
1.750
13.000
16.000
16.200
20.030
15.000
7.700
3.800
18.000
10.000
6.000
3.2 x 22
SFS FN 146 123808 Kronenm...
123808
Stahl
6
verzinkt blau
50
146
16.000
13.835
2.000
17.300
22.000
22.200
26.750
19.000
9.800
4.800
24.000
13.000
6.000
4 x 28
SFS FN 146 308909 Kronenm...
308909
Stahl
6
verzinkt blau
100
146
16.000
13.835
2.000
17.300
22.000
22.200
26.750
19.000
9.800
4.800
24.000
13.000
6.000
4 x 28
SFS FN 146 123809 Kronenm...
123809
Stahl
6
verzinkt blau
50
146
20.000
17.294
2.500
21.600
28.000
27.700
32.950
22.000
11.900
4.800
30.000
16.000
6.000
4 x 36
SFS FN 146 308910 Kronenm...
308910
Stahl
6
verzinkt blau
100
146
20.000
17.294
2.500
21.600
28.000
27.700
32.950
22.000
11.900
4.800
30.000
16.000
6.000
4 x 36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表