您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
~DIN 315 gepresst - FN 165 - verzinkt blau - Wing nuts, rounded wings
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Flügelmuttern
DIN 315
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/fluegelmuttern/din_315/st/din_315_a2k_fn165.prj},{NB=SFS FN 165 307168 Fluegelmutter ~DIN 315 Stahl verzinkt blau M8},{ARTNR=307168},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=165},{D=8.000},{D1=6.647},{P=1.250},{DW=16.000},{D2=12.500},{BF=39.000},{G1=2.800},{G2=4.400},{M=20.000},{H=10.000},{R1=6.000},{R3=1.000},{R4=3.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DW
Diameter of the bearing face
[mm]
D2
Diameter top
[mm]
BF
Width above wing
[mm]
G1
Thickness blade up
[mm]
G2
Thickness wing bottom
[mm]
M
Overall hight
[mm]
H
Height centre part
[mm]
R1
Wing radius
[mm]
R3
Transition radius to wing
[mm]
R4
Transition centre wing
[mm]
SFS FN 165 302135 Fluegel...
302135
Stahl
verzinkt blau
100
165
4.000
3.242
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
SFS FN 165 307165 Fluegel...
307165
Stahl
verzinkt blau
500
165
4.000
3.242
0.700
8.000
7.000
20.000
1.900
2.300
10.500
4.600
3.000
0.500
2.000
SFS FN 165 302136 Fluegel...
302136
Stahl
verzinkt blau
100
165
5.000
4.134
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
SFS FN 165 307166 Fluegel...
307166
Stahl
verzinkt blau
250
165
5.000
4.134
0.800
11.000
9.000
26.000
2.300
2.800
13.000
6.500
4.000
1.000
2.500
SFS FN 165 302137 Fluegel...
302137
Stahl
verzinkt blau
100
165
6.000
4.917
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
SFS FN 165 307167 Fluegel...
307167
Stahl
verzinkt blau
250
165
6.000
4.917
1.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
5.000
1.000
3.000
SFS FN 165 302138 Fluegel...
302138
Stahl
verzinkt blau
100
165
8.000
6.647
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
SFS FN 165 307168 Fluegel...
307168
Stahl
verzinkt blau
100
165
8.000
6.647
1.250
16.000
12.500
39.000
2.800
4.400
20.000
10.000
6.000
1.000
3.000
SFS FN 165 302139 Fluegel...
302139
Stahl
verzinkt blau
100
165
10.000
8.376
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
SFS FN 165 307169 Fluegel...
307169
Stahl
verzinkt blau
100
165
10.000
8.376
1.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
8.000
1.200
5.000
SFS FN 165 302140 Fluegel...
302140
Stahl
verzinkt blau
50
165
12.000
10.106
1.750
23.000
19.500
65.000
4.900
6.400
33.500
14.000
10.000
1.200
6.000
SFS FN 165 307170 Fluegel...
307170
Stahl
verzinkt blau
100
165
12.000
10.106
1.750
23.000
19.500
65.000
4.900
6.400
33.500
14.000
10.000
1.200
6.000
SFS FN 165 302141 Fluegel...
302141
Stahl
verzinkt blau
50
165
14.000
11.835
2.000
27.000
21.000
70.000
5.500
7.000
35.000
15.500
10.000
1.500
6.500
SFS FN 165 307171 Fluegel...
307171
Stahl
verzinkt blau
100
165
14.000
11.835
2.000
27.000
21.000
70.000
5.500
7.000
35.000
15.500
10.000
1.500
6.500
SFS FN 165 302142 Fluegel...
302142
Stahl
verzinkt blau
25
165
16.000
13.835
2.000
29.000
23.000
73.000
6.400
7.500
37.500
17.000
11.000
1.600
7.000
SFS FN 165 307172 Fluegel...
307172
Stahl
verzinkt blau
50
165
16.000
13.835
2.000
29.000
23.000
73.000
6.400
7.500
37.500
17.000
11.000
1.600
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 315 - FN 265 - verzinkt blau, Temperguss - Wing nuts, rounded wings
SFS Group Schweiz AG
17.06.2024
DIN 315 - Steel Malleable cast iron zinc-plated
Böllhoff
26.10.2021
DIN 137 B - Lock washers, corrugated
Fabory
13.02.2023
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
DIN 7504 K - FN 6016 - verzinkt blau - Self-drilling screws with tapping sc...
SFS Group Schweiz AG
17.06.2024
ISO 14586 C - FN 372 - verzinkt blau - Hexalobular socket countersunk head ...
SFS Group Schweiz AG
17.06.2024
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
DIN 7504 P - FN 391 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
17.06.2024
DIN 580 (ISO 3266) - FN 238 - blank - Ring bolts
SFS Group Schweiz AG
17.06.2024
SD14 - SFS Bohrschrauben
SFS Group Schweiz AG
17.06.2024
DIN 582 - FN 237 - blank - Ring nuts
SFS Group Schweiz AG
17.06.2024
ISO 14585 C - FN 373 - verzinkt blau - Hexalobular socket pan head tapping ...
SFS Group Schweiz AG
17.06.2024
4841 - fischer Dämmstoffhalter Kunststoff DHK 45
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表