您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
AD A 40 G-NPT - Male adaptor G-NPT
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_a_40_g_npt.prj},{NB=AD A 40-3/8-3/8 NPT 016.0412.166},{TYPE=AD A 40-3/8-3/8 NPT},{MATNR=016.0412.166},{G=G3/8},{GX=16.662},{RNPT2=NPT3/8},{RNPT2X=17.145},{SW=22},{L=29.5},{IK1=9.5},{IK2=14.0},{EK=10.5},{KG=6.800},{V=1},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 40-1/8-1/8 NPT 016.0...
AD A 40-1/8-1/8 NPT
016.0412.042
G1/8
NPT1/8
14
23.0
8.0
10.0
6.0
2.300
CW617N (brass)
AD A 40-1/8-1/4 NPT 016.0...
AD A 40-1/8-1/4 NPT
016.0412.044
G1/8
NPT1/4
14
20.0
8.0
14.0
8.6
1.200
CW617N (brass)
AD A 40-1/4-1/8 NPT 016.0...
AD A 40-1/4-1/8 NPT
016.0412.102
G1/4
NPT1/8
17
24.5
9.0
10.0
6.0
3.000
CW617N (brass)
AD A 40-1/4-1/4 NPT 016.0...
AD A 40-1/4-1/4 NPT
016.0412.104
G1/4
NPT1/4
17
26.5
9.0
14.0
8.5
3.900
CW617N (brass)
AD A 40-1/4-3/8 NPT 016.0...
AD A 40-1/4-3/8 NPT
016.0412.106
G1/4
NPT3/8
17
21.0
9.0
14.0
10.5
2.800
CW617N (brass)
AD A 40-1/4-1/2 NPT 016.0...
AD A 40-1/4-1/2 NPT
016.0412.108
G1/4
NPT1/2
22
27.0
9.0
19.0
11.4
7.700
CW617N (brass)
AD A 40-3/8-1/4 NPT 016.0...
AD A 40-3/8-1/4 NPT
016.0412.164
G3/8
NPT1/4
22
29.5
9.5
14.0
8.5
5.900
CW617N (brass)
AD A 40-3/8-3/8 NPT 016.0...
AD A 40-3/8-3/8 NPT
016.0412.166
G3/8
NPT3/8
22
29.5
9.5
14.0
10.5
6.800
CW617N (brass)
AD A 40-3/8-1/2 NPT 016.0...
AD A 40-3/8-1/2 NPT
016.0412.168
G3/8
NPT1/2
22
27.0
9.5
19.0
14.0
5.400
CW617N (brass)
AD A 40-3/8-3/4 NPT 016.0...
AD A 40-3/8-3/4 NPT
016.0412.170
G3/8
NPT3/4
27
29.0
9.5
20.0
15.0
12.800
CW617N (brass)
AD A 40-1/2-1/4 NPT 016.0...
AD A 40-1/2-1/4 NPT
016.0412.224
G1/2
NPT1/4
27
32.0
11.5
14.0
8.5
6.900
CW617N (brass)
AD A 40-1/2-3/8 NPT 016.0...
AD A 40-1/2-3/8 NPT
016.0412.226
G1/2
NPT3/8
27
32.0
11.5
14.0
10.5
7.100
CW617N (brass)
AD A 40-1/2-1/2 NPT 016.0...
AD A 40-1/2-1/2 NPT
016.0412.228
G1/2
NPT1/2
27
37.5
11.5
19.0
14.0
11.100
CW617N (brass)
AD A 40-1/2-3/4 NPT 016.0...
AD A 40-1/2-3/4 NPT
016.0412.232
G1/2
NPT3/4
27
31.0
11.5
20.0
18.6
8.900
CW617N (brass)
AD A 40-3/4-3/4 NPT 016.0...
AD A 40-3/4-3/4 NPT
016.0412.292
G3/4
NPT3/4
32
41.5
14.0
20.0
19.0
17.200
CW617N (brass)
AD A 40-3/4-1 NPT 016.041...
AD A 40-3/4-1 NPT
016.0412.296
G3/4
NPT1
36
33.0
14.0
25.0
24.1
16.500
CW617N (brass)
AD A 40-1-1 NPT 016.0412....
AD A 40-1-1 NPT
016.0412.414
G1
NPT1
41
45.0
17.0
25.0
23.0
21.600
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表