您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 31624 OR - Adjustable male adaptor with O-Ring seal (NBR)
SERTO
PA - unions
Powered by
CAD模型選擇
{serto/10_kunststoff_pa/so_31624_or.prj},{NB=SO 31624-A8-3/8 OR 166.1681.180},{TYPE=SO 31624-A8-3/8 OR},{MATNR=166.1681.180},{AD=8.0},{G=G3/8},{GX=16.662},{BAR=10},{SW=17},{L=34.5},{D1=23.5},{D2=24.0},{BK=16.0},{OR=15.6x1.78},{OR1=1.78},{TK=3.5},{ZK=24.5},{EK=6.0},{E1=9.8},{KG=0.482},{WERKSTOFF=PA 6.6},{DOWNLOAD=PICT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
Ad
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D1
[mm]
D2
[mm]
BK
b
[mm]
OR
O-Ring
ⁿ/ₐ
TK
t
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 31624-A6-1/8 OR 166.16...
SO 31624-A6-1/8 OR
166.1681.100
6.0
G1/8
10
10
30.5
16.0
16.5
14.0
9.25x1.78
3.5
22.5
4.0
0.175
PA 6.6
SO 31624-A6-1/4 OR 166.16...
SO 31624-A6-1/4 OR
166.1681.110
6.0
G1/4
10
13
32.5
19.5
20.0
14.0
12.42x1.78
3.5
22.5
4.0
0.274
PA 6.6
SO 31624-A6-3/8 OR 166.16...
SO 31624-A6-3/8 OR
166.1681.120
6.0
G3/8
10
17
33.5
23.5
24.0
14.0
15.6x1.78
3.5
23.5
4.0
0.470
PA 6.6
SO 31624-A8-1/8 OR 166.16...
SO 31624-A8-1/8 OR
166.1681.160
8.0
G1/8
10
10
31.5
16.0
16.5
16.0
9.25x1.78
3.5
23.5
5.1
0.183
PA 6.6
SO 31624-A8-1/4 OR 166.16...
SO 31624-A8-1/4 OR
166.1681.170
8.0
G1/4
10
13
33.5
19.5
20.0
16.0
12.42x1.78
3.5
23.5
6.0
0.287
PA 6.6
SO 31624-A8-3/8 OR 166.16...
SO 31624-A8-3/8 OR
166.1681.180
8.0
G3/8
10
17
34.5
23.5
24.0
16.0
15.6x1.78
3.5
24.5
6.0
0.482
PA 6.6
SO 31624-A10-1/4 OR 166.1...
SO 31624-A10-1/4 OR
166.1681.270
10.0
G1/4
10
13
34.5
19.5
20.0
17.0
12.42x1.78
3.5
24.5
8.0
0.298
PA 6.6
SO 31624-A10-3/8 OR 166.1...
SO 31624-A10-3/8 OR
166.1681.280
10.0
G3/8
10
17
35.5
23.5
24.0
17.0
15.6x1.78
3.5
25.5
8.0
0.482
PA 6.6
SO 31624-A10-1/2 OR 166.1...
SO 31624-A10-1/2 OR
166.1681.285
10.0
G1/2
10
19
40.5
30.0
31.0
17.0
20.63x2.62
5.5
28.5
8.0
0.768
PA 6.6
SO 31624-A12-1/4 OR 166.1...
SO 31624-A12-1/4 OR
166.1681.380
12.0
G1/4
10
13
38.5
19.5
20.0
21.0
12.42x1.78
3.5
28.5
6.6
0.326
PA 6.6
SO 31624-A12-3/8 OR 166.1...
SO 31624-A12-3/8 OR
166.1681.390
12.0
G3/8
10
17
39.5
23.5
24.0
21.0
15.6x1.78
3.5
29.5
10.0
0.511
PA 6.6
SO 31624-A12-1/2 OR 166.1...
SO 31624-A12-1/2 OR
166.1681.400
12.0
G1/2
10
19
44.5
30.0
31.0
21.0
20.63x2.62
5.5
32.5
10.0
0.794
PA 6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
SERTO
11.03.2024
WPC-C - Male connector
CONVUM Ltd.
28.05.2020
SO 32021 - Elbow union
SERTO
11.03.2024
SO 32621 - Adjustable elbow union
SERTO
11.03.2024
CRQSL - push-in L-fitting
Festo
12.02.2024
ST 7469 - Guide bushes with sliding guide, for industrial tool making
Steinel Normalien
14.05.2024
SO 32721 - Panel mount elbow union, max. panel thickness 6 mm
SERTO
11.03.2024
SO 31600 - Adjustable male adaptor
SERTO
11.03.2024
SO CV 33B21 - Taper seat non-return valve
SERTO
11.03.2024
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
SERTO
11.03.2024
SOL 51524 - Panel mount union max. panel thickness 16 mm
SERTO
11.03.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
SO 31124 - Male adapter union with edge seal
SERTO
11.03.2024
CJV - GUIDE BUSH FOR BALL CAGE
Royme
04.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表