您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 00040 NPT - Male adaptor NPT
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00040_npt.prj},{NB=SO 00040-1/4-1/4 NPT 246.0402.104},{TYPE=SO 00040-1/4-1/4 NPT},{MATNR=246.0402.104},{G=G1/4},{RNPT=NPT1/4},{BAR=125},{SW=17},{L=26.0},{BK=18.0},{ZK=8.0},{EK=6.0},{KG=2.690},{GX=13.157},{RNPTX=13.716},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00040-1/8-1/8 NPT 246....
SO 00040-1/8-1/8 NPT
246.0402.042
G1/8
NPT1/8
125
14
20.0
12.5
5.5
4.0
1.270
CW617N (Messing)
SO 00040-1/8-1/4 NPT 246....
SO 00040-1/8-1/4 NPT
246.0402.044
G1/8
NPT1/4
125
14
24.0
16.5
6.5
4.0
1.960
CW617N (Messing)
SO 00040-1/4-1/8 NPT 246....
SO 00040-1/4-1/8 NPT
246.0402.102
G1/4
NPT1/8
125
17
22.0
14.0
7.0
5.0
1.830
CW617N (Messing)
SO 00040-1/4-1/4 NPT 246....
SO 00040-1/4-1/4 NPT
246.0402.104
G1/4
NPT1/4
125
17
26.0
18.0
8.0
6.0
2.690
CW617N (Messing)
SO 00040-1/4-3/8 NPT 246....
SO 00040-1/4-3/8 NPT
246.0402.106
G1/4
NPT3/8
125
17
27.0
18.0
8.0
6.0
3.490
CW617N (Messing)
SO 00040-3/8-1/4 NPT 246....
SO 00040-3/8-1/4 NPT
246.0402.164
G3/8
NPT1/4
100
22
28.0
19.5
9.5
8.0
3.820
CW617N (Messing)
SO 00040-3/8-3/8 NPT 246....
SO 00040-3/8-3/8 NPT
246.0402.166
G3/8
NPT3/8
100
22
28.0
19.5
9.5
8.0
4.800
CW617N (Messing)
SO 00040-1/2-3/8 NPT 246....
SO 00040-1/2-3/8 NPT
246.0402.226
G1/2
NPT3/8
100
27
30.0
19.5
9.5
10.0
6.250
CW617N (Messing)
SO 00040-1/2-1/2 NPT 246....
SO 00040-1/2-1/2 NPT
246.0402.228
G1/2
NPT1/2
100
27
35.0
24.5
10.5
12.0
7.980
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AD A 50 NPT-R - Male adaptor NPT-R
SERTO
11.03.2024
Union
SEKISUI
07.10.2019
SJSXS - Low Pressure Screw Fittings - Brass Female, Male Socket
Misumi
30.06.2021
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
SO 00030 NPT - Female adaptor NPT
SERTO
11.03.2024
SO 00040 - Male adaptor
SERTO
11.03.2024
SO 02121 - Elbow union with male adaptor SO 00040
SERTO
11.03.2024
Fitting A5 extension M.F. conical with PTFE
Metalwork
21.07.2022
SO 50040 NPT - Male adaptor NPT
SERTO
11.03.2024
TRUE UNION BALL VALVE Compatible type
SEKISUI
02.02.2024
double_nipple_detachable_tapered
Aventics
13.07.2022
SO 00040 METR - Male adaptor METR
SERTO
11.03.2024
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
SO 01124 - Male adaptor union with edge seal
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表