您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 81821 - Reduced union for union body
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_81821.prj},{NB=SO 81821-12-8 038.1800.225},{TYPE=SO 81821-12-8},{MATNR=038.1800.225},{DK2=12.00},{DK=8.00},{BAR=80},{M1=M12x1},{M2=M16x1},{SW1=14},{SW2=19},{L=29.5},{IK=7.0},{ZK=14.5},{EK=6.0},{KG=3.340},{NDM1=12.000},{P1=1.000},{NDM2=16.000},{P2=1.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK2
[mm]
DK
[mm]
BAR
Working pressure (PN)
[bar]
M1
Thread M
ⁿ/ₐ
M2
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
NDM2
[mm]
P2
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 81821-10-4 038.1800.16...
SO 81821-10-4
038.1800.167
10.00
4.00
80
M10x1
M14x1
12
17
27.5
7.0
13.0
3.4
2.580
14.000
1.000
CW617N (Messing vern.)
SO 81821-10-6 038.1800.17...
SO 81821-10-6
038.1800.175
10.00
6.00
80
M10x1
M14x1
12
17
27.5
7.0
13.0
4.5
2.470
14.000
1.000
CW617N (Messing vern.)
SO 81821-12-6 038.1800.21...
SO 81821-12-6
038.1800.215
12.00
6.00
80
M12x1
M16x1
14
19
29.5
7.0
14.5
4.5
3.500
16.000
1.000
CW617N (Messing vern.)
SO 81821-12-8 038.1800.22...
SO 81821-12-8
038.1800.225
12.00
8.00
80
M12x1
M16x1
14
19
29.5
7.0
14.5
6.0
3.340
16.000
1.000
CW617N (Messing vern.)
SO 81821-15-8 038.1800.40...
SO 81821-15-8
038.1800.400
15.00
8.00
40
M14x1
M20x1.5
17
24
33.5
8.0
15.5
6.5
5.920
20.000
1.500
CW617N (Messing vern.)
SO 81821-15-10 038.1800.4...
SO 81821-15-10
038.1800.410
15.00
10.00
40
M14x1
M20x1.5
17
24
33.5
8.0
15.5
8.0
5.720
20.000
1.500
CW617N (Messing vern.)
SO 81821-18-10 038.1800.5...
SO 81821-18-10
038.1800.575
18.00
10.00
40
M16x1
M24x1.5
19
30
35.5
8.0
16.5
8.5
9.100
24.000
1.500
CW617N (Messing vern.)
SO 81821-18-12 038.1800.5...
SO 81821-18-12
038.1800.580
18.00
12.00
40
M16x1
M24x1.5
19
30
35.5
8.0
16.5
10.0
8.820
24.000
1.500
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 80040 - Male adaptor
SERTO
11.03.2024
SO 82021 - Elbow union
SERTO
11.03.2024
SO 81221 - Female adaptor union
SERTO
11.03.2024
SO 41221 - Female adaptor union
SERTO
11.03.2024
RED EO - Tube end reducer
Parker
11.09.2023
SO 80001 - Compression ferrule
SERTO
11.03.2024
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 51221 - Female adaptor union
SERTO
11.03.2024
SO 51825 - Adjustable reduction union pre-assembled
SERTO
11.03.2024
VKOR-..L - Straight reducing unions with taper and O-ring
EXMAR
12.05.2022
AD FA 80 - Female adaptor G
SERTO
11.03.2024
SO 81124 - Male adaptor union with edge seal
SERTO
11.03.2024
AD A 80 NPT-R - Male adaptor NPT-R
SERTO
11.03.2024
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表