您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 42421 NPT - Male adaptor elbow union NPT
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42421_npt.prj},{NB=SO 42421-8-3/8 NPT 018.2402.180},{TYPE=SO 42421-8-3/8 NPT},{MATNR=018.2402.180},{DK=8.00},{RNPT=NPT3/8},{RNPTX=17.145},{BAR=150},{M=M14x1},{SW1=17},{SW2=14},{L1=30.5},{L2=25.0},{ZK1=20.5},{ZK2=15.5},{EK=6.0},{KG=5.100},{NDM=14.000},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42421-3-1/8 NPT 018.24...
SO 42421-3-1/8 NPT
018.2402.040
3.00
NPT1/8
125
M8x1
10
7
22.5
17.0
16.0
10.5
2.5
1.550
CW617N (Messing)
SO 42421-4-1/8 NPT 018.24...
SO 42421-4-1/8 NPT
018.2402.060
4.00
NPT1/8
125
M8x1
10
7
22.0
17.0
16.0
10.5
3.4
1.510
CW617N (Messing)
SO 42421-5-1/8 NPT 018.24...
SO 42421-5-1/8 NPT
018.2402.082
5.00
NPT1/8
125
M8x1
10
7
22.5
17.0
16.0
10.5
4.0
1.490
CW617N (Messing)
SO 42421-6-1/8 NPT 018.24...
SO 42421-6-1/8 NPT
018.2402.100
6.00
NPT1/8
250
M10x1
12
10
23.5
17.5
16.0
11.0
4.0
2.020
CW617N (Messing)
SO 42421-6-1/4 NPT 018.24...
SO 42421-6-1/4 NPT
018.2402.110
6.00
NPT1/4
250
M12x1
14
10
26.0
22.5
18.0
12.5
4.5
3.260
CW617N (Messing)
SO 42421-8-1/4 NPT 018.24...
SO 42421-8-1/4 NPT
018.2402.170
8.00
NPT1/4
150
M12x1
14
10
26.0
22.5
18.0
12.5
6.0
3.100
CW617N (Messing)
SO 42421-8-3/8 NPT 018.24...
SO 42421-8-3/8 NPT
018.2402.180
8.00
NPT3/8
150
M14x1
17
14
30.5
25.0
20.5
15.5
6.0
5.100
CW617N (Messing)
SO 42421-10-1/4 NPT 018.2...
SO 42421-10-1/4 NPT
018.2402.270
10.00
NPT1/4
125
M14x1
17
14
30.5
25.0
20.5
15.0
8.0
4.610
CW617N (Messing)
SO 42421-10-3/8 NPT 018.2...
SO 42421-10-3/8 NPT
018.2402.280
10.00
NPT3/8
125
M14x1
17
14
30.5
25.0
20.5
15.5
8.0
4.900
CW617N (Messing)
SO 42421-10-1/2 NPT 018.2...
SO 42421-10-1/2 NPT
018.2402.285
10.00
NPT1/2
125
M16x1
19
19
34.0
29.5
23.0
16.0
8.0
9.050
CW617N (Messing)
SO 42421-12-3/8 NPT 018.2...
SO 42421-12-3/8 NPT
018.2402.390
12.00
NPT3/8
100
M16x1
19
17
32.5
26.0
21.5
15.5
10.0
6.100
CW617N (Messing)
SO 42421-12-1/2 NPT 018.2...
SO 42421-12-1/2 NPT
018.2402.400
12.00
NPT1/2
100
M16x1
19
19
34.0
29.5
23.0
16.0
10.0
8.700
CW617N (Messing)
SO 42421-6,35-1/8 NPT 018...
SO 42421-6,35-1/8 NPT
018.2402.135
6.35
NPT1/8
250
M10x1
12
10
23.5
17.5
16.0
11.0
4.0
2.010
CW617N (Messing)
SO 42421-9,52-1/4 NPT 018...
SO 42421-9,52-1/4 NPT
018.2402.230
9.52
NPT1/4
125
M14x1
17
14
30.5
25.0
20.5
15.0
8.0
4.670
CW617N (Messing)
SO 42421-9,52-3/8 NPT 018...
SO 42421-9,52-3/8 NPT
018.2402.235
9.52
NPT3/8
125
M14x1
17
14
30.5
25.0
20.5
15.5
8.0
4.960
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
2107 Adapter - Swivel male elbow
Parker
31.05.2022
SO 40021 - Nut connection
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 41121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 42121 - Elbow union with male adaptor SO 40040
SERTO
11.03.2024
SO 41221 NPT - Female adaptor union NPT
SERTO
11.03.2024
Ring elbows
ASOH
17.02.2017
SO 41300 - Tube stub
SERTO
11.03.2024
SO 02421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
D405 - Male Elbow, Taper
AIRWORK
27.06.2022
Press fitting coupling reduced - Heating
BRUGG Pipes
21.02.2024
Male elbows, conical male thread acc. to ISO 7-1
Riegler
02.03.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表