您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJV - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjv.prj},{NB=CJV.38x60},{COL=30},{D1=38},{D2=48},{D3=53},{D4=58},{L1=30},{L2=5.0},{R=34.0},{L=60},{MAT=Case Hardened Steel},{HAR=62-63 HRC},{LX=60,80},{INFO=Assembly recommendation:D1≤25: 3 BRE 6 + TCI M6x15;D1>25:3 BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
LX
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CJV.21x50
CJV.21x50
15
21
28
30
34
20
5.0
21.5
Case Hardened Steel
62-63 HRC
50
Assembly recommendation:D...
CJV.22x50
CJV.22x50
16
22
28
30
34
20
5.0
21.5
Case Hardened Steel
62-63 HRC
50
Assembly recommendation:D...
CJV.24x60
CJV.24x60
18
24
32
34
38
25
5.0
23.5
Case Hardened Steel
62-63 HRC
60
Assembly recommendation:D...
CJV.25x60
CJV.25x60
19
25
32
34
38
25
5.0
23.5
Case Hardened Steel
62-63 HRC
60
Assembly recommendation:D...
CJV.30x60
CJV.30x60
24
30
40
43
48
30
5.0
29.0
Case Hardened Steel
62-63 HRC
60,75
Assembly recommendation:D...
CJV.31x60
CJV.31x60
25
31
40
43
48
30
5.0
29.0
Case Hardened Steel
62-63 HRC
60,75
Assembly recommendation:D...
CJV.38x60
CJV.38x60
30
38
48
53
58
30
5.0
34.0
Case Hardened Steel
62-63 HRC
60,80
Assembly recommendation:D...
CJV.40x60
CJV.40x60
32
40
48
53
58
30
5.0
34.0
Case Hardened Steel
62-63 HRC
60,80
Assembly recommendation:D...
CJV.48x65
CJV.48x65
40
48
58
66
72
35
5.0
41.0
Case Hardened Steel
62-63 HRC
65,85
Assembly recommendation:D...
CJV.50x65
CJV.50x65
42
50
58
66
72
35
5.0
41.0
Case Hardened Steel
62-63 HRC
65,85
Assembly recommendation:D...
CJV.58x75
CJV.58x75
50
58
68
77
82
45
5.0
46.0
Case Hardened Steel
62-63 HRC
75,100
Assembly recommendation:D...
CJV.60x75
CJV.60x75
52
60
68
77
82
45
5.0
46.0
Case Hardened Steel
62-63 HRC
75,100
Assembly recommendation:D...
CJV.72x115
CJV.72x115
60
72
85
90
95
50
5.0
52.5
Case Hardened Steel
62-63 HRC
115
Assembly recommendation:D...
CJV.75x115
CJV.75x115
63
75
85
90
95
50
5.0
52.5
Case Hardened Steel
62-63 HRC
115
Assembly recommendation:D...
CJV.92x125
CJV.92x125
80
92
100
112
120
55
7.0
65.0
Case Hardened Steel
62-63 HRC
125
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表