您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
Gripping device technique
Werkstückspannung
Mandrels
zubehoer_allgemein
Powered by
CAD模型選擇
{roehm/spanntechnik/werkstueckspannung/spanndorne/zubehoer_allgemein/din_933.prj},{NB=Sechskantschraube DIN 933 M16x100},{IDNR=},{D=16.000},{D3=13.546},{P=2.000},{L=100.000},{A=4.000},{C=0.400},{DA=18.200},{E=26.750},{K=10.000},{R=0.600},{S=24.000},{X=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
2.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
3.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
4.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
5.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
6.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
7.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
8.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
9.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
10.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.6...
1.600
1.171
0.350
12.000
0.700
0.000
2.000
3.480
1.100
0.100
3.200
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
2.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
3.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
4.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
5.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
6.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
7.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
8.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
9.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
10.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
12.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
14.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M1.7...
1.700
1.271
0.350
16.000
0.700
0.000
2.100
3.820
1.200
0.100
3.500
0.450
Hexagon bolt DIN 933 M2x3
2.000
1.509
0.400
3.000
0.800
0.000
2.600
4.330
1.400
0.100
4.000
0.500
Hexagon bolt DIN 933 M2x4
2.000
1.509
0.400
4.000
0.800
0.000
2.600
4.330
1.400
0.100
4.000
0.500
Hexagon bolt DIN 933 M2x5
2.000
1.509
0.400
5.000
0.800
0.000
2.600
4.330
1.400
0.100
4.000
0.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high...
Chinese Manufacturers
27.05.2014
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表