您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RS-S-SE - Rod eye
Rodobal
Powered by
CAD模型選擇
{rodobal/rs_s_se.prj},{NB=RS40S},{IDNR=RS_S},{D2=40.000},{D1=87.000},{B=49.000},{M=35.000},{O=44.200},{A=65.960},{SR=49520},{RPM=290},{ALFA=15},{PESO=1400},{SE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D2
Bearing bore
[mm]
D1
Housing diameter
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
A
Inner ring diameter
[mm]
SR
Radial static
ⁿ/ₐ
RPM
Rotation
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RS3S
3.000
12.000
6.000
4.500
5.100
7.937
1080
1300
13
5
RS5S
5.000
16.000
8.000
6.000
7.700
11.112
1250
1200
13
8
RS6S
6.000
18.000
9.000
6.750
8.900
12.700
1550
1500
13
12
RS8S
8.000
22.000
12.000
9.000
10.400
15.875
2780
1200
13
23
RS10S
10.000
26.000
14.000
10.500
12.900
19.050
3900
1000
13
38
RS12S
12.000
30.000
16.000
12.000
15.400
22.225
5300
860
13
58
RS14S
14.000
34.000
19.000
13.500
16.800
25.400
6980
750
15
83
RS16S
16.000
38.000
21.000
15.000
19.300
28.575
8780
660
15
115
RS18S
18.000
42.000
23.000
16.500
21.800
31.750
10630
600
15
150
RS20S
20.000
46.000
25.000
18.000
24.300
34.925
13020
540
15
200
RS22S
22.000
50.000
28.000
20.000
25.800
38.100
16200
500
15
270
RS25S
25.000
56.000
31.000
22.000
29.600
42.850
20350
440
15
375
RS30S
30.000
66.000
37.000
25.000
34.800
50.800
28070
370
15
540
RS35S
35.000
78.000
43.000
30.000
37.300
57.150
34880
330
15
850
RS40S
40.000
87.000
49.000
35.000
44.200
65.960
49520
290
15
1400
RS3SE
3.000
12.000
6.000
4.500
5.100
7.937
1080
1300
13
5
RS5SE
5.000
16.000
8.000
6.000
7.700
11.112
1250
1200
13
8
RS6SE
6.000
18.000
9.000
6.750
8.900
12.700
1550
1500
13
12
RS8SE
8.000
22.000
12.000
9.000
10.400
15.875
2780
1200
13
23
RS10SE
10.000
26.000
14.000
10.500
12.900
19.050
3900
1000
13
38
RS12SE
12.000
30.000
16.000
12.000
15.400
22.225
5300
860
13
58
RS14SE
14.000
34.000
19.000
13.500
16.800
25.400
6980
750
15
83
RS16SE
16.000
38.000
21.000
15.000
19.300
28.575
8780
660
15
115
RS18SE
18.000
42.000
23.000
16.500
21.800
31.750
10630
600
15
150
RS20SE
20.000
46.000
25.000
18.000
24.300
34.925
13020
540
15
200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RS-MTE - Rod eye
Rodobal
30.11.2011
RG-S-SE - Rod eye
Rodobal
30.11.2011
SE-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
30.11.2011
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
AMK - Flexible Couplings torsionally stiff for encoders
Rodoflex
30.11.2011
xy-RDUL - Screw spacer
Rodoset
30.11.2011
RM-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-MTE - Rod eye with spherical bearing
Rodobal
30.11.2011
AMKN - Flexible Couplings torsionally stiff for encoders
Rodoflex
30.11.2011
xy-RDU - Screw spacer
Rodoset
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表