目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RF-MTE - Rod eye with spherical bearing
Rodobal
Powered by
CAD模型選擇
{rodobal/rf_mte.prj},{NB=RF12MTE},{IDNR=RF12MTE},{D2=12.000},{B=16.000},{M=12.000},{O=15.400},{D1=32.000},{F=50.000},{L=66.000},{GL=22.000},{K=22.000},{J=17.500},{E=6.500},{A=22.225},{G=M12x1.75},{SW=19.000},{SR=4220},{ALFA=13},{PESO=115},{DD2=12.000},{GN=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D2
Bearing bore
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
D1
Housing diameter
[mm]
F
Axis
[mm]
L
Overall dimension
[mm]
GL
Threaded portion
[mm]
K
Diameter
[mm]
J
Diameter
[mm]
E
Wrench flat height
[mm]
A
Inner ring diameter
[mm]
G
Thread
ⁿ/ₐ
SW
Wrench flat
[mm]
SR
Radial static
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RF8MTE
8.000
12.000
9.000
10.400
24.000
36.000
48.000
16.000
16.000
12.500
5.000
15.875
M8x1.25
13.000
2550
13
46
RF10MTE
10.000
14.000
10.500
12.900
28.000
43.000
57.000
20.000
19.000
15.000
6.500
19.050
M10x1.5
17.000
3480
13
76
RF10MTEx1.25
10.000
14.000
11.000
12.900
28.000
43.000
57.000
20.000
19.000
15.000
6.500
19.050
M10x1.25
17.000
3480
13
76
RF12MTE
12.000
16.000
12.000
15.400
32.000
50.000
66.000
22.000
22.000
17.500
6.500
22.225
M12x1.75
19.000
4220
13
115
RF12MTEx1.25
12.000
16.000
12.000
15.400
32.000
50.000
66.000
22.000
22.000
17.500
6.500
22.225
M12x1.25
19.000
4220
13
115
RF14MTEx1.5
14.000
19.000
13.500
16.800
36.000
57.000
75.000
25.000
25.000
20.000
8.000
25.400
M14x1.5
22.000
5690
15
170
RF16MTE
16.000
21.000
15.000
19.300
42.000
64.000
85.000
28.000
27.000
22.000
8.000
28.575
M16x2
22.000
6770
15
230
RF16MTEx1.5
16.000
21.000
15.000
19.300
42.000
64.000
85.000
28.000
27.000
22.000
8.000
28.575
M16x1.5
22.000
6770
15
230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RM-MTE - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
RG-MTE - Rod eye
Rodobal
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
AMKP - Flexible Couplings torsionally stiff for encoders. Polyamide body co...
Rodoflex
30.11.2011
RF-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
RS-MTE - Rod eye
Rodobal
30.11.2011
PNSAC - Locknuts, axial tightening, axial screws
Rodogrip
30.11.2011
xy-RDUS - Screw spacer
Rodoset
30.11.2011
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
RM-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RDU - Screw spacer
Rodoset
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表