您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
700-SC Solid-State Miniature, Ice Cube Socketed Relay - 700-SC
Rockwell Automation
Relays & Timers
Solid-State Relays
Powered by
CAD模型選擇
{rockwellautomation/relays_and_timers/solid_state_relays/700_sc.prj},{NB=700-SCTY3Z24},{CN=700-SCTY3Z24},{DESC=Ice Cube Relays},{IOIM=Phototriac},{ZCF=No},{SI=Yes},{OCC=3 A @ 100…240V AC},{RIV=24V DC},{H=41.0},{L=20.5},{W=27.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
IOIM
Input-to-Output Isolation
ⁿ/ₐ
ZCF
Zero Cross Function
ⁿ/ₐ
SI
Status Indicator
ⁿ/ₐ
OCC
Output (Load) Max. Continuous
ⁿ/ₐ
RIV
Rated Input (Control)
ⁿ/ₐ
700-SCZY3Z25
700-SCZY3Z25
Ice Cube Relays
Photocoupler
Yes
Yes
3 A @ 100…240V AC
5…24V DC
700-SCZY2A1
700-SCZY2A1
Ice Cube Relays
Photocoupler
Yes
Yes
2 A @ 100…240V AC
100/110V AC
700-SCZY2A2
700-SCZY2A2
Ice Cube Relays
Photocoupler
Yes
Yes
2 A @ 100…240V AC
200/220V AC
700-SCTY3Z24
700-SCTY3Z24
Ice Cube Relays
Phototriac
No
Yes
3 A @ 100…240V AC
24V DC
700-SCNY3Z25
700-SCNY3Z25
Ice Cube Relays
Photocoupler
Not Applicable
Yes
3 A @ 4…48V DC
5…24V DC
700-SCZN3Z26
700-SCZN3Z26
Ice Cube Relays
Photocoupler
Yes
No
3 A @ 100…240V AC
4…24V DC
700-SCTN3Z24
700-SCTN3Z24
Ice Cube Relays
Phototriac
No
No
3 A @ 100…240V AC
24V DC
700-SCNN3Z26
700-SCNN3Z26
Ice Cube Relays
Photocoupler
Not Applicable
No
3 A @ 4…48V DC
4…24V DC
700-SCNN2Z25
700-SCNN2Z25
Ice Cube Relays
Photocoupler
Not Applicable
No
2 A @ 5…110V DC
5…24V DC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thi...
Bossard Catalog
31.10.2023
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
700-SK Input Sensor Module - 700-SK Input Sensor Module
Rockwell Automation
21.06.2023
31105
ICOTEK
19.07.2021
DIN 128 A v2 - Curved spring lock washers
Fabory
13.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表