您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GLS-10 - Gear Lever Shafts
Reid Supply
Knobs, Handles & Hand Wheels
Levers
Gear Lever Assemblies & Shafts
Gear Lever Shafts
Gear Lever Shafts
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n03000000/l3_n03050000/l4_n03050100/p131125/gls-10.prj},{NB=GLS-65},{PN=GLS-65},{AMERSID=1090081},{APACID=-},{EMEAID=-},{MATERIALANDUNIT=Steel-Inch},{A=0.563},{B=8.0},{C=1/2-13},{D=1.00},{E=0.500},{CCTHREAD=0.5000},{CDTHREAD=0.5000},{D1BASEEXTRUDE=6.500},{PITCHHELIXSPIRAL=0.07692},{N=1},{M=0},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/gear-levers/gls-65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALANDUNIT
Material and Unit
ⁿ/ₐ
A
A Arm Diameter
[Inch]
B
B Lever Length
[Inch]
C
C Stud Thread Size
ⁿ/ₐ
D
D Stud Length
[Inch]
E
E Stud Length
[Inch]
GLS-10
GLS-10
1090056
-
-
Steel-Inch
0.312
2.5
1/4-20
0.50
0.375
GLS-15
GLS-15
1090060
-
-
Steel-Inch
0.312
3.5
1/4-20
0.50
0.375
GLS-20
GLS-20
1090085
-
-
Steel-Inch
0.312
5.0
1/4-20
0.50
0.375
GLS-25
GLS-25
1090082
-
-
Steel-Inch
0.375
2.5
5/16-18
0.50
0.375
GLS-30
GLS-30
1090071
-
-
Steel-Inch
0.375
3.5
5/16-18
0.50
0.375
GLS-35
GLS-35
1090067
-
-
Steel-Inch
0.375
5.0
5/16-18
0.50
0.375
GLS-40
GLS-40
1090087
-
-
Steel-Inch
0.438
3.0
3/8-16
0.50
0.375
GLS-45
GLS-45
1090068
-
-
Steel-Inch
0.438
4.5
3/8-16
0.50
0.375
GLS-50
GLS-50
1090066
-
-
Steel-Inch
0.438
6.0
3/8-16
0.75
0.375
GLS-55
GLS-55
1090075
-
-
Steel-Inch
0.563
4.0
1/2-13
0.50
0.500
GLS-60
GLS-60
1090063
-
-
Steel-Inch
0.563
6.0
1/2-13
0.75
0.500
GLS-65
GLS-65
1090081
-
-
Steel-Inch
0.563
8.0
1/2-13
1.00
0.500
GLS-70
GLS-70
1090064
-
-
Stainless-Inch
0.312
2.5
1/4-20
0.50
0.375
GLS-75
GLS-75
1090069
-
-
Stainless-Inch
0.312
3.5
1/4-20
0.50
0.375
GLS-80
GLS-80
1090059
-
-
Stainless-Inch
0.312
5.0
1/4-20
0.50
0.375
GLS-85
GLS-85
1090073
-
-
Stainless-Inch
0.375
2.5
5/16-18
0.50
0.375
GLS-90
GLS-90
1090065
-
-
Stainless-Inch
0.375
3.5
5/16-18
0.50
0.375
GLS-95
GLS-95
1090077
-
-
Stainless-Inch
0.375
5.0
5/16-18
0.50
0.375
GLS-100
GLS-100
1090058
-
-
Stainless-Inch
0.438
3.0
3/8-16
0.50
0.375
GLS-105
GLS-105
1090074
-
-
Stainless-Inch
0.438
4.5
3/8-16
0.50
0.375
GLS-110
GLS-110
1090055
-
-
Stainless-Inch
0.438
6.0
3/8-16
0.75
0.375
GLS-115
GLS-115
1090080
-
-
Stainless-Inch
0.563
4.0
1/2-13
0.50
0.500
GLS-120
GLS-120
1090084
-
-
Stainless-Inch
0.563
6.0
1/2-13
0.75
0.500
GLS-125
GLS-125
1090072
-
-
Stainless-Inch
0.563
8.0
1/2-13
1.00
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表