您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
1913807 - Front mounted grab handles 107 mm in steel or stainless steel
Pinet
Handles
Grab handles
Front mount grab handles
Powered by
CAD模型選擇
{pinet/handles/grab20handles/front20mount20grab20handles/1913807.prj},{NB=19-1-3807},{PREVIEW=../../../_pool_/6b/2f/90-18062018-052626l.png},{REF=19-1-3807},{MATERIAL=galvanised steel},{FINISH=raw},{A=107},{B=21},{C=15},{F=120},{WEIGHT=32},{WEB=https://webstore.pinet-industrie.com/en/products/25723-front-mounted-grab-handles-107-mm-in-steel-or-stainless-steel.html},{KEYWORDS=Concealed hinges}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
WEIGHT
weight
[g]
19-1-3807
19-1-3807
galvanised steel
raw
107
21
15
120
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 11-118 - Poigneé étrier inox 316 L - Conception hygiénique
EMILE MAURIN - Eléments Standard Mécaniques
31.01.2024
PHTZJB - 斜拉型-椭圆形拉手-外装型
A&T-3D Gallery
24.04.2024
Series FG17 | Functional Handles - Automation: tubular handles, circle LED ...
Rohde
08.06.2023
PGMT - Front fixing handle
HPC
03.08.2023
1973639 - Front mounted grab handle 107 mm - zinc die-cast
Pinet
23.02.2024
1913570 - Rear mounted grab handles 102 to 204 mm
Pinet
22.02.2024
1919006 - Black steel folding handle
Pinet
23.02.2024
UWAN, UWANK, UWANS, UWANA, UWANEA, UWANB, UWANHM, UWANSHM - Round Bar Handl...
Misumi
04.06.2021
1-243-005x - Stainless Steel Roundbar Handles
HepcoMotion
20.12.2023
Handle Nereto - Handle Nereto
Hettich
28.06.2024
1913797 - Front mounted grab handles 107 mm in steel or stainless steel
Pinet
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表