您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
0801762 - NS 35/ 7,5 CU UNPERF 2000MM-VPE 10
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
DIN rail
Powered by
CAD模型選擇
{phoenix_contact/27/40/06/02/0801762.prj},{NB=0801762},{MANUID=0801762},{BAA018=2000},{BAF016=2000},{BAA020=35.0},{AAF040=0.8001},{AAC899=0},{BAE496=1},{AAG077=27},{AAG011=1},{AAO663=4017918006693},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=74072190},{DESCSHORT=DIN rail, unperforated},{DESCLONG=DIN rail, unperforated, acc. to EN 60715, material: Copper, uncoated, Standard profile, color: copper-colored, Pack of 10 (20 m)},{MANUTYPEDESC=NS 35/ 7,5 CU UNPERF 2000MM-VPE 10},{PREVIEW=../../../_pool_/5b/ae/61176_2000_int_04.png},{INTNO=4017918006693},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAB664=Copper},{BAB888=Supporting rail},{BAF785=untreated},{AAF567=untreated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB664
material
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
AAC899
Bore holes distance, centric
[mm]
BAE496
min. thickness
[mm]
AAF567
type of surface treatment
ⁿ/ₐ
AAG077
base height
[mm]
AAG076
punching present
ⁿ/ₐ
AAC397
rail version according to standard
ⁿ/ₐ
AAO740
Hole, form of
ⁿ/ₐ
AAG011
thickness of material
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 0801762
0801762
DIN rail, unperforated
DIN rail, unperforated, a...
NS 35/ 7,5 CU UNPERF 2000...
4017918006693
Phoenix Contact GmbH & Co...
3
2000
2000
35.0
0.8001
Copper
Supporting rail
untreated
0
1
untreated
27
No
DIN EN 60715
Without
1
4017918006693
DIN rail, unperforated
DIN rail, unperforated, a...
NS 35/ 7,5 CU UNPERF 2000...
4063151
1
100
10
10
74072190
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1206421 - NS 35/ 7,5 ZN PERF 2000MM
PHOENIX CONTACT
07.12.2023
SR0127 - Modular flow monitoring
ifm_electronic
27.06.2024
0804278 - NS 35/ 7,5 ZN PERF (18X5,2) 2M
PHOENIX CONTACT
07.12.2023
DIN Mounting Rail - DIN Mounting Rail
Rockwell Automation
18.06.2024
LZS:PT5A5L24 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
LZS:PT3A5R24 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表