您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
68 /68 VA - Fixing Sockets
PHILIPP
Fixing Technology
Fixing Sockets
Powered by
CAD模型選擇
{philipp/fixing_technology/fixing_systems/fixing_sockets.prj},{NB=6803206030},{CNSORDERNO=6803206030},{TYP=Waved End},{LS=0.8},{M=6},{D=8.9},{H=30},{E=8},{SD1=0},{F=0},{SD2=0.0},{CNSMASSEXACT=0.7},{Z25=0.8},{VER=3},{L=30},{S=10},{A=0.0},{B=0},{DK=0.0},{SF=0},{W=1.2},{ED=0.0},{ANG=92.0},{P=6.0},{SH=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
LS
Load range
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D
Diameter
[mm]
H
Height
[mm]
E
Height
[mm]
SD1
Length
[mm]
F
Diameter
[mm]
SD2
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
Z25
Pull F at 25N/mm²
[kN]
6807212060
6807212060
Cross Pin
5.0
12
17.0
60
13
50
10
0.0
7.1
5.0
6807216080
6807216080
Cross Pin
8.0
16
22.5
80
19
50
12
0.0
12.8
8.0
6807216100
6807216100
Cross Pin
10.0
16
22.5
100
19
50
12
0.0
15.0
10.0
6807220095
6807220095
Cross Pin
12.5
20
27.0
95
20
85
14
0.0
22.1
12.0
6807220115
6807220115
Cross Pin
14.0
20
27.0
115
20
85
14
0.0
29.2
13.0
6807224120
6807224120
Cross Pin
18.0
24
32.0
120
24
85
14
0.0
46.1
18.0
6801206035
6801206035
Cross Hole
1.2
6
8.9
35
8
0
0
6.3
0.5
1.2
6801206040
6801206040
Cross Hole
1.5
6
8.9
40
8
0
0
6.3
0.7
1.5
6801208040
6801208040
Cross Hole
2.0
8
11.0
40
10
0
0
8.3
1.0
2.0
6801208050
6801208050
Cross Hole
2.5
8
11.0
50
10
0
0
8.3
1.3
2.5
6801210040
6801210040
Cross Hole
3.0
10
13.5
40
11
0
0
8.3
1.2
3.0
6801210050
6801210050
Cross Hole
3.5
10
13.5
50
11
0
0
8.3
2.0
3.5
6801212060
6801212060
Cross Hole
5.0
12
17.0
60
13
0
0
12.2
3.9
5.0
6801212070
6801212070
Cross Hole
6.0
12
17.0
70
13
0
0
12.2
4.6
6.0
6801216070
6801216070
Cross Hole
7.0
16
22.5
70
19
0
0
12.2
7.0
7.0
6801216080
6801216080
Cross Hole
8.0
16
22.5
80
19
0
0
12.2
7.9
8.0
6801216100
6801216100
Cross Hole
10.0
16
22.5
100
19
0
0
12.2
10.4
10.0
6801216120
6801216120
Cross Hole
12.0
16
22.5
120
19
0
0
12.2
12.8
12.0
6801220100
6801220100
Cross Hole
12.5
20
27.0
100
20
0
0
14.3
19.0
12.5
6801220120
6801220120
Cross Hole
14.0
20
27.0
120
20
0
0
14.3
19.2
14.0
6801224120
6801224120
Cross Hole
18.0
24
32.0
120
24
0
0
14.3
23.4
18.0
6801230150
6801230150
Cross Hole
27.5
30
42.0
150
30
0
0
17.2
63.9
27.5
6801206035VA
6801206035VA
Cross Hole
1.2
6
8.9
35
8
0
0
6.3
0.5
1.2
6801206040VA
6801206040VA
Cross Hole
1.5
6
8.9
40
8
0
0
6.3
0.7
1.5
6801208040VA
6801208040VA
Cross Hole
2.0
8
11.0
40
10
0
0
8.3
1.0
2.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表