您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
STP M - PHD-Series STP Slides With Profile Rail - Metric
PHD
Slides
STP Slides
Powered by
CAD模型選擇
{phd/slides/stp_slides/stp_metric.prj},{NB=STPD512x25_Closed-Retract},{B=10.000},{C=65.000},{D=67.000},{E=34.800},{F=32.300},{G=2.000},{H=20.200},{J=20.200},{K=9.600},{L=38.000},{M=26.000},{N=17.000},{NDR=5.0000},{KDR=4.1340},{DP=16.000},{NDR1=4.0000},{KDR1=3.2420},{R1=4.000},{DP6=2.500},{R2=4.000},{DP7=4.000},{T=18.100},{NDR2=5.000},{KDR2=4.1340},{DP2=10.000},{V=28.000},{W=34.000},{NDR22=4.000},{KDR22=3.242},{DP3=9.500},{AA=38.000},{NDR3=5.000},{KDR3=4.134},{CC=15.600},{DD=20.200},{EE=26.000},{NDR4=11.125},{KDR4=9.601},{DP4=45.720},{NDR5=8.000},{KDR5=6.917},{DP5=12.500},{KK=24.300},{LL=8.100},{PSTOL=0.010},{SIZE=2},{RAD1=2.5400},{TRAVEL=25},{POS1=},{POS2=},{RETRACT=},{TOL=},{MAGNET=},{Q6=},{MP=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BS
Bore Size
ⁿ/ₐ
BW
Base Weight
[kg]
A
[mm]
B
B Length
[mm]
C
C Width
[mm]
D
D Width
[mm]
E
E Height
[mm]
F
F Height
[mm]
G
G Height
[mm]
H
H Distance
[mm]
J
J Distance
[mm]
K
K Height
[mm]
L
L Distance
[mm]
M
M Distance
[mm]
N
N Distance
[mm]
P
P Tapped hole
ⁿ/ₐ
Q
Q Tapped hole
ⁿ/ₐ
R1
R1 Hole
[mm]
R2
R2 Hole
[mm]
S1
ⁿ/ₐ
S2
ⁿ/ₐ
T
T Distance
[mm]
U
U Tapped hole
ⁿ/ₐ
V
V Distance
[mm]
W
W Distance
[mm]
Y
Y Tapped hole
ⁿ/ₐ
Z1
ⁿ/ₐ
Z2
ⁿ/ₐ
AA
AA Distance
[mm]
BB
BB Tapped hole
ⁿ/ₐ
CC
CC Height
[mm]
DD
DD Height
[mm]
EE
EE Height
[mm]
FF
FF Thread
ⁿ/ₐ
HH
HH Thread
ⁿ/ₐ
KK
KK Distance
[mm]
LL
LL Distance
[mm]
MM
[mm]
AAE
A For AE Option
[Inch]
BAE
B For AE Option
[Inch]
CAE
C For AE Option
[Inch]
DAE
D For AE Option
[Inch]
EAE
E For AE Option
[Inch]
FHEX
F Hex
[mm]
GHEX
G HEX
[mm]
AAR
A For AR Option
[Inch]
BHEX
B Hex
[mm]
CHEX
C Hex
[mm]
ANE
A For NE Option
[Inch]
BNE
B For NE Option
[Inch]
CNE
C For NE Option
[Inch]
DNE
D For NE Option
[Inch]
ENE
E For NE Option
[Inch]
ANR
A For NR Option
[Inch]
DNR
D For NR Option
[Inch]
ENR
E For NR Option
[Inch]
FNR
F For NR Option
[Inch]
GNR
G For NR Option
[Inch]
BNRHEX
B HEX For NR Option
[mm]
CNRHEX
C HEX For NR Option
[mm]
STPD508x25
08
4.340
75.000
8.000
53.000
55.000
25.000
23.500
1.000
23.500
12.500
5.500
28.000
29.000
14.000
M4x0.7x10
M3
3.000
3.000
4.000
3.000
13.500
M3x8
22.000
28.000
M3
4.000
2.000
29.000
M5
10.200
14.000
19.100
M6x1.0x32
M8x1.0x12.5
18.900
5.500
75.000
16.500
75.000
15.000
19.100
18.900
2.000
3.000
13.000
2.500
3.000
16.500
75.000
15.000
19.100
18.900
23.000
18.500
51.000
22.900
29.200
0.000
0.000
STPD512x25
12
4.340
90.000
10.000
65.000
67.000
34.800
32.300
2.000
20.200
20.200
9.600
38.000
26.000
17.000
M5x0,8x16
M4
4.000
4.000
4.000
3.000
18.100
M5x10
28.000
34.000
M4
4.000
2.000
38.000
M5
15.600
20.200
26.000
7/16-20x1.8
M8x1.0x12.5
24.300
8.100
85.800
19.000
70.000
3.000
26.000
24.300
2.500
3.000
17.000
4.000
5.000
27.000
70.000
11.000
26.000
24.400
13.000
0.000
0.000
0.000
0.000
4.000
5.000
STPD516x38
16
4.340
115.000
11.000
87.000
89.100
40.000
37.500
2.000
36.500
13.500
11.500
49.000
43.500
23.000
M6x1.0x17.5
M5
5.000
5.000
4.000
3.000
23.000
M5x11
38.000
35.000
M5
4.000
2.000
50.000
M5
17.400
23.000
30.000
M14x1.5x55
M10x1.0x18.5
32.000
10.000
115.000
24.000
93.000
1.000
30.000
32.000
2.500
5.000
25.000
5.000
6.000
24.000
93.000
1.000
30.000
32.000
25.000
0.000
0.000
0.000
0.000
5.000
6.000
STPD520x50
20
4.340
138.000
13.000
94.000
96.000
50.000
47.500
2.000
30.500
30.500
14.400
56.000
41.000
26.000
M6x1.0x23
M5
5.000
5.000
4.000
3.000
27.400
M5x13
42.000
47.000
M5
4.000
2.000
57.500
1/8
23.100
28.800
36.800
M16x1.5x57
M12x1.0x19
36.000
14.400
138.000
32.500
105.500
0.000
36.800
36.000
2.500
6.000
27.000
6.000
8.000
32.500
105.500
0.000
26.800
36.000
27.000
0.000
0.000
0.000
0.000
6.000
8.000
STPD525x50
25
4.340
140.500
16.000
112.000
114.000
62.000
59.500
2.000
41.500
13.500
16.000
68.000
51.000
32.000
M8x1.25x29
M6
6.000
6.000
4.000
3.000
32.000
M6x16
56.000
48.000
M6
4.000
2.000
68.174
1/8
29.000
36.000
46.000
M20x1.5x60
M14x1.5x19.5
43.500
16.000
140.500
36.500
114.000
9.000
46.000
43.500
3.000
6.000
27.000
6.000
10.000
45.000
114.000
17.000
46.000
43.500
27.000
0.000
0.000
0.000
0.000
6.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSW Slide - OSW Slide
PHD
11.11.2022
SHP_M - PHD
PHD
11.11.2022
SFP_Design6_Met - SFP Design 6 Metric Slides
PHD
27.06.2024
CRS_3 Imperial - CRS Design 3 Imperial Compact Cylinder
PHD
11.11.2022
STP - PHD-Series STP Slides With Profile Rail
PHD
11.11.2022
RI - RI Rotary Actuator
PHD
11.11.2022
OSP Slide - OSP Slide
PHD
11.11.2022
SIP_M - Serie SIP Metrisch
PHD
11.11.2022
SAL/SAH_M - SAL/SAH Metric Slides
PHD
11.11.2022
CRS_6 Metric - CRS Design 6 Metric Compact Cylinder Body
PHD
11.11.2022
GRT_M - GRT Parallel 3 Jaw Metric Gripper
PHD
11.11.2022
GRA - GRA Gripper
PHD
11.11.2022
RA_M - RA Metric Rotary Actuators
PHD
26.06.2024
GRW_M - GRW Gripper_m
PHD
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表