您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
OSP Slide - OSP Slide
PHD
Slides
OSP Slides
Powered by
CAD模型選擇
{phd/slides/osp_slides/osp.prj},{NB=OSPC5-25x20_Closed-Retract},{DN=5},{SIZE=25},{B=53.5},{C=37.5},{DA=12},{DB=16},{DDTHRUDIA=5.800},{DDCBDIA=9.750},{DDCBDP=5.640},{FA=10},{FB=6},{FFDIA=9.728},{FFDP=5.500},{G=42},{GA=11.5},{GC=11.5},{H=96},{J=21},{K=21},{L=30},{MMDIA=6},{ML=15},{NNDIA=6},{PA=12.5},{PB=13.5},{PW=28.5},{Q=26},{R=78},{S=38},{T=91},{U=65.0},{VA=82},{X=34},{XE=4},{XL=6},{YYDIA=6},{YL=12},{Z=17},{VB=0},{SLOTA=0.0},{SLOTB=0.0},{SLOTCC=0.0},{SLOTD=0.0},{SLOTE=0.0},{XA=4},{XB=4.5},{XC=3},{XL2=6},{SS1=5.000},{SS2=4.330},{SS3=3.400},{SS4=1.700},{SS5=4.800},{SS6=0.620},{EXTR1=0.000},{EXTR2=0.000},{EXTR3=0.000},{EXTR4=25.000},{EXTR5=3.000},{EXTR6=90.000},{TRAVEL=20},{SWOPT=},{POSITION=Closed-Retract},{SWITCH=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEARING
Bearing
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Bore Size
[mm]
B
[mm]
C
[mm]
DA
[mm]
DB
[mm]
DD
ⁿ/ₐ
DDTHRUDIA
[mm]
DDCBDIA
[mm]
DDCBDP
[mm]
FA
[mm]
FB
[mm]
FF
ⁿ/ₐ
FFDIA
[mm]
FFDP
[mm]
G
[mm]
GA
[mm]
GC
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
MM
ⁿ/ₐ
MMDIA
[mm]
ML
[mm]
NN
ⁿ/ₐ
NNDIA
[mm]
PA
[mm]
PB
[mm]
PW
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VA
[mm]
X
[mm]
XE
[mm]
XL
[mm]
YY
ⁿ/ₐ
YYDIA
[mm]
YL
[mm]
Z
[mm]
VB
[mm]
SLOTA
[mm]
SLOTB
[mm]
SLOTCC
[mm]
SLOTD
[mm]
SLOTE
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
XL2
[mm]
SWOPT1
ⁿ/ₐ
SS1
[mm]
SS2
[mm]
SS3
[mm]
SS4
[mm]
SS5
[mm]
SS6
[mm]
EXTR1
[mm]
EXTR2
[mm]
EXTR3
[mm]
EXTR4
[mm]
EXTR5
[mm]
EXTR6
[mm]
EXTR7
[mm]
EXTR8
[mm]
EXTR9
[mm]
EXTR10
[mm]
EXTR11
[mm]
EXTR12
[mm]
EXTR13
[mm]
EXTR14
[mm]
EXTR15
[mm]
EXTR16
[mm]
EXTR17
[mm]
EXTR18
[mm]
EXTR19
[mm]
EXTR20
[mm]
PPATH
ⁿ/ₐ
OSPC5-12x10_Closed-Retrac...
OSP
C
5
12
42.0
29.0
6
8
M4
4.800
8.250
4.620
8
5
M5 x 0.8
5.000
5.000
26
11.0
11.0
58
13
13
18
M4 x 0.7
4
10
M4 x 0.7
4
14.0
8.5
18.0
14
48
22
56
41.5
50
23
3
66
M5 x 0.8
5
10
5
0
0.0
0.0
0.0
0.0
0.0
3
3.5
3
6
'','None-Blank','SDDK2','...
4.000
4.330
3.400
1.700
4.800
0.120
11.500
1.700
120.000
17.250
1.750
90.000
0.000
0.000
1.000
12.600
12.200
0.000
13.500
0.000
11.770
43.000
5.200
5.200
7.800
7.800
osp_templ.prj
OSPC5-16x10_Closed-Retrac...
OSP
C
5
16
46.0
33.0
8
10
M4
4.800
8.250
4.620
8
5
M5 x 0.8
5.000
5.000
30
11.0
11.0
64
15
15
22
M5 x 0.8
5
12
M5 x 0.8
5
15.0
10.0
19.0
16
54
25
62
46.0
56
24
3
6
M5 x 0.8
5
10
5
0
0.0
0.0
0.0
0.0
0.0
3
3.5
3
6
'','None-Blank','SDDK2','...
4.000
4.330
3.400
1.700
4.800
0.220
12.000
1.730
120.000
17.500
1.500
90.000
0.000
0.000
1.000
14.700
14.400
0.000
14.800
0.000
12.400
44.000
5.100
5.100
9.900
9.900
osp_templ.prj
OSPC5-20x20_Closed-Retrac...
OSP
C
5
20
53.0
37.0
10
12
M5
5.800
9.750
5.640
10
6
G 1/8
9.728
5.500
36
10.5
10.5
85
17
19
24
M5 x 0.8
5
13
M5 x 0.8
5
12.5
11.5
25.0
18
70
30
81
55.0
72
28
3
6
M6 x 1.0
6
12
17
0
0.0
0.0
0.0
0.0
0.0
3
3.5
3
6
'','None-Blank','SDDK2','...
4.000
4.330
3.400
1.700
4.800
0.220
0.000
0.000
0.000
21.750
2.500
90.000
7.000
3.500
1.000
17.000
16.720
16.370
17.400
39.500
20.200
73.000
6.700
4.800
12.300
12.200
osp_templ.prj
OSPC5-25x20_Closed-Retrac...
OSP
C
5
25
53.5
37.5
12
16
M5
5.800
9.750
5.640
10
6
G 1/8
9.728
5.500
42
11.5
11.5
96
21
21
30
M6 x 1.0
6
15
M6 x 1.0
6
12.5
13.5
28.5
26
78
38
91
65.0
82
34
4
6
M6 x 1.0
6
12
17
0
0.0
0.0
0.0
0.0
0.0
4
4.5
3
6
'','None-Blank','SDDK2','...
5.000
4.330
3.400
1.700
4.800
0.620
0.000
0.000
0.000
25.000
3.000
90.000
13.500
3.650
0.500
20.000
20.000
20.700
21.200
46.500
26.600
86.000
5.500
6.300
15.200
15.000
osp_templ.prj
OSPC5-32x25_Closed-Retrac...
OSP
C
5
32
59.5
37.5
16
20
M6
6.800
11.250
6.630
12
10
G 1/8
9.728
5.500
51
12.5
12.5
116
26
25
34
M8 x 1.25
8
20
M8 x 1.25
8
7.0
16.0
34.0
30
96
44
110
80.0
98
42
4
6
M8 x 1.25
8
16
21
0
0.0
0.0
0.0
0.0
0.0
4
4.5
3
6
'','None-Blank','SDDK2','...
6.500
4.330
3.400
1.700
4.800
0.520
0.000
0.000
0.000
32.000
5.000
90.000
15.000
1.700
1.500
23.000
23.000
25.200
23.800
56.500
32.400
88.000
6.300
7.900
18.700
18.100
osp_templ.prj
OSPC5-40x25_Closed-Retrac...
OSP
C
5
40
66.0
44.0
16
20
M6
6.800
11.250
6.630
12
10
G 1/8
9.728
5.500
54
14.0
14.0
120
27
27
40
M8 x 1.25
8
20
M8 x 1.25
8
13.0
18.0
38.0
30
104
44
118
86.0
106
50
0
0
M8 x 1.25
8
16
22
72
6.5
10.5
5.5
4.0
11.0
4
4.5
3
6
'','None-Blank','SDDK2','...
10.000
4.330
3.400
1.700
4.800
0.500
25.000
4.500
90.000
0.000
0.000
0.000
16.000
0.000
1.000
25.200
25.200
0.000
30.000
59.000
30.000
0.000
6.600
6.600
20.400
20.400
osp_templ.prj
OSPC5-50x25_Closed-Retrac...
OSP
C
5
50
72.0
44.0
20
25
M8
8.800
14.250
8.640
16
12
G 1/4
13.157
9.000
64
14.0
12.0
148
32
32
46
M10 x 1.5
10
22
M10 x 1.5
10
9.0
21.5
47.0
40
130
60
146
110.0
130
66
0
0
M10 x 1.5
10
20
24
92
8.5
13.5
7.5
4.5
13.5
5
6.0
4
8
'','None-Blank','SDDK2','...
14.000
4.330
3.400
1.700
4.800
0.680
33.000
4.500
90.000
0.000
0.000
0.000
16.000
0.000
0.000
30.380
30.380
0.000
42.000
73.000
42.000
0.000
6.600
6.600
25.400
25.400
osp_templ.prj
OSPC5-63x25_Closed-Retrac...
OSP
C
5
63
77.0
49.0
20
25
M8
8.800
14.250
8.640
16
12
G 1/4
13.157
9.000
78
16.5
16.5
162
39
39
58
M10 x 1.5
10
22
M10 x 1.5
10
14.0
28.0
55.0
50
130
70
158
124.0
142
80
0
0
M10 x 1.5
10
20
24
110
11.0
17.8
10.0
7.0
18.5
5
6.0
4
8
'','None-Blank','SDDK2','...
14.000
4.330
3.400
1.700
4.800
0.500
40.000
5.000
90.000
0.000
0.000
0.000
16.000
0.000
0.000
37.200
37.200
0.000
46.000
80.000
46.000
0.000
6.600
6.600
32.400
32.400
osp_templ.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSW Slide - OSW Slide
PHD
11.11.2022
OSX Slide - OSX Slide
PHD
11.11.2022
OCQ Cylinder - OCQ Cylinder
PHD
11.11.2022
SAL/SAH_M - SAL/SAH Metric Slides
PHD
11.11.2022
SE/SD slide - SE/SD slide
PHD
29.11.2022
SAL/SAH - SAL/SAH Slides
PHD
11.11.2022
CTS_2 Imperial - CTS Design 2 Imperial Compact Cylinder
PHD
11.11.2022
SFP_Design6_Met - SFP Design 6 Metric Slides
PHD
27.06.2024
OCG6 Cylinder - OCG6 Cylinder
PHD
11.11.2022
GRD - Series GRD Parallel Pneumatic Gripper
PHD
11.11.2022
ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
PHD
11.11.2022
5300 par grp - 5300 Parallel Gripper
PHD
11.11.2022
RA - RA Rotary Actuators
PHD
26.06.2024
1000_8000_M - 1000-8000 Metric Rotary Actuators
PHD
12.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表