目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRK - Series GRK Parallel Pneumatic Gripper
PHD
Grippers
GRK Grippers
Powered by
CAD模型選擇
{phd/grippers/grk/grk.prj},{NB=GRK-1-46x8 _Open-Extend},{DN=1},{B1=4.456},{B2=3.520},{B3=2.008},{B4=0.720},{B5=1.899},{B6=1.986},{B7=1.000},{J3=0.090},{J4=0.171},{J5=2.100},{J6=0.090},{J8=1.930},{K3=3.1496},{K4=1.673},{K5=0.9843},{K8=1.063},{K9=1.1811},{K10=2.677},{K11=0.2754},{K13=1.398},{K14=3.1496},{K15=1.673},{K17=1.693},{K18=0.591},{P2=1.299},{P3=0.394},{P1DIA=0.190},{A5=0.844},{A6=1.700},{A7=0.980},{A9=2.500},{A10=0.172},{A11=0.945},{A12=0.601},{A13=20.0},{A14=0.818},{A15=0.960},{A16=1.851},{A17=0.762},{A19=1.250},{A20=0.289},{A21=0.169},{A22=0.123},{A23=0.047},{A24=0.050},{A25=0.530},{TRAVEL=8},{MANIFOLD=},{PORT=},{SEAL=},{SPRINGASSIST=},{SWITCH=},{SWSERIES=},{SWCKT=},{SWCBL=},{SWQTY=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[Inch]
B1
[Inch]
B2
[Inch]
B3
[Inch]
B4
[Inch]
B5
[Inch]
B6
[Inch]
B7
[Inch]
J1
J1 Thd
ⁿ/ₐ
J2
J2 Dwl
ⁿ/ₐ
J3
[Inch]
J4
[Inch]
J5
[Inch]
J6
[Inch]
J7
[Inch]
J8
[Inch]
K1
K1 Thd
ⁿ/ₐ
K2
K2 Dwl
ⁿ/ₐ
K3
[Inch]
K4
[Inch]
K5
[Inch]
K6
K6 Thd
ⁿ/ₐ
K7
K7 Dwl
ⁿ/ₐ
K8
[Inch]
K9
[Inch]
K10
[Inch]
K11
[Inch]
K12
ⁿ/ₐ
K13
[Inch]
K14
[Inch]
K15
[Inch]
K16
ⁿ/ₐ
K17
[Inch]
P1
P1 Port
ⁿ/ₐ
P2
[Inch]
P3
[Inch]
P1DIA
P1
[Inch]
J111
J1
[Inch]
J222
J2
[Inch]
K1DIA
K1
[Inch]
K2DIA
K2
[Inch]
K6DIA
K6
[Inch]
K7DIA
K7
[Inch]
GW
Gripper Weight
[lb]
GRK-1-35x6.5
GRK
1
35
1.673
3.622
2.900
1.703
0.551
1.509
1.681
0.800
8-32 X 0.236 DP
0.1259 X 0.125 DP
0.090
0.171
1.880
0.090
0.472
1.535
10-32 X 0.394 DP
0.1571 X 0.197 DP
2.4803
1.389
0.7087
1/4-20 X 0.500 DP
0.1571 X 0.197 DP
0.827
0.7874
2.283
0.2362
#8
1.122
2.4803
1.389
#10
1.428
10-32
1.220
0.335
0.190
0.210
0.125
0.190
0.1571
0.250
0.1571
0.84
GRK-1-46x8
GRK
1
46
2.047
4.456
3.520
2.008
0.720
1.899
1.986
1.000
10-32 X 0.295 DP
0.1571 X 0.158 DP
0.090
0.171
2.100
0.090
0.593
1.930
1/4-20 X 0.500 DP
0.1884 X 0.197 DP
3.1496
1.673
0.9843
5/16-18 X 0.630 DP
0.1884 X 0.197 DP
1.063
1.1811
2.677
0.2754
#10
1.398
3.1496
1.673
1/4
1.693
10-32
1.299
0.394
0.190
0.300
0.125
0.250
0.1884
0.313
0.1884
1.52
GRK-1-58x10.5
GRK
1
58
2.618
5.548
4.520
2.362
0.866
2.136
2.340
1.042
1/4-28 X 0.295 DP
0.1571 X 0.158 DP
0.090
0.171
3.196
0.090
0.750
2.165
5/16-18 X 0.630 DP
0.2509 X 0.250 DP
4.0160
1.890
0.9843
5/16-18 X 0.630 DP
0.2509 X 0.250 DP
1.063
1.3780
3.425
0.3740
1/4
1.634
4.0160
1.890
1/4
1.850
1/8 NPT
2.165
0.531
0.405
0.350
0.125
0.313
0.2509
0.313
0.2509
2.45
GRK-1-75x12.5
GRK
1
75
3.445
6.969
5.640
2.875
0.980
2.450
2.843
2.000
5/16-24 X 0.394 DP
0.1884 X 0.197 DP
0.090
0.171
3.676
0.090
0.945
2.481
5/16-18 X 0.630 DP
0.2509 X 0.250 DP
5.1181
2.401
1.5748
5/16-18 X 0.630 DP
0.2509 X 0.250 DP
1.221
1.9685
4.331
0.4726
1/4
1.791
5.1181
2.401
5/16
2.285
1/8 NPT
2.677
0.630
0.405
0.400
0.125
0.313
0.2509
0.375
0.2509
4.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表