您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
3M - Timing belts
Optibelt
Drive Belts
Premium Timing Belts
OMEGA HP
Powered by
CAD模型選擇
{optibelt/belts/premium_timin_belts/omega_hp/omega_03m.prj},{NB=111 3MHP 6},{BEZ=111 3MHP 6},{PROF=3MHP},{ANR=1974171},{GTIN=4014486176117},{ZAE=37},{BL=111},{P=3},{BW=6},{HS=2.3},{HT=1.1},{LTOL=± 0,30},{LM=ISO 13050},{BWTOL=-0,8 / +0,4},{HSTOL=± 0,25},{MINZZ=10},{MOPD=10},{GW=Zahnseitiges Gewebe: Polyamid verstärkt},{MATERIALB=CR-Mischung mit Aramidfasern},{MATERIALC=Glascord},{HZR=83 ± 5},{GEWICHTPM=0.024},{AST=Nein},{TEMPB=-30°C bis +100°C},{TP=Bedingt Ölbeständig, Verschleißarm},{WSP=MR / HTD / RPP},{X=0.15},{BT=1.68},{RBB=1.235},{RBT=0.33},{A=0.381}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Part Number
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of teeth
ⁿ/ₐ
BL
Belt Length
[mm]
P
Pitch
[mm]
BW
Belt Width
[mm]
HS
Belt Height
[mm]
HT
Teeth height
[mm]
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
BWTOL
Tolerance Belt Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
MINZZ
Minimum No. of Teeth Pulley
[mm]
MOPD
min. Diameter for Backside Idler
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALB
Material Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
HZR
Belt Hardness / Shore A
ⁿ/ₐ
GEWICHTPM
Weight per Meter/ kg/m for Belt Width 10mm
ⁿ/ₐ
AST
Antistatic to ISO 9563
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
WSP
Pulley Profiles
ⁿ/ₐ
111 3MHP 6
111 3MHP 6
3MHP
1974171
4014486176117
37
111
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
120 3MHP 6
120 3MHP 6
3MHP
1068243
4044978516855
40
120
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
129 3MHP 6
129 3MHP 6
3MHP
1934783
4014486176155
43
129
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
141 3MHP 6
141 3MHP 6
3MHP
1876775
4014486176193
47
141
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
144 3MHP 6
144 3MHP 6
3MHP
1827786
4014486176230
48
144
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
150 3MHP 6
150 3MHP 6
3MHP
1643560
4014486176278
50
150
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
159 3MHP 6
159 3MHP 6
3MHP
1706518
4014486404852
53
159
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
165 3MHP 6
165 3MHP 6
3MHP
1644282
4014486176315
55
165
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
168 3MHP 6
168 3MHP 6
3MHP
1529686
4014486176353
56
168
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
171 3MHP 6
171 3MHP 6
3MHP
1885482
4014486176391
57
171
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
174 3MHP 6
174 3MHP 6
3MHP
1726498
4014486176438
58
174
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
177 3MHP 6
177 3MHP 6
3MHP
1731028
4014486176476
59
177
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
180 3MHP 6
180 3MHP 6
3MHP
1888435
4014486176513
60
180
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
183 3MHP 6
183 3MHP 6
3MHP
1581920
4014486176551
61
183
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
186 3MHP 6
186 3MHP 6
3MHP
1897671
4014486176599
62
186
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
192 3MHP 6
192 3MHP 6
3MHP
1529268
4014486176636
64
192
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
195 3MHP 6
195 3MHP 6
3MHP
1800554
4014486176674
65
195
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
201 3MHP 6
201 3MHP 6
3MHP
1598674
4014486176711
67
201
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
204 3MHP 6
204 3MHP 6
3MHP
1890433
4014486176759
68
204
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
207 3MHP 6
207 3MHP 6
3MHP
1501053
4014486176797
69
207
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
210 3MHP 6
210 3MHP 6
3MHP
1897837
4014486176834
70
210
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
213 3MHP 6
213 3MHP 6
3MHP
1753402
4014486176872
71
213
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
219 3MHP 6
219 3MHP 6
3MHP
1653283
4014486515923
73
219
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
225 3MHP 6
225 3MHP 6
3MHP
1647343
4014486176919
75
225
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
237 3MHP 6
237 3MHP 6
3MHP
1822785
4014486515961
79
237
3
6
2.3
1.1
± 0,30
ISO 13050
-0,8 / +0,4
± 0,25
10
10
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.024
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
CVGTAE - Timing Belt Conveyers - 2-Track, Head Drive, 2-Slot Frame, Dia. 30...
Misumi
25.04.2022
DELTA Chain 8MDC
Optibelt
16.11.2023
C-HTBN__H8M - Economy Timing Belt H8M
Misumi
29.05.2023
D SUB MA STAMPED SOLDER CUP 25 AU2
HARTING
01.09.2021
D SUB SV MA IDC 25 AU2 with M3 nut
HARTING
01.09.2021
D SUB 25W3 FE crimp connector without ac
HARTING
01.09.2021
D-Sub crimp 25-pole male assembly
HARTING
14.04.2022
D-Sub crimp 25-pole female assembly
HARTING
14.04.2022
5M - Timing belts
Optibelt
21.03.2024
MIN D MA 25 p CRIMP TERMINAL_4-40 UNC
HARTING
14.04.2022
DSUB SV MA TWW STR 25P AU3
HARTING
01.09.2021
14M
Optibelt
12.12.2023
2M - Timing belts
Optibelt
21.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表