您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSWF - Circular Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Inch
Non Self Aligning
Inch Series
Circular Flanged
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/inch/non_self_aligning/inch_series/circular_flanged/standard/nswf.prj},{NB=NSWF10UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSWF10},{BT=Circular Type},{SL=UU},{DR=0.625},{DRTOL=+0/-0.009},{D=1.2500},{DTOL=+0/-0.013},{L=1.500},{LTOL=+0/-0.20},{D1=2.0000},{K=1.5000},{H=0.2500},{FD=1.5620},{LD1=0.1875},{LD2=0.297},{LH=0.1720},{SQ=0.012},{ECCMAX=0.012},{BR=4},{BLRD=174.1},{BLRS=264.5},{WGT=0.233}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[Inch]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[Inch]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[Inch]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[lbf]
BLRS
Basic Load Rating - Static
[lbf]
WGT
Weight
[lbs.]
NSWF4UU
NSWF4UU
NOTE Please make selectio...
Circular Type
0.250
+0/-0.009
0.5000
+0/-0.011
0.750
+0/-0.20
0.012
0.012
4
46.3
59.5
0.054
NSWF6UU
NSWF6UU
NOTE Please make selectio...
Circular Type
0.375
+0/-0.009
0.6250
+0/-0.013
0.875
+0/-0.20
0.012
0.012
4
50.7
70.5
0.065
NSWF8UU
NSWF8UU
NOTE Please make selectio...
Circular Type
0.500
+0/-0.009
0.8750
+0/-0.013
1.250
+0/-0.20
0.012
0.012
4
114.6
176.3
0.140
NSWF10UU
NSWF10UU
NOTE Please make selectio...
Circular Type
0.625
+0/-0.009
1.2500
+0/-0.013
1.500
+0/-0.20
0.012
0.012
4
174.1
264.5
0.233
NSWF12UU
NSWF12UU
NOTE Please make selectio...
Circular Type
0.750
+0/-0.010
1.5000
+0/-0.016
1.625
+0/-0.20
0.015
0.015
4
194.0
308.6
0.079
NSWF16UU
NSWF16UU
NOTE Please make selectio...
Circular Type
1.000
+0/-0.010
1.5625
+0/-0.016
2.250
+0/-0.30
0.015
0.015
6
220.4
352.6
0.580
NSWF20UU
NSWF20UU
NOTE Please make selectio...
Circular Type
1.250
+0/-0.012
2.0000
+0/-0.019
2.625
+0/-0.30
0.020
0.020
6
352.6
617.1
1.087
NSWF24UU
NSWF24UU
NOTE Please make selectio...
Circular Type
1.500
+0/-0.012
2.3750
+0/-0.019
3.000
+0/-0.30
0.020
0.020
6
489.3
903.6
1.781
NSWF32UU
NSWF32UU
NOTE Please make selectio...
Circular Type
2.000
+0/-0.012
3.0000
+0/-0.022
4.000
+0/-0.30
0.025
0.025
6
859.6
1785.2
3.318
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NSSWA - Caase Unit
NTN Automation
03.02.2022
NLMF - Circular Flange Type Linear Bearing
NTN Automation
03.02.2022
NSSW - Super Type Linear Bearing
NTN Automation
03.02.2022
NLMFP - Pilot Pattern Circular Flange Type Linear Bearing
NTN Automation
03.02.2022
Open type
NTN Corporation
17.10.2023
ASFB Light Cast Iron Flange Units (Oval)
NTN Corporation
17.10.2023
21518 - Linear ball bearings with round flange
norelem
26.06.2024
21520 - Linear ball bearings with round flange, double bearing
norelem
26.06.2024
NLMF L - Long Circular Flange Type Linear Bearing
NTN Automation
03.02.2022
SQ_longstroke - SQ_longstroke
EMC
24.08.2023
LMF_AUU - Flanged linear motion ball
YTP
26.03.2024
NKBF L - Long Circular Flange Type
NTN Automation
03.02.2022
MTSRR - Nuts for 30 Degree Trapezoidal Screw Threads - High Load Flanged Re...
Misumi
03.06.2021
LMFP - Circular Pilot Flanged Linear Bushing
Samick Precision
12.01.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表