目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PM Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA 20/30/40, Body Material Brass / Stainless Steel
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_20_30_40_brass_steel/male_thread/pm_type_plug.prj},{NB=CCA94823-10_30PM_BRASS_c},{ASSYNO=CA94823},{MODEL=30PM},{S=Rc3/8},{MT=BRASS},{M=43},{L=42},{H=Hex.17},{C=20},{T=R3/8},{BP=7.5},{BD=7.5},{XH=17},{SECTION=C},{FIG=1},{REV=0},{MNO=30PM-BRS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
Hex.
[mm]
C
[mm]
T
[mm]
BP
[mm]
BD
[mm]
10PM BRASS
10PM BRASS
CA95938
Rc1/8
BRASS
24
37
Hex.14
20
R1/8
4.0
7.5
20PM BRASS
20PM BRASS
CA94820
Rc1/4
BRASS
27
41
Hex.14
20
R1/4
7.5
7.5
30PM BRASS
30PM BRASS
CA94823
Rc3/8
BRASS
43
42
Hex.17
20
R3/8
7.5
7.5
40PM BRASS
40PM BRASS
CA94826
Rc1/2
BRASS
65
46
Hex.22
20
R1/2
12.0
7.5
20PM SUS
20PM SUS
CA94829
Rc1/4
SUS
26
41
Hex.14
20
R1/4
7.5
7.5
30PM SUS
30PM SUS
CA94832
Rc3/8
SUS
41
42
Hex.17
20
R3/8
7.5
7.5
40PM SUS
40PM SUS
CA94835
Rc1/2
SUS
60
46
Hex.22
20
R1/2
12.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表