您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STM S-7 Stopper
Nansin
For industrial
STM
Powered by
CAD模型選擇
{nansin/for_industrial/stm/stm_s7_asmtab.prj},{NB=STM-150 VU S-7},{ORDERNO=STM-150 VU S-7},{WM=Urethane (With Bearing)},{AL=3000},{AL2=306},{SF=18.00},{TSF=72.00},{D=150},{WW=42},{H=198},{A=93},{B=93},{A1=87},{B1=87},{X=120},{Y=120},{P=11},{TR=(R124)},{E=45},{W=2850},{BODY=150},{PLATE=150},{STOPPER=150},{WHEEL=150VU},{VER=100-200},{PPATH=parts/stm_s7_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
W
Weight
[g]
STM-150 VS S-7
STM-150 VS S-7
Rubber (With Bearing)
2000
204
12.00
81.00
150
42
198
93
93
87
87
120
120
11
(R124)
45
2710
STM-150 VU S-7
STM-150 VU S-7
Urethane (With Bearing)
3000
306
18.00
72.00
150
42
198
93
93
87
87
120
120
11
(R124)
45
2850
STM-150 NHB S-7
STM-150 NHB S-7
Heat-resistant Reinforced...
3000
306
9.00
45.00
150
42
198
93
93
87
87
120
120
11
(R124)
45
2556
STM-150 VUB S-7
STM-150 VUB S-7
Urethane (With Bearing)
1600
163
14.40
43.20
150
38
198
93
93
87
87
120
120
11
(R124)
45
2315
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表