您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
TPLW - Take up unit bearing
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/tplw_asmtab.prj},{NB=MOVET+Spannlager+TPLW+B+17+0_(hochMB)},{TYP=TPLW203},{BESTNR=4061408144037},{HIDE=0},{LODLEVEL=hoch},{WELLE=17},{A=99},{L=27.5},{D=12},{H=64.0},{N=76.2},{S=M16},{NDM=16},{T=36},{V=89},{W=47},{X=52},{Z=5},{GEWICHT=0.34},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=8},{ZUBEHOER=},{GFVIS=blau},{PPATH=tpl/tpl_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF},{TYX=TPLW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
L
[mm]
D
[mm]
H
[mm]
N
[mm]
S
Thread
ⁿ/ₐ
T
[mm]
V
[mm]
W
[mm]
X
[mm]
Z
[mm]
GEWICHT
Weight
[kg]
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
GFVIS
Housing colors
ⁿ/ₐ
MOVET+4061408143917
TPLW201
4061408143917
12
99
27.5
12
64.0
76.2
M16
36
89
47
52
5
0.37
Plastic PBT (polybutylene...
MB
blau
MOVET+4061408143979
TPLW202
4061408143979
15
99
27.5
12
64.0
76.2
M16
36
89
47
52
5
0.35
Plastic PBT (polybutylene...
MB
blau
MOVET+4061408144037
TPLW203
4061408144037
17
99
27.5
12
64.0
76.2
M16
36
89
47
52
5
0.34
Plastic PBT (polybutylene...
MB
blau
MOVET+4061408121946
TPLW204
4061408121946
20
99
27.5
12
64.0
76.2
M16
36
89
47
52
5
0.33
Plastic PBT (polybutylene...
MB
blau
MOVET+4061408142804
TPLW205
4061408142804
25
99
27.5
12
64.0
76.0
M16
36
89
47
62
5
0.36
Plastic PBT (polybutylene...
MB
blau
MOVET+4061408142835
TPLW206
4061408142835
30
125
34.5
12
76.2
89.0
M16
40
103
63
72
5
0.63
Plastic PBT (polybutylene...
MB
blau
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表