您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
PC-NMRV - Pre-stage helical model + worm geared motor
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/pc_nmrv_asmtab.prj},{NB=PC-NMRV307545 (3x15)2442811100300NO---},{TRA=19.000},{L1=79.500},{GR2=50},{VER=6},{GR1=75},{VER1=1},{PC=080},{GR=075},{ACUX='28','35','1.250in'},{PAMX=11,'100/112B5',12,'100/112B14',9,'90B5',10,'90B14',7,'80B5',8,'80B14',5,'71B5'},{AL1= 0,'NO',3,'S1.250in',4,'B1.250in'},{AL2= 0,'NO',1,'S28',2,'B28'},{ALY1=28},{ALY2=1.250in},{PBX1=1,'1',5,'5',6,'6',7,'7',8,'8'},{RF=-},{SER=-},{ESEX=1,'AS1',2,'AS2',3,'BS1',4,'BS2',5,'PS1',6,'PS2',7,'VS1',8,'VS2'},{RAP2X=5,7.5,10,15,20,25,30,40,50,60,80,100},{ACU1X=18,19},{VB1X=1,'NO',2,'Si'},{VB2X=1,'NO',2,'Si'},{RAP=45 (3x15)},{COLL=24},{ES=4},{ACU=28},{VB=1},{TFU=1},{PFU=1},{AL=0},{PAL=0},{BR=3},{PB=0},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{MOR=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PC
Size prestage
ⁿ/ₐ
GR
Size
ⁿ/ₐ
PAM
Input PAM flange
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
TF
Break type
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
A
[mm]
AC
[mm]
BB
[mm]
BM
[mm]
D
[mm]
DM
[mm]
E
[mm]
F
[mm]
GG
[mm]
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
I2
[mm]
K
[mm]
L
[mm]
LB
[mm]
LL
[mm]
N
[mm]
N1
[mm]
O
[mm]
PM
[mm]
PM1
[mm]
Q
[mm]
R
[mm]
T
[mm]
TM
[mm]
TT
[mm]
V
[mm]
PC 063 NMRV 040 75 (3x25)...
063
040
63 B5
-
-
-
-
-
-
-
70
-
6
-
18
-
-
-
165
78
120
50
40
40
60
71
-
-
60
36.5
6.5
140
-
55
71.5
26
-
20.8
35
PC 063 NMRV 050 75 (3x25)...
063
050
63 B5
-
-
-
-
-
-
-
80
-
8
-
25
-
-
-
185
92
140
60
50
40
70
85
-
-
70
43.5
8.5
140
-
64
84
30
-
28.3
40
PC 063 NMRV 063 120 (3x40...
063
063
63 B5
-
-
-
-
-
-
-
100
-
8
-
25
-
-
-
212
112
167
72
63
40
85
103
-
-
80
53
8.5
140
-
80
102
36
-
28.3
50
PC 071 NMRV 050 15 (3x5) ...
071
050
71 B5
-
-
-
-
-
-
-
80
-
8
-
25
-
-
-
193
92
140
60
50
50
70
85
-
-
70
43.5
8.5
160
-
64
84
30
-
28.3
40
PC 071 NMRV 063 60 (3x20)...
071
063
71 B5
-
-
-
-
-
-
-
100
-
8
-
25
-
-
-
220
112
167
72
63
50
85
103
-
-
80
53
8.5
160
-
80
102
36
-
28.3
50
PC 071 NMRV 075 30 (3x10)...
071
075
71 B5
-
-
-
-
-
-
-
120
-
8
-
28
-
-
-
251.5
120
198.5
86
75
50
90
112
-
-
95
57
11.5
160
-
93
119
40
-
31.3
60
PC 071 NMRV 090 120 (3x40...
071
090
71 B5
-
-
-
-
-
-
-
140
-
10
-
35
-
-
-
285.5
140
232.5
103
90
50
100
130
-
-
110
67
13
160
-
102
135
45
-
38.3
70
PC 080 NMRV 063 75 (3x25)...
080
063
80 B5
-
-
-
-
-
-
-
100
-
8
-
25
-
-
-
220
112
167
72
63
63
85
103
-
-
80
53
8.5
200
-
80
102
36
-
28.3
50
PC 080 NMRV 075 45 (3x15)...
080
075
80 B5
-
-
-
-
-
-
-
120
-
8
-
28
-
-
-
267.5
120
198.5
86
75
63
90
112
-
-
95
57
11.5
200
-
93
119
40
-
31.3
60
PC 080 NMRV 090 60 (3x20)...
080
090
80 B5
-
-
-
-
-
-
-
140
-
10
-
35
-
-
-
301.5
140
232.5
103
90
63
100
130
-
-
110
67
13
200
-
102
135
45
-
38.3
70
PC 080 NMRV 105 75 (3x25)...
080
105
80 B5
-
-
-
-
-
-
-
170
-
12
-
42
-
-
-
356.5
155
287.5
127.5
110
63
115
144
-
-
130
74
14
200
-
125
167.5
50
-
45.3
85
PC 080 NMRV 110 75 (3x25)...
080
110
80 B5
-
-
-
-
-
-
-
170
-
12
-
42
-
-
-
356.5
155
287.5
127.5
110
63
115
144
-
-
130
74
14
200
-
125
167.5
50
-
45.3
85
PC 080 NMRV 130 75 (3x25)...
080
130
80 B5
-
-
-
-
-
-
-
200
-
14
-
45
-
-
-
396.5
170
327.5
147.5
130
63
120
155
-
-
180
81
16
200
-
140
187.5
60
-
48.8
100
PC 090 NMRV 075 48.6 (2.4...
090
075
90 B5
-
-
-
-
-
-
-
120
-
8
-
28
-
-
-
267.5
120
198.5
86
75
63
90
112
-
-
95
57
11.5
200
-
93
119
40
-
31.3
60
PC 090 NMRV 090 60.75 (2....
090
090
90 B5
-
-
-
-
-
-
-
140
-
10
-
35
-
-
-
301.5
140
232.5
103
90
63
100
130
-
-
110
67
13
200
-
102
135
45
-
38.3
70
PC 090 NMRV 105 60.75 (2....
090
105
90 B5
-
-
-
-
-
-
-
170
-
12
-
42
-
-
-
356.5
155
287.5
127.5
110
63
115
144
-
-
130
74
14
200
-
125
167.5
50
-
45.3
85
PC 090 NMRV 110 60.75 (2....
090
110
90 B5
-
-
-
-
-
-
-
170
-
12
-
42
-
-
-
356.5
155
287.5
127.5
110
63
115
144
-
-
130
74
14
200
-
125
167.5
50
-
45.3
85
PC 090 NMRV 130 60.75 (2....
090
130
90 B5
-
-
-
-
-
-
-
200
-
14
-
45
-
-
-
396.5
170
327.5
147.5
130
63
120
155
-
-
180
81
16
200
-
140
187.5
60
-
48.8
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
T - Electric Motor Three phase series
Motovario
19.06.2023
NMRL - Worm geared motor fitted for motor coupling version PAM with sleeve ...
Motovario
15.03.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM ...
Motovario
15.03.2023
NMRVP - Worm geared motor
Motovario
15.03.2023
PC-NMRL - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
NRV - Worm reduction unit with input shaft
Motovario
15.03.2023
NMRVPL/HW - Worm geared motor with pre-stage and torque limiter
Motovario
15.03.2023
NMRVP/HW - Worm geared motor with pre-stage
Motovario
15.03.2023
NMRV/H - Worm gear reducer with pre-stage
Motovario
15.03.2023
H - Helical geared motor cast iron series fitted for motor coupling version...
Motovario
15.03.2023
NRV-NMRV - Double worm reduction unit with input shaft
Motovario
15.03.2023
PC-SW - Pre-stage helical model + worm geared motor fitted for motor coupli...
Motovario
15.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表