您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
46007
Molex
PCB Headers
7.50mm
Sabre
Powered by
CAD模型選擇
{molex/pcb_headers/7_50mm/sabre/46007.prj},{NB=460073104},{SHA256=D4cXCD5fJNwGjPlKrzKgCP2Nd3ysrYphpUQr9hWxp/A=},{INAME=03938__460073104},{PN=460073104},{DESC=7.50mm Pitch Sabre Header, Right-Angle, 4 Circuits, Glow-Wire Capable. Recommended PCB Thickness 1.60mm, with Board Lock. Complies with the UL1977 finger proof access requirement},{CIRCUITS=4},{CURRENT=18.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
460071102
460071102
7.50mm Pitch Sabre Header...
2
18.0
Tin
1
Right Angle
Through Hole
460071103
460071103
7.50mm Pitch Sabre Header...
3
18.0
Tin
1
Right Angle
Through Hole
460071104
460071104
7.50mm Pitch Sabre Header...
4
18.0
Tin
1
Right Angle
Through Hole
460071105
460071105
7.50mm Pitch Sabre Header...
5
18.0
Tin
1
Right Angle
Through Hole
460071106
460071106
7.50mm Pitch Sabre Header...
6
18.0
Tin
1
Right Angle
Through Hole
460071302
460071302
7.50mm Pitch Sabre Header...
2
18.0
Tin
1
Right Angle
Through Hole
460071303
460071303
7.50mm Pitch Sabre Header...
3
18.0
Tin
1
Right Angle
Through Hole
460071304
460071304
7.50mm Pitch Sabre Header...
4
18.0
Tin
1
Right Angle
Through Hole
460071305
460071305
7.50mm Pitch Sabre Header...
5
18.0
Tin
1
Right Angle
Through Hole
460071306
460071306
7.50mm Pitch Sabre Header...
6
18.0
Tin
1
Right Angle
Through Hole
460073103
460073103
7.50mm Pitch Sabre Header...
3
18.0
Tin
1
Right Angle
Through Hole
460073104
460073104
7.50mm Pitch Sabre Header...
4
18.0
Tin
1
Right Angle
Through Hole
460073105
460073105
7.50mm Pitch Sabre Header...
5
18.0
Tin
1
Right Angle
Through Hole
460073106
460073106
7.50mm Pitch Sabre Header...
6
18.0
Tin
1
Right Angle
Through Hole
460075302
460075302
7.50mm Pitch Sabre Header...
2
18.0
Tin
1
Right Angle
Through Hole
460075303
460075303
7.50mm Pitch Sabre Header...
3
18.0
Tin
1
Right Angle
Through Hole
460075304
460075304
7.50mm Pitch Sabre Header...
4
18.0
Tin
1
Right Angle
Through Hole
460075305
460075305
7.50mm Pitch Sabre Header...
5
18.0
Tin
1
Right Angle
Through Hole
460075306
460075306
7.50mm Pitch Sabre Header...
6
18.0
Tin
1
Right Angle
Through Hole
460077302
460077302
7.50mm Pitch Sabre Header...
2
18.0
Tin
1
Right Angle
Through Hole
460077303
460077303
7.50mm Pitch Sabre Header...
3
18.0
Tin
1
Right Angle
Through Hole
460077304
460077304
7.50mm Pitch Sabre Header...
4
18.0
Tin
1
Right Angle
Through Hole
460077305
460077305
7.50mm Pitch Sabre Header...
5
18.0
Tin
1
Right Angle
Through Hole
460077306
460077306
7.50mm Pitch Sabre Header...
6
18.0
Tin
1
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表