您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
Trapezoidal Tooth
T10, StarQuick (Quick delivery)
Belt witdh 15mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/t10_starquick_q_d/belt_width_15mm_starquick_q_d/starquick_shape_a.prj},{NB=S1-T10-15-22AF-12T0K_(12)},{STDST=Standard stock item},{TYPE=T10},{NT=22},{NW=15},{S=A},{MS=S1},{FL=F},{SD=12},{KW=K},{TH=T0},{ATTENTION=About StarQuick},{PD=70.03},{OD=68.15},{W=17},{H=2.5},{LA=22},{FT=1.6},{F=74},{M=53},{FD=68.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
LA
Pulley width
[mm]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
S1-T10-15-12AF-08T0X
T10
12
15
A
-
-
38.20
36.35
17
2.5
22
43
28
S1-T10-15-14AF-10T0K
T10
14
15
A
-
-
44.56
42.70
17
2.5
22
47
34
S1-T10-15-15AF-10T0K
T10
15
15
A
-
-
47.75
45.90
17
2.5
22
51
36
S1-T10-15-16AF-10T0K
T10
16
15
A
-
-
50.93
49.05
17
2.5
22
57
41
S1-T10-15-18AF-12T0K
T10
18
15
A
-
-
57.30
55.45
17
2.5
22
61
41
S1-T10-15-20AF-12T0K
T10
20
15
A
-
-
63.66
61.80
17
2.5
22
69
50
S1-T10-15-22AF-12T0K
T10
22
15
A
-
-
70.03
68.15
17
2.5
22
74
53
S1-T10-15-24AF-12T0K
T10
24
15
A
-
-
76.39
74.55
17
2.5
22
83
63
S1-T10-15-25AF-12T0K
T10
25
15
A
-
-
79.58
77.70
17
2.5
22
86
66
S1-T10-15-26AF-12T0K
T10
26
15
A
-
-
82.76
80.90
17
2.5
22
86
66
S1-T10-15-28AF-12T0K
T10
28
15
A
-
-
89.13
87.25
17
2.5
22
93
75
S1-T10-15-30AF-12T0K
T10
30
15
A
-
-
95.49
93.65
17
2.5
22
99
78
S1-T10-15-32AF-14T0K
T10
32
15
A
-
-
101.86
100.00
17
2.5
22
105
84
S1-T10-15-36AF-14T0K
T10
36
15
A
-
-
114.59
112.75
17
2.5
22
118
90
S1-T10-15-40AF-14T0K
T10
40
15
A
-
-
127.32
125.45
17
2.5
22
131
101
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Miter Gears(Spiral) - Module 1.5
KYOUIKU GEAR MFG, CO., LTD.
30.05.2024
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
S3M
HEFA
14.06.2024
HTD3M
HEFA
14.06.2024
PK8
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
CR Stalinless steel type
Tsubakimoto Chain Co.
04.02.2022
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表