SL-KZDS, SH-KZDS, SHD-KZDS - (Precision Cleaning) Drive Shafts - One End Stepped, One End Double Stepped
Misumi
FA工厂自动化
11_转轴
Powered by
CAD模型選擇
{misumi/metric/11_rotary_shafts/sl_kzds_asmtab.prj},{NB=SL-KZDS20-100-P15-LA5-LB5-Q10-LC5},{D=20},{TS=h6},{CM=SL-},{L=100.0},{P=15},{LA=5.0},{LB=5.0},{Q=10},{LC=5.0},{ALT1=},{MA=0},{MSA=0},{MMA=0},{ALT2=},{MB=0},{MSB=0},{MMB=0},{ALT3=},{MC=0},{MSC=0},{MMC=0},{ALT5=},{NA=0},{NC=0},{ALT9=},{KA=0},{HAALT9=0},{ALT10=},{KB=0},{HBALT10=0},{KD=0},{HDALT10=0},{ALT11=},{KC=0},{HCALT11=0},{ALT12=},{ZA=0},{HAALT12=0},{AAALT12=0},{ALT13=},{ZB=0},{HBALT13=0},{ABALT13=0},{ZD=0},{HDALT13=0},{ADALT13=0},{ALT14=},{ZC=0},{HCALT14=0},{ACALT14=0},{ALT7=},{TA=0},{ALT6=},{TB=0},{ALT8=},{TC=0},{ALT15=},{SA=0},{ALT16=},{SD=0},{ALT17=},{SC=0},{ALT18=},{WA=0},{GA=0},{AAALT18=0},{ALT19=},{WD=0},{GD=0},{ACALT19=0},{ALT20=},{WC=0},{GC=0},{ABALT20=0},{ALT22=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE0
Type
ⁿ/ₐ
D
[mm]
DSS
Ds
[mm]
PH
H
[mm]
DH
H
[mm]
QH
H
[mm]
PDD
d
[mm]
PMM
m
[mm]
QDD
d
[mm]
QMM
m
[mm]
PW1
W1
[mm]
PLL
l
[mm]
W
[mm]
DLL
l
[mm]
QW1
W1
[mm]
QLL
l
[mm]
SL-KZDS10-50-P6-LA4-LB4-Q...
SL-KZDS10-50-P6-LA4-LB4-Q...
SL-KZDS
10
8.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS12-50-P8-LA4-LB4-Q...
SL-KZDS12-50-P8-LA4-LB4-Q...
SL-KZDS
12
10.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS15-100-P10-LA5-LB5...
SL-KZDS15-100-P10-LA5-LB5...
SL-KZDS
15
13.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS20-100-P15-LA5-LB5...
SL-KZDS20-100-P15-LA5-LB5...
SL-KZDS
20
18.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS25-100-P17-LA5-LB5...
SL-KZDS25-100-P17-LA5-LB5...
SL-KZDS
25
21.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS30-100-P20-LA10-LB...
SL-KZDS30-100-P20-LA10-LB...
SL-KZDS
30
27.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS35-100-P25-LA10-LB...
SL-KZDS35-100-P25-LA10-LB...
SL-KZDS
35
31.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS40-200-P30-LA15-LB...
SL-KZDS40-200-P30-LA15-LB...
SL-KZDS
40
37.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
SL-KZDS50-200-P40-LA20-LB...
SL-KZDS50-200-P40-LA20-LB...
SL-KZDS
50
48.0
0.0
0.0
0.0
0.0
0.00
0.0
0.00
0.0
0
0
0
0.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KZAN, KZAC, KZAP, KZAF - 驱动轴 - 直杆型 -
Misumi
25.01.2022
Type LT-X only Shaft
THK
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表