您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MAC - Shock absorbers(Non-Adjustable)
MEDAN
Other auxiliary equipments
Shock absorber
MAC-Shock absorbers(Self-compensated)
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/shock_absorbers/mac/mac.prj},{NB=MAC-1425-3-M14x1.0},{MODEL=MAC-1425-3},{IT=},{TD=M14x1.0},{ST=25},{TD1=14.0},{A=146.2},{B=110.0},{C=12.0},{D=4.0},{E=11.2},{F=101.0},{G=0.0},{H=19.0},{I=5.0},{J=MIN},{K=MIN},{WT=105},{E1=1.0},{IT2=MIN},{XTD='M14x1.0','M14x1.5'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL
Model
ⁿ/ₐ
ST
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
WT
Weight (g)
ⁿ/ₐ
MAC-0806-1-M8x1.0
MAC-0806-1
6
50.0
38.0
6.6
3.0
6.0
33.0
0.0
11.0
3.0
11
MAC-0806-2-M8x1.0
MAC-0806-2
6
50.0
38.0
6.6
3.0
6.0
33.0
0.0
11.0
3.0
11
MAC-0806-3-M8x1.0
MAC-0806-3
6
50.0
38.0
6.6
3.0
6.0
33.0
0.0
11.0
3.0
11
MAC-1005-1-M10x1.0
MAC-1005-1
5
38.7
27.7
6.6
2.8
6.0
22.9
0.0
12.7
3.0
14
MAC-1005-2-M10x1.0
MAC-1005-2
5
38.7
27.7
6.6
2.8
6.0
22.9
0.0
12.7
3.0
14
MAC-1005-3-M10x1.0
MAC-1005-3
5
38.7
27.7
6.6
2.8
6.0
22.9
0.0
12.7
3.0
14
MAC-1008-1-M10x1.0
MAC-1008-1
8
57.0
43.0
6.6
3.0
6.0
38.0
0.0
12.7
3.0
20
MAC-1008-2-M10x1.0
MAC-1008-2
8
57.0
43.0
6.6
3.0
6.0
38.0
0.0
12.7
3.0
20
MAC-1008-3-M10x1.0
MAC-1008-3
8
57.0
43.0
6.6
3.0
6.0
38.0
0.0
12.7
3.0
20
MAC-1210-1-M12x1.0
MAC-1210-1
10
69.5
50.0
9.5
3.0
9.5
45.5
0.0
14.0
4.0
31.5
MAC-1210-2-M12x1.0
MAC-1210-2
10
69.5
50.0
9.5
3.0
9.5
45.5
0.0
14.0
4.0
31.5
MAC-1210-3-M12x1.0
MAC-1210-3
10
69.5
50.0
9.5
3.0
9.5
45.5
0.0
14.0
4.0
31.5
MAC-1412-1-M14x1.0
MAC-1412-1
12
99.2
76.0
12.0
4.0
11.2
67.0
0.0
19.0
5.0
80
MAC-1412-2-M14x1.0
MAC-1412-2
12
99.2
76.0
12.0
4.0
11.2
67.0
0.0
19.0
5.0
80
MAC-1412-3-M14x1.0
MAC-1412-3
12
99.2
76.0
12.0
4.0
11.2
67.0
0.0
19.0
5.0
80
MAC-1416-1-M14x1.0
MAC-1416-1
16
122.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
85
MAC-1416-2-M14x1.0
MAC-1416-2
16
122.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
85
MAC-1416-3-M14x1.0
MAC-1416-3
16
122.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
85
MAC-1420-1-M14x1.5
MAC-1420-1
20
126.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
95
MAC-1420-2-M14x1.5
MAC-1420-2
20
126.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
95
MAC-1420-3-M14x1.5
MAC-1420-3
20
126.2
95.0
12.0
4.0
11.2
86.0
0.0
19.0
5.0
95
MAC-1425-1-M14x1.0
MAC-1425-1
25
146.2
110.0
12.0
4.0
11.2
101.0
0.0
19.0
5.0
105
MAC-1425-2-M14x1.0
MAC-1425-2
25
146.2
110.0
12.0
4.0
11.2
101.0
0.0
19.0
5.0
105
MAC-1425-3-M14x1.0
MAC-1425-3
25
146.2
110.0
12.0
4.0
11.2
101.0
0.0
19.0
5.0
105
MAC-2020-1-M20x1.5
MAC-2020-1
20
145.3
110.0
17.8
6.0
15.3
101.0
0.0
26.0
7.0
215
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ED-120 - Shock Absorbers - Adjustable Compression and Tension Mode
Essentra Components
19.04.2016
MACD-2050 - Shock absorbers(Double cushion)
MEDAN
23.11.2021
MACD-2035-2030 - Shock absorbers(Double cushion)
MEDAN
23.11.2021
USRTH, SUSRTH - Stopper Bolts With Urethane Flanged Type - Hexagon Socket S...
Misumi
30.06.2021
MAC-S - Shock absorbers(Non-Adjustable)
MEDAN
23.11.2021
PCW 50 - pneumatic cylinder
Unimotion
05.05.2022
ECU 16 - Pneumatic cylinder
Unimotion
05.05.2022
MAC - Shock absorbers(Non-Adjustable)
MINDMAN
03.08.2022
MAC-K - Shock absorbers(Non-Adjustable)
MINDMAN
04.11.2021
K14 - M14 mounting specification buffer bracket
GINIER
17.08.2023
PNCG 200 - Pneumatic cylinder
Unimotion
05.05.2022
ECU 12 - Pneumatic cylinder
Unimotion
05.05.2022
ECUZ 10 - Pneumatic cylinder
Unimotion
05.05.2022
PHS - Fisheye joint
CHELIC
10.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表