您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MB 700 - Sealing Plug MB
KVT Fastening
KOENIG EXPANDER®
MB-Sealing Plug
Powered by
CAD模型選擇
{kvt/koenig_expander/mb/mb700.prj},{NB=KVT MB 700-090 (0)},{IDNR=},{TYPE=MB 700-090},{M1=DIN 1.4305},{M2=DIN 1.0616},{FORM=0},{D1=9.000},{L1=10.000},{L2=13.500},{D2=9.000},{D3=8.400},{L3=9.800},{L4=0.300},{L5=6.250},{D4=8.000},{X=0.400},{G=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
ⁿ/ₐ
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL BALL
ⁿ/ₐ
D1
EXPANDER
[mm]
L1
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D4
[mm]
X
[mm]
G
WEIGHT
[g]
KVT MB 700-030
MB 700-030
DIN 1.4305
DIN 1.0616
3.000
3.600
4.600
3.000
2.200
3.400
0.300
2.150
2.381
0.400
0.170
KVT MB 700-040
MB 700-040
DIN 1.4305
DIN 1.0616
4.000
4.000
5.200
4.000
3.300
3.800
0.300
2.750
3.000
0.200
0.340
KVT MB 700-050
MB 700-050
DIN 1.4305
DIN 1.0616
5.000
5.500
7.000
5.000
4.300
5.300
0.300
3.450
4.000
0.400
0.680
KVT MB 700-060
MB 700-060
DIN 1.4305
DIN 1.0616
6.000
6.500
8.600
6.000
5.300
6.300
0.300
4.050
5.000
0.400
1.170
KVT MB 700-070
MB 700-070
DIN 1.4305
DIN 1.0616
7.000
7.500
10.100
7.000
6.400
7.300
0.300
4.650
6.000
0.400
1.900
KVT MB 700-080
MB 700-080
DIN 1.4305
DIN 1.0616
8.000
8.500
11.600
8.000
7.400
8.300
0.300
6.150
7.000
0.300
2.840
KVT MB 700-090
MB 700-090
DIN 1.4305
DIN 1.0616
9.000
10.000
13.500
9.000
8.400
9.800
0.300
6.250
8.000
0.400
4.000
KVT MB 700-100
MB 700-100
DIN 1.4305
DIN 1.0616
10.000
11.000
14.500
10.000
9.400
10.800
0.300
7.150
9.000
0.400
5.470
KVT MB 700-120
MB 700-120
DIN 1.4305
DIN 1.3505
12.000
13.000
17.800
12.000
10.600
12.800
0.300
8.250
11.000
0.400
9.310
KVT MB 700-140
MB 700-140
DIN 1.4305
DIN 1.3505
14.000
15.000
20.400
14.000
12.700
14.500
0.600
9.250
12.700
0.400
14.720
KVT MB 700-160
MB 700-160
DIN 1.4305
DIN 1.3505
16.000
17.000
23.400
16.000
14.700
16.500
0.600
11.350
14.000
0.600
22.000
KVT MB 700-180
MB 700-180
DIN 1.4305
DIN 1.3505
18.000
19.000
26.300
18.000
16.700
18.500
0.600
12.250
16.000
0.600
31.340
KVT MB 700-200
MB 700-200
DIN 1.4305
DIN 1.3505
20.000
22.000
30.000
20.000
18.700
21.500
0.600
12.650
18.000
0.800
44.240
KVT MB 700-220
MB 700-220
DIN 1.4305
DIN 1.3505
22.000
25.000
34.000
22.000
20.700
24.500
0.600
14.850
20.000
0.800
58.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MB 850 - Sealing Plug MB
KVT Fastening
12.01.2024
SK550 - Sealing Plug SK
KVT Fastening
12.01.2024
LK 950 - Sealing Plug LK
KVT Fastening
12.01.2024
SK552 - Sealing Plug SK
KVT Fastening
12.01.2024
MB 600 - Sealing Plug MB
KVT Fastening
12.01.2024
MB 030 - 220 - MB Setting Tools
KVT Fastening
12.01.2024
VSTI M/R-ED EO - Blanking plug for ports
Parker
29.02.2024
GUA - Self-locking nuts, Type GUA
KVT Fastening
22.12.2023
TRISERT ® - for thermoplastics - Threaded inserts, for thermoplastics with ...
KVT Fastening
22.12.2023
CSS / CSOS - Concealed head self-clinching standoff
KVT Fastening
22.12.2023
HFE - Self-clinching stud
KVT Fastening
22.12.2023
HFED - Self-clinching dog-point studs
KVT Fastening
22.12.2023
WN / WNS - Weld nut
KVT Fastening
22.12.2023
MULTISERT® - Threaded inserts, large head diameter
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表