您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
2153A - NC Joining Module NCFN
Kistler
Press fit modules
Powered by
CAD模型選擇
{kistler/06_press_fit_modules/2153a_asmtab.prj},{NB=KISTLER Typ 2153A0302003HG(HUBST=0)},{M1=30},{MVX=3},{J=90},{K=120},{C2=50},{C3=5},{G1=148},{G2=150},{P=100},{O=100},{RX=12.000},{RY=24.000},{F1=75},{F2=75},{C1=215},{X=20},{Y=4.5},{V=11.0},{L=18},{H=75},{D=150},{E=150},{Z=125},{M=65},{T1=8.000},{T2=16.000},{N=68.0},{S1=8.000},{S2=16.000},{W=112.5},{U1=8.000},{U2=45.000},{QX=8.000},{QY=16.000},{WGEW=100},{TYP=2153A},{M1X=030},{DB=Datenblatt},{MV=3 - 250},{BREMSEX= 'H', 'H - Haltebremse (Standard)', 'K', 'K - Sicherheitsbremse'},{BAU=G - gerade},{HUBX=200,400},{R=M12x24},{T=8x16},{S=8x16},{U=8x45°},{Q=M8x16},{PPATH=2153a_asmtpl.prj},{HUB=200},{HUBST=0},{BREMSE=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
M1
Nominal force
[kN]
MV
Max. movement speed
[mm/s]
BAU
Design
ⁿ/ₐ
A
[mm]
B
[mm]
J
Ø h6
[mm]
K
Ø g6
[mm]
C2
[mm]
C3
[mm]
G1
[mm]
G2
[mm]
P
[mm]
O
[mm]
R
Thread
ⁿ/ₐ
F1
[mm]
F2
[mm]
C1
[mm]
X
h7
[mm]
Y
[mm]
V
Ø
[mm]
L
Ø
[mm]
H
[mm]
D
[mm]
E
[mm]
Z
[mm]
M
ØTK
[mm]
T
Ø H7
[mm]
N
[mm]
S
Ø H7
[mm]
W
[°]
U
[°]
Q
Thread (8x)
ⁿ/ₐ
GEW
Weight
[kg]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 2153A0052003...
2153A
5
3 - 250
G - straight
779.30
447
50
75
21
5
98
100
70
70
M8x16
49
50
180
12
3.0
9.0
15
32
136
100
80
36
6x12
43.5
5x10
120.0
30°
M6x12
794
000000000018025348
KISTLER Type 2153A0102003...
2153A
10
3 - 250
G - straight
909.25
500
80
110
35
5
137
140
100
100
M10x20
70
70
190
20
4.5
11.0
18
50
100
200
116
60
6x16
62.0
6x12
120.0
30°
M8x16
794
000000000018025342
KISTLER Type 2153A0152003...
2153A
15
3 - 250
G - straight
909.25
500
80
110
35
5
137
140
100
100
M10x20
70
70
190
20
4.5
11.0
18
50
100
200
116
60
6x12
62.0
6x12
120.0
30°
M8x16
794
000000000018026076
KISTLER Type 2153A0302003...
2153A
30
3 - 250
G - straight
1042.00
528
90
120
50
5
148
150
100
100
M12x24
75
75
215
20
4.5
11.0
18
75
150
150
125
65
8x16
68.0
8x16
112.5
8x45°
M8x16
75
000000000018025921
KISTLER Type 2153A0602003...
2153A
60
3 - 250
G - straight
1150.00
544
110
150
50
5
177
180
130
130
M16x32
90
90
215
20
4.5
13.5
20
90
140
150
150
80
8x16
82.0
10x10
112.5
8x45°
M10x20
115
000000000018025926
KISTLER Type 2153A1002002...
2153A
100
2 - 200
G - straight
1332.50
640
160
195
50
5
227
230
170
170
M20x40
115
115
280
28
6.0
17.5
26
80
204
180
200
120
10x20
106.0
12x24
112.5
8x45°
M16x32
225
000000000018025932
KISTLER Type 2153A2004001...
2153A
200
1 - 140
G - straight
1732.50
968
160
200
50
5
247
250
190
190
M20x40
125
125
282
36
9.0
22.0
33
100
200
200
205
120
10x20
115.0
12x24
112.5
8x45°
M16x32
355
000000000018025936
KISTLER Type 2153A3004000...
2153A
300
0 - 100
G - straight
1885.50
1035
200
240
72
8
297
300
210
210
M24x48
150
150
377
36
9.0
26.0
40
145
270
250
252
140
12x24
135.0
12x24
112.5
8x45°
M16x32
794
000000000018001404
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表